(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deep Groove Ball Bearing - Single Row, Inch, 1600 Series

Deep Groove Ball Bearing - Single Row, Inch, 1600 Series

Precision ground 1600 Series bearings are specially designed to provide a line of low cost yet high quality bearings for adaptation to a majority of precision bearing applications. They are made in easy to use inch dimensions and are recommended for medium loads and for maximum speeds in the range of 5000 rpm.

The 1600 Series bearings are precision ground on all surfaces with exceptional care given to the ball grooves. Careful heat treatment provides a uniform and exact degree of hardness for maximum life.

The 1600 Series radial bearings are available open, single or doubled shielded, or single or double sealed. Double sealed and double shielded bearings are supplied grease packed as standard.

Part Number

Configured Part Number is shown.




Part Number
1602DCTNTG18
1602DSTNTG18
1603DCTNTG18
1603DSTNTG18
1603NSTNBF18
1604DCTNTG18
1604DSTNTG18
1605DCTNTG18
1605DSTNTG18
1606DCTNTG18
1606DSTNTG18
1607DCTNTG18
1607DSTNTG18
1614DCTNTG18
1614DSTNTG18
1615DCTNTG18
1615DSTNTG18
1616DCTNTG18
1616DSTNTG18
1616NSTNBF18
1620DCTNTG18
1620DSTNTG18
1621DCTNTG18
1621DSTNTG18
1621NSTNBF18
1623DCTNTG18
1623DSTNTG18
1628DCTNTG18
1628DSTNTG18
1630DCTNTG18
1630DSTNTG18
1633DCTNTG18
1633DSTNTG18
1635DCTNTG18
1635DSTNTG18
1638DCTNTG18
1638DSTNTG18
1638NSTNBF18
1640DCTNTG18
1640DSTNTG18
1641DCTNTG18
1641DSTNTG18
1652DCTNTG18
1654DCTNTG18
1654DSTNTG18
1657DCTNTG18
1657DSTNTG18
Part NumberMinimum order quantityVolume DiscountDays to Ship Bearing Style I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

Rubber Seal Type6.4 (1/4")17.5 (11/16")6.4 (1/4")2274757
1 Piece(s)

9 Days

Double Shielded6.4 (1/4")17.5 (11/16")6.4 (1/4")2274757
1 Piece(s)

9 Days

Rubber Seal Type8.1 (5/16")22.4 (7/8")7.1 (9/32")28651135
1 Piece(s)

9 Days

Double Shielded8.1 (5/16")22.4 (7/8")7.1 (9/32")28651135
1 Piece(s)

9 Days

Open Type8.1 (5/16")22.4 (7/8")7.1 (9/32")28651135
1 Piece(s)

9 Days

Rubber Seal Type9.7 (3/8")22.4 (7/8")7.1 (9/32")28651135
1 Piece(s)

9 Days

Double Shielded9.7 (3/8")22.4 (7/8")7.1 (9/32")28651135
1 Piece(s)

9 Days

Rubber Seal Type8.1 (5/16")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Double Shielded8.1 (5/16")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Rubber Seal Type9.7 (3/8")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Double Shielded9.7 (3/8")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Rubber Seal Type11.2 (7/16")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Double Shielded11.2 (7/16")23.1 (29/32")8.1 (5/16")31051335
1 Piece(s)

9 Days

Rubber Seal Type9.7 (3/8")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

9 Days

Single Shielded9.7 (3/8")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

7 Days

Rubber Seal Type11.2 (7/16")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

7 Days

Double Shielded11.2 (7/16")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

9 Days

Rubber Seal Type12.7 (1/2")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

9 Days

Double Shielded12.7 (1/2")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

9 Days

Open Type12.7 (1/2")28.7 (1-1/8")9.7 (3/8")53382113
1 Piece(s)

9 Days

Rubber Seal Type11.2 (7/16")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Double Shielded11.2 (7/16")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Rubber Seal Type12.7 (1/2")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Double Shielded12.7 (1/2")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Open Type12.7 (1/2")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Rubber Seal Type16 (5/8")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Double Shielded16 (5/8")35.1 (1-3/8")11.2 (7/16")83543781
1 Piece(s)

9 Days

Rubber Seal Type16 (5/8")41.4 (1-5/8")12.7 (1/2")115444493
1 Piece(s)

9 Days

Double Shielded16 (5/8")41.4 (1-5/8")12.7 (1/2")115444493
1 Piece(s)

9 Days

Rubber Seal Type19.1 (3/4")41.4 (1-5/8")12.7 (1/2")115444493
1 Piece(s)

9 Days

Double Shielded19.1 (3/4")41.4 (1-5/8")12.7 (1/2")115444493
1 Piece(s)

9 Days

Rubber Seal Type16 (5/8")44.5 (1-3/4")12.7 (1/2")115354560
1 Piece(s)

9 Days

Double Shielded16 (5/8")44.5 (1-3/4")12.7 (1/2")115354560
1 Piece(s)

9 Days

Rubber Seal Type19.1 (3/4")44.5 (1-3/4")12.7 (1/2")115354560
1 Piece(s)

9 Days

Double Shielded19.1 (3/4")44.5 (1-3/4")12.7 (1/2")115354560
1 Piece(s)

9 Days

Rubber Seal Type19.1 (3/4")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Double Shielded19.1 (3/4")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Open Type19.1 (3/4")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Rubber Seal Type22.4 (7/8")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Double Shielded22.4 (7/8")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Rubber Seal Type25.4 (1")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Double Shielded25.4 (1")50.8 (2")14.5 (9/16")131986006
1 Piece(s)

9 Days

Rubber Seal Type28.7 (1-1/8")63.5 (2-1/2")16 (5/8")171889431
1 Piece(s)

9 Days

Rubber Seal Type31.8 (1-1/4")63.5 (2-1/2")16 (5/8")171889431
1 Piece(s)

9 Days

Double Shielded31.8 (1-1/4")63.5 (2-1/2")16 (5/8")171889431
1 Piece(s)

9 Days

Rubber Seal Type31.8 (1-1/4")65.3 (2-9/16")17.5 (11/16")2384311655
1 Piece(s)

9 Days

Double Shielded31.8 (1-1/4")65.3 (2-9/16")17.5 (11/16")2384311655

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Outer Ring Shape Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Inch Series
Rolling Element Material Steel

Additional Products in this Category

Tech Support