(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Ball Bearing - Sealed, JU Series

Thin Section Ball Bearing - Sealed, JU Series

Features

• 52100 Steel

• Large Diameter

• Light Weight

• Small Cross Section

• Snap-Over Ball Separator

• Sealed

• JU Series

Part Number

Configured Part Number is shown.





Part Number
JU040CP0-RBC
JU042CP0-RBC
JU045CP0-RBC
JU047CP0-RBC
JU050CP0-RBC
JU055CP0-RBC
JU060CP0-RBC
JU065CP0-RBC
JU070CP0-RBC
JU075CP0-RBC
JU080CP0-RBC
JU090CP0-RBC
JU100CP0-RBC
JU110CP0-RBC
JU120CP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

101.6 (4")120.7 (4-3/4")57399342
1 Piece(s)

7 Days

108 (4-1/4")127 (5")58729876
1 Piece(s)

16 Days

114.3 (4-1/2")133.4 (5-1/4")-10409
1 Piece(s)

7 Days

120.7 (4-3/4")139.7 (5-1/2")609510943
1 Piece(s)

9 Days

127 (5")146.1 (5-3/4")618411521
1 Piece(s)

9 Days

139.7 (5-1/2")158.8 (6-1/4")640612589
1 Piece(s)

9 Days

152.4 (6")171.5 (6-3/4")662813657
1 Piece(s)

9 Days

165.1 (6-1/2")184.2 (7-1/4")680614724
1 Piece(s)

9 Days

177.8 (7")196.9 (7-3/4")698415792
1 Piece(s)

9 Days

190.5 (7-1/2")209.6 (8-1/4")711816859
1 Piece(s)

9 Days

203.2 (8")222.3 (8-3/4")734017927
1 Piece(s)

9 Days

228.6 (9")247.7 (9-3/4")769620062
1 Piece(s)

16 Days

254 (10")273.1 (10-3/4")792322197
1 Piece(s)

16 Days

279.4 (11")298.5 (11-3/4")835924332
1 Piece(s)

7 Days

304.8 (12")323.9 (12-3/4")878126467

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support