(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Ball Bearing (Part Numbers)

Thin Section Ball Bearing

The C-Type, radial contact ball bearing is designed with deep ball grooves to withstand high loads. Although this bearing is used primarily in applications with radial loads, it can withstand moderate axial loads, reversing axial loads, and moment loads.

Part Number

Configured Part Number is shown.












Part Number
KA020CP0-RBC
KA025CP0-RBC
KA030CP0-RBC
KA035CP0-RBC
KA040CP0-RBC
KA042CP0-RBC
KA045CP0-RBC
KA047CP0-RBC
KA050CP0-RBC
KA055CP0-RBC
KA060CP0-RBC
KA065CP0-RBC
KA070CP0-RBC
KA075CP0-RBC
KA080CP0-RBC
KA090CP0-RBC
KA100CP0-RBC
KA110CP0-RBC
KA120CP0-RBC
KAA10CL0-RBC
KAA15CL0-RBC
KAA17CL0-RBC
KB020CP0-RBC
KB025CP0-RBC
KB030CP0-RBC
KB035CP0-RBC
KB040CP0-RBC
KB042CP0-RBC
KB045CP0-RBC
KB050CP0-RBC
KB055CP0-RBC
KB060CP0-RBC
KB065CP0-RBC
KB070CP0-RBC
KB080CP0-RBC
KB090CP0-RBC
KC040CP0-RBC
KC042CP0-RBC
KC045CP0-RBC
KC047CP0-RBC
KC050CP0-RBC
KC055CP0-RBC
KC060CP0-RBC
KC065CP0-RBC
KC070CP0-RBC
KC075CP0-RBC
KC080CP0-RBC
KC090CP0-RBC
KC100CP0-RBC
KC110CP0-RBC
KC120CP0-RBC
KC160CP0-RBC
KD040CP0-RBC
KD042CP0-RBC
KD045CP0-RBC
KD047CP0-RBC
KD050CP0-RBC
KD055CP0-RBC
KD060CP0-RBC
KD065CP0-RBC
KD070CP0-RBC
KD075CP0-RBC
KD080CP0-RBC
KD090CP0-RBC
KD100CP0-RBC
KD110CP0-RBC
KD120CP0-RBC
KD140CP0-RBC
KD160CP0-RBC
KD180CP0-RBC
KD200CP0-RBC
KF040CP0-RBC
KF042CP0-RBC
KF045CP0-RBC
KF047CP0-RBC
KF050CP0-RBC
KF055CP0-RBC
KF060CP0-RBC
KF065CP0-RBC
KF070CP0-RBC
KF075CP0-RBC
KF080CP0-RBC
KF090CP0-RBC
KF100CP0-RBC
KF110CP0-RBC
KF120CP0-RBC
KF140CP0-RBC
KG040CP0-RBC
KG042CP0-RBC
KG045CP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

50.8 (2")--24923025
1 Piece(s)

16 Days

63.5 (2-1/2")76.2 (3")-27143693
1 Piece(s)

16 Days

76.2 (3")88.9 (3-1/2")-28924404
1 Piece(s)

16 Days

88.9 (3-1/2")101.6 (4")-30705071
1 Piece(s)

16 Days

101.6 (4")114.3 (4-1/2")-32035739
1 Piece(s)

7 Days

108 (4-1/4")120.7 (4-3/4")-32486095
1 Piece(s)

16 Days

114.3 (4-1/2")127 (5")-33376406
1 Piece(s)

7 Days

120.7 (4-3/4")133.4 (5-1/4")-33816762
1 Piece(s)

16 Days

127 (5")139.7 (5-1/2")-34267073
1 Piece(s)

16 Days

139.7 (5-1/2")152.4 (6")-35597785
1 Piece(s)

16 Days

152.4 (6")165.1 (6-1/2")-36938452
1 Piece(s)

7 Days

165.1 (6-1/2")177.8 (7")--9119
1 Piece(s)

7 Days

177.8 (7")190.5 (7-1/2")-38709787
1 Piece(s)

7 Days

190.5 (7-1/2")203.2 (8")-395910454
1 Piece(s)

7 Days

203.2 (8")215.9 (8-1/2")-404811121
1 Piece(s)

7 Days

228.6 (9")241.3 (9-1/2")--12500
1 Piece(s)

9 Days

254 (10")266.7' (10-1/2")-440413834
1 Piece(s)

7 Days

279.4 (11")292.1 (11-1/2")-458215169
1 Piece(s)

7 Days

304.8 (12")317.5 (12-1/2")-479616548
1 Piece(s)

9 Days

--4.8 (3/16")-1290
1 Piece(s)

9 Days

-47.8 (1-7/8")4.8 (3/16")15571780
1 Piece(s)

7 Days

44.5 (1-3/4")54.1 (2-1/8")4.8 (3/16")16512047
1 Piece(s)

16 Days

50.8 (2")66.8 (2-5/8")-35594137
1 Piece(s)

16 Days

63.5 (2-1/2")--38265071
1 Piece(s)

9 Days

76.2 (3")92.2 (3-5/8")-40935961
1 Piece(s)

9 Days

88.9 (3-1/2")104.9 (4-1/8")-43156851
1 Piece(s)

7 Days

101.6 (4")117.6 (4-5/8")-45387785
1 Piece(s)

7 Days

108 (4-1/4")124 (4-7/8")-45828141
1 Piece(s)

7 Days

114.3 (4-1/2")130.3 (5-1/8")-47168675
1 Piece(s)

7 Days

127 (5")143 (5-5/8")-48949564
1 Piece(s)

7 Days

139.7 (5-1/2")155.7 (6-1/8")-502710498
1 Piece(s)

7 Days

152.4 (6")168.4 (6-5/8")--11388
1 Piece(s)

7 Days

165.1 (6-1/2")181.1 (7-1/8")--12278
1 Piece(s)

7 Days

177.8 (7")193.8 (7-5/8")-5516-
1 Piece(s)

7 Days

203.2 (8")219.2 (8-5/8")-569414991
1 Piece(s)

7 Days

228.6 (9")244.6 (9-5/8")-591716815
1 Piece(s)

16 Days

101.6 (4")120.7 (4-3/4")-57399342
1 Piece(s)

7 Days

108 (4-1/4")127 (5")-58729876
1 Piece(s)

16 Days

114.3 (4-1/2")133.4 (5-1/4")--10409
1 Piece(s)

7 Days

120.7 (4-3/4")139.7 (5-1/2")-609510943
1 Piece(s)

7 Days

127 (5")146.1 (5-3/4")-618411521
1 Piece(s)

16 Days

139.7 (5-1/2")158.8 (6-1/4")-640612589
1 Piece(s)

7 Days

152.4 (6")171.5 (6-3/4")-662813657
1 Piece(s)

7 Days

165.1 (6-1/2")184.2 (7-1/4")-680614724
1 Piece(s)

16 Days

177.8 (7")196.9 (7-3/4")-698415792
1 Piece(s)

7 Days

190.5 (7-1/2")209.6 (8-1/4")-711816859
1 Piece(s)

7 Days

203.2 (8")222.3 (8-3/4")-734017927
1 Piece(s)

7 Days

228.6 (9")247.7 (9-3/4")-769620062
1 Piece(s)

7 Days

254 (10")273.1 (10-3/4")-792322197
1 Piece(s)

7 Days

279.4 (11")298.5 (11-3/4")-835924332
1 Piece(s)

7 Days

304.8 (12")323.9 (12-3/4")-878126467
1 Piece(s)

7 Days

406.4 (16")425.5 (16-3/4")-1032535052
1 Piece(s)

16 Days

101.6 (4")127 (5")-1000913701
1 Piece(s)

7 Days

108 (4-1/4")133.4 (5-1/4")-1009814190
1 Piece(s)

7 Days

114.3 (4-1/2")139.7 (5-1/2")-1045415213
1 Piece(s)

7 Days

120.7 (4-3/4")146.1 (5-3/4")-1049815703
1 Piece(s)

16 Days

127 (5")152.4 (6")-1081016726
1 Piece(s)

16 Days

139.7 (5-1/2")165.1 (6-1/2")-1116618238
1 Piece(s)

16 Days

152.4 (6")177.8 (7")-1147719795
1 Piece(s)

16 Days

165.1 (6-1/2")190.5 (7-1/2")-1178821307
1 Piece(s)

16 Days

177.8 (7")203.2 (8")-1214422820
1 Piece(s)

7 Days

190.5 (7-1/2")215.9 (8-1/2")-1245624332
1 Piece(s)

16 Days

203.2 (8")228.6 (9")-1272225845
1 Piece(s)

9 Days

228.6 (9")254 (10")--28914
1 Piece(s)

9 Days

254 (10")279.4 (11")-1365731939
1 Piece(s)

16 Days

279.4 (11")304.8 (12")-1414635008
1 Piece(s)

9 Days

304.8 (12")330.2 (13")-1476938033
1 Piece(s)

7 Days

355.6 (14")381 (15")-1539144127
1 Piece(s)

7 Days

406.4 (16")431.8 (17")-1640650221
1 Piece(s)

7 Days

457.2 (18")482.6 (19")-1749556271
1 Piece(s)

7 Days

508 (20")533.4 (21")-1852362365
1 Piece(s)

7 Days

101.6 (4")139.7 (5-1/2")-17526-
1 Piece(s)

7 Days

108 (4-1/4")146.1 (5-3/4")-1810525088
1 Piece(s)

7 Days

114.3 (4-1/2")152.4 (6")-1872826378
1 Piece(s)

16 Days

120.7 (4-3/4")158.8 (6-1/4")-1917227624
1 Piece(s)

16 Days

127 (5")165.1 (6-1/2")-1948428869
1 Piece(s)

16 Days

139.7 (5-1/2")177.8 (7")-2019531360
1 Piece(s)

16 Days

152.4 (6")190.5 (7-1/2")-2072933896
1 Piece(s)

7 Days

165.1 (6-1/2")203.2 (8")-2130736387
1 Piece(s)

7 Days

177.8 (7")215.9 (8-1/2")-2188638922
1 Piece(s)

9 Days

190.5 (7-1/2")228.6 (9")-2242041413
1 Piece(s)

16 Days

203.2 (8")241.3 (9-1/2")-2286443949
1 Piece(s)

9 Days

228.6 (9")266.7' (10-1/2")--48931
1 Piece(s)

16 Days

254 (10")292.1 (11-1/2")-2468853957
1 Piece(s)

16 Days

279.4 (11")317.5 (12-1/2")-2594758984
1 Piece(s)

9 Days

304.8 (12")342.9 (13-1/2")-2715764010
1 Piece(s)

9 Days

355.6 (14")393.7 (15-1/2")-2944874063
1 Piece(s)

7 Days

101.6 (4")152.4 (6")-2980436520
1 Piece(s)

7 Days

108 (4-1/4")158.8 (6-1/4")-2980436520
1 Piece(s)

7 Days

114.3 (4-1/2")165.1 (6-1/2")-3113838967

Loading...

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support