(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Follower - Hexlube® Universal, Heavy Stud, HL Series

Cam Follower - Hexlube® Universal, Heavy Stud, HL Series

Heavy Stud cam followers provide additional stud strength for applications with high loading or shock loads.

•Slotted Head.

•HexLube® allows for relubrication through the hex head.

• The contacting lip seals provide grease retention and exclusion of contaminants

Part Number

Configured Part Number is shown.


Part Number
H56L
H96L
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

28469705042600
1 Piece(s)

9 Days

756202219661600

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type Type Slotted head and sealed

Additional Products in this Category

Tech Support