(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Run, Compression Fittings, N2606 Series

Tees - Run, Compression Fittings, N2606 Series

Brennan's Instrumentation Tube Fittings provide leak-proof, torque-free seals at all tubing connections. Brennan's Double-Ferrule and Single-Ferrule Tube Fittings are reusable several times and can withstand heavy impulse and vibration in both vacuum and pressure systems Exhaustive tests have proven that the tubing will yield before a Brennan Double-Ferrule joint starts leaking.

Brennan Instrumentation Tube Fitting Features:
· Self-aligning
· Work on thick and thin wall tubing
· Resist vibration
· Work on a variety of tube materials
· All components are made of the same material for thermal compatibility and corrosion resistance
· Resist temperature cycling
· Compensate for the variables encountered in the tube and materials
· Do not significantly reduce flow area

Performance
· Work in vacuums, as well as at low and high pressures
· Seal at low cryogenic temperatures, as well as elevated temperatures rated for the tube
· Seal consistently over a wide range of temperature cycling
· Seal repeatedly under both make and remake conditions
· Resist pressure beyond the tubing burst point

Assembly
· Use geometry rather than torque for uniformity of make-up. (To complete the joint, it requires only a 1-1/4 turn after snug-tightening.)
· Do not require disassembly and inspection of ferrule swaging at every make-up
· Do not require any special tools for assembly

PDF

Part Number

Configured Part Number is shown.

N2606-06-04-06-SS

Part Number
N2606-06-04-06-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

11 Days

Loading...

  1. 1
 

Basic Information

Connection Types Thread to Tube Multipoint Connection Thread-to-Tube Multipoint Connection Shape Tees Material Stainless Steel
Surface Treatment Not Provided Thread Types NPT Thread Size 1 1/4"
Tube Size 1 3/8" Tube Size 2 3/8" Tube Inner Dia.(mm) 7.1mm
Tube Inner Dia. at the Smaller Dia. Section(mm) 7.1mm

Please check the type/dimensions/specifications of the part N2606-06-04-06-SS in the Tees - Run, Compression Fittings, N2606 Series series.

Additional Products in this Category

Tech Support