(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caged Roller Follower - SRF Series (SRF20)

Caged Roller Follower - SRF Series SRF20

• Designed with large internal grease storage capacity for applications where relubrication is infrequent

• Cage guided rollers permit operation at high speeds

• Unsealed for reduced rolling resistance

• Considerably heavier cross section outer ring to reduce deformation under load

• Yoke style design allows for clevis mounting which provides support on both sides of the cam follower and permits use of a high strength pin

Part Number

Configured Part Number is shown.

SRF20



Part Number
SRF20
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

8452978710900

Loading...

  1. 1

Basic Information

Category Roller Follower Roller Type Cylindrical Outer Ring Material Carbon Steel
Roller Follower Type Separate Unit Inch Series Roller Guiding Method Retainer Type

Please check the type/dimensions/specifications of the part SRF20 in the Caged Roller Follower - SRF Series series.

Products like this...

Part Number
SRF20SS
SRF30
SRF30SS
SRF35
SRF35SS
SRF40
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

533857837600
1 Piece(s)

9 Days

19573262457200
1 Piece(s)

86 Days

10231120115100
1 Piece(s)

9 Days

20907289146200
1 Piece(s)

9 Days

10676133454400
1 Piece(s)

9 Days

30693502655400

Additional Products in this Category

Tech Support