(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Silicone, High Temperature, Medical Grade

Tubing - Silicone, High Temperature, Medical Grade

This high purity silicone tubing is platinum cured, made of FDA compliant materials, and certified to USP Class VI standards. It is frequently used in medical and biopharmaceutical applications that have strict requirements on purity and low extractables.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2882silicone 1/8"1/4"1/16"100 ft.70anonesemi-clearclear40 psi 
zusa-ht-2883silicone 3/16"5/16"1/16"100 ft.70anonesemi-clearclear40 psi 
zusa-ht-2884silicone 1/4"1/2"1/8"100 ft.70anonesemi-clearclear40 psi 
zusa-ht-2885silicone 3/8"7/16"3/32"100 ft.70anonesemi-clearclear40 psi 
zusa-ht-2886silicone 1/2"3/4"1/8"100 ft.70anonesemi-clearclear40 psi 
zusa-ht-3069silicone 1/8"1/4"1/16"50 ft.70anonesemi-clearclear40 psi 
zusa-ht-3070silicone 3/16"5/16"1/16"50 ft.70anonesemi-clearclear40 psi 
zusa-ht-3071silicone 1/4"1/2"1/8"50 ft.70anonesemi-clearclear40 psi 
zusa-ht-3072silicone 3/8"7/16"3/32"50 ft.70anonesemi-clearclear40 psi 
zusa-ht-3073silicone 1/2"3/4"1/8"50 ft.70anonesemi-clearclear40 psi 
zusa-ht-3118silicone 1/8"1/4"1/16"25 ft.70anonesemi-clearclear40 psi 
zusa-ht-3119silicone 3/16"5/16"1/16"25 ft.70anonesemi-clearclear40 psi 
zusa-ht-3120silicone 1/4"1/2"1/8"25 ft.70anonesemi-clearclear40 psi 
zusa-ht-3121silicone 3/8"7/16"3/32"25 ft.70anonesemi-clearclear40 psi 
zusa-ht-3122silicone 1/2"3/4"1/8"25 ft.70anonesemi-clearclear40 psi 
zusa-ht-3167silicone 1/8"1/4"1/16"10 ft.70anonesemi-clearclear40 psi 
zusa-ht-3168silicone 3/16"5/16"1/16"10 ft.70anonesemi-clearclear40 psi 
zusa-ht-3169silicone 1/4"1/2"1/8"10 ft.70anonesemi-clearclear40 psi 
zusa-ht-3170silicone 3/8"7/16"3/32"10 ft.70anonesemi-clearclear40 psi 
zusa-ht-3171silicone 1/2"3/4"1/8"10 ft.70anonesemi-clearclear40 psi 
zusa-ht-3216silicone 1/8"1/4"1/16"5 ft.70anonesemi-clearclear40 psi 
zusa-ht-3217silicone 3/16"5/16"1/16"5 ft.70anonesemi-clearclear40 psi 
zusa-ht-3218silicone 1/4"1/2"1/8"5 ft.70anonesemi-clearclear40 psi 
zusa-ht-3219silicone 3/8"7/16"3/32"5 ft.70anonesemi-clearclear40 psi 
zusa-ht-3220silicone 1/2"3/4"1/8"5 ft.70anonesemi-clearclear40 psi 
zusa-ht-3265silicone 1/8"1/4"1/16"2 ft.70anonesemi-clearclear40 psi 
zusa-ht-3266silicone 3/16"5/16"1/16"2 ft.70anonesemi-clearclear40 psi 
zusa-ht-3267silicone 1/4"1/2"1/8"2 ft.70anonesemi-clearclear40 psi 
zusa-ht-3268silicone 3/8"7/16"3/32"2 ft.70anonesemi-clearclear40 psi 
zusa-ht-3269silicone 1/2"3/4"1/8"2 ft.70anonesemi-clearclear40 psi 
Part Number
ZUSA-HT-2882
ZUSA-HT-2883
ZUSA-HT-2884
ZUSA-HT-2885
ZUSA-HT-2886
ZUSA-HT-3069
ZUSA-HT-3070
ZUSA-HT-3071
ZUSA-HT-3072
ZUSA-HT-3073
ZUSA-HT-3118
ZUSA-HT-3119
ZUSA-HT-3120
ZUSA-HT-3121
ZUSA-HT-3122
ZUSA-HT-3167
ZUSA-HT-3168
ZUSA-HT-3169
ZUSA-HT-3170
ZUSA-HT-3171
ZUSA-HT-3216
ZUSA-HT-3217
ZUSA-HT-3218
ZUSA-HT-3219
ZUSA-HT-3220
ZUSA-HT-3265
ZUSA-HT-3266
ZUSA-HT-3267
ZUSA-HT-3268
ZUSA-HT-3269
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

Quote

1/4"1/8"3/4"100 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"100 ft.
1 Piece(s)

Quote

1/2"1/4"1"100 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"100 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"100 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"50 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"50 ft.
1 Piece(s)

Quote

1/2"1/4"1"50 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"50 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"50 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"25 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"25 ft.
1 Piece(s)

Quote

1/2"1/4"1"25 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"25 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"25 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"10 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"10 ft.
1 Piece(s)

Quote

1/2"1/4"1"10 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"10 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"10 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"5 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"5 ft.
1 Piece(s)

Quote

1/2"1/4"1"5 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"5 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"5 ft.
1 Piece(s)

Quote

1/4"1/8"3/4"2 ft.
1 Piece(s)

Quote

5/16"3/16"3/4"2 ft.
1 Piece(s)

Quote

1/2"1/4"1"2 ft.
1 Piece(s)

Quote

7/16"3/8"1-1/2"2 ft.
1 Piece(s)

Quote

3/4"1/2"1-3/4"2 ft.

Loading...

  1. 1

Basic Information

Material EPDM Color Transparent (including non-white colors) Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -65::216 Operating Pressure Range (With Air)(MPa) ::0.276
Durometer 70A Reinforcement None Specs Met FDA, NSF 51, USP Class VI

Additional Products in this Category

Tech Support