(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PVC, Multipurpose, FDA Compliant, Steel Wire Reinforced

Tubing - PVC, Multipurpose, FDA Compliant, Steel Wire Reinforced

This PVC is reinforced with steel wire to withstand higher pressures and reduce the buildup of static electricity. PVC is used for general purposes and can withstand a wide range of chemicals.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2893pvc1/4"1/2"1/8"100 ft.65asteel wireclearclear100 psi
zusa-ht-2894pvc5/16"9/16"1/8"100 ft.65asteel wireclearclear100 psi
zusa-ht-2895pvc3/8"5/8"1/8"100 ft.65asteel wireclearclear100 psi
zusa-ht-2896pvc1/2"3/4"1/8"100 ft.65asteel wireclearclear100 psi
zusa-ht-2897pvc3/4"1"1/8"100 ft.65asteel wireclearclear70 psi
zusa-ht-2899pvc1-1/2"2"1/4"100 ft.65asteel wireclearclear55 psi
zusa-ht-2900pvc2"2-1/2"1/4"100 ft.65asteel wireclearclear55 psi
zusa-ht-2901pvc2-1/2"3"1/4"100 ft.65asteel wireclearclear40 psi 
zusa-ht-2902pvc3"3-1/2"1/4"100 ft.65asteel wireclearclear40 psi 
zusa-ht-3080pvc1/4"1/2"1/8"50 ft.65asteel wireclearclear100 psi
zusa-ht-3081pvc5/16"9/16"1/8"50 ft.65asteel wireclearclear100 psi
zusa-ht-3082pvc3/8"5/8"1/8"50 ft.65asteel wireclearclear100 psi
zusa-ht-3083pvc1/2"3/4"1/8"50 ft.65asteel wireclearclear100 psi
zusa-ht-3084pvc3/4"1"1/8"50 ft.65asteel wireclearclear70 psi
zusa-ht-3086pvc1-1/2"2"1/4"50 ft.65asteel wireclearclear55 psi
zusa-ht-3087pvc2"2-1/2"1/4"50 ft.65asteel wireclearclear55 psi
zusa-ht-3088pvc2-1/2"3"1/4"50 ft.65asteel wireclearclear40 psi 
zusa-ht-3089pvc3"3-1/2"1/4"50 ft.65asteel wireclearclear40 psi 
zusa-ht-3129pvc1/4"1/2"1/8"25 ft.65asteel wireclearclear100 psi
zusa-ht-3130pvc5/16"9/16"1/8"25 ft.65asteel wireclearclear100 psi
zusa-ht-3131pvc3/8"5/8"1/8"25 ft.65asteel wireclearclear100 psi
zusa-ht-3132pvc1/2"3/4"1/8"25 ft.65asteel wireclearclear100 psi
zusa-ht-3133pvc3/4"1"1/8"25 ft.65asteel wireclearclear70 psi
zusa-ht-3135pvc1-1/2"2"1/4"25 ft.65asteel wireclearclear55 psi
zusa-ht-3136pvc2"2-1/2"1/4"25 ft.65asteel wireclearclear55 psi
zusa-ht-3137pvc2-1/2"3"1/4"25 ft.65asteel wireclearclear40 psi 
zusa-ht-3138pvc3"3-1/2"1/4"25 ft.65asteel wireclearclear40 psi 
zusa-ht-3178pvc1/4"1/2"1/8"10 ft.65asteel wireclearclear100 psi
zusa-ht-3179pvc5/16"9/16"1/8"10 ft.65asteel wireclearclear100 psi
zusa-ht-3180pvc3/8"5/8"1/8"10 ft.65asteel wireclearclear100 psi
zusa-ht-3181pvc1/2"3/4"1/8"10 ft.65asteel wireclearclear100 psi
zusa-ht-3182pvc3/4"1"1/8"10 ft.65asteel wireclearclear70 psi
zusa-ht-3184pvc1-1/2"2"1/4"10 ft.65asteel wireclearclear55 psi
zusa-ht-3185pvc2"2-1/2"1/4"10 ft.65asteel wireclearclear55 psi
zusa-ht-3186pvc2-1/2"3"1/4"10 ft.65asteel wireclearclear40 psi 
zusa-ht-3187pvc3"3-1/2"1/4"10 ft.65asteel wireclearclear40 psi 
zusa-ht-3227pvc1/4"1/2"1/8"5 ft.65asteel wireclearclear100 psi
zusa-ht-3228pvc5/16"9/16"1/8"5 ft.65asteel wireclearclear100 psi
zusa-ht-3229pvc3/8"5/8"1/8"5 ft.65asteel wireclearclear100 psi
zusa-ht-3230pvc1/2"3/4"1/8"5 ft.65asteel wireclearclear100 psi
zusa-ht-3231pvc3/4"1"1/8"5 ft.65asteel wireclearclear70 psi
zusa-ht-3233pvc1-1/2"2"1/4"5 ft.65asteel wireclearclear55 psi
zusa-ht-3234pvc2"2-1/2"1/4"5 ft.65asteel wireclearclear55 psi
zusa-ht-3235pvc2-1/2"3"1/4"5 ft.65asteel wireclearclear40 psi 
zusa-ht-3236pvc3"3-1/2"1/4"5 ft.65asteel wireclearclear40 psi 
zusa-ht-3276pvc1/4"1/2"1/8"2 ft.65asteel wireclearclear100 psi
zusa-ht-3277pvc5/16"9/16"1/8"2 ft.65asteel wireclearclear100 psi
zusa-ht-3278pvc3/8"5/8"1/8"2 ft.65asteel wireclearclear100 psi
zusa-ht-3279pvc1/2"3/4"1/8"2 ft.65asteel wireclearclear100 psi
zusa-ht-3280pvc3/4"1"1/8"2 ft.65asteel wireclearclear70 psi
zusa-ht-3282pvc1-1/2"2"1/4"2 ft.65asteel wireclearclear55 psi
zusa-ht-3283pvc2"2-1/2"1/4"2 ft.65asteel wireclearclear55 psi
zusa-ht-3284pvc2-1/2"3"1/4"2 ft.65asteel wireclearclear40 psi 
zusa-ht-3285pvc3"3-1/2"1/4"2 ft.65asteel wireclearclear40 psi 
Part Number
ZUSA-HT-2893
ZUSA-HT-2894
ZUSA-HT-2895
ZUSA-HT-2896
ZUSA-HT-2897
ZUSA-HT-2899
ZUSA-HT-2900
ZUSA-HT-2901
ZUSA-HT-2902
ZUSA-HT-3080
ZUSA-HT-3081
ZUSA-HT-3082
ZUSA-HT-3083
ZUSA-HT-3084
ZUSA-HT-3086
ZUSA-HT-3087
ZUSA-HT-3088
ZUSA-HT-3089
ZUSA-HT-3129
ZUSA-HT-3130
ZUSA-HT-3131
ZUSA-HT-3132
ZUSA-HT-3133
ZUSA-HT-3135
ZUSA-HT-3136
ZUSA-HT-3137
ZUSA-HT-3138
ZUSA-HT-3178
ZUSA-HT-3179
ZUSA-HT-3180
ZUSA-HT-3181
ZUSA-HT-3182
ZUSA-HT-3184
ZUSA-HT-3185
ZUSA-HT-3186
ZUSA-HT-3187
ZUSA-HT-3227
ZUSA-HT-3228
ZUSA-HT-3229
ZUSA-HT-3230
ZUSA-HT-3231
ZUSA-HT-3233
ZUSA-HT-3234
ZUSA-HT-3235
ZUSA-HT-3236
ZUSA-HT-3276
ZUSA-HT-3277
ZUSA-HT-3278
ZUSA-HT-3279
ZUSA-HT-3280
ZUSA-HT-3282
ZUSA-HT-3283
ZUSA-HT-3284
ZUSA-HT-3285
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

1/2"1/4"5/8"~0.69100 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.69100 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.69100 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.69100 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.483100 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.379100 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.379100 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.276100 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.276100 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"~0.6950 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.6950 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.6950 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.6950 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.48350 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.37950 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.37950 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.27650 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.27650 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"~0.6925 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.6925 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.6925 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.6925 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.48325 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.37925 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.37925 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.27625 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.27625 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"~0.6910 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.6910 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.6910 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.6910 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.48310 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.37910 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.37910 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.27610 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.27610 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"~0.695 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.695 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.695 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.695 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.4835 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.3795 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.3795 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.2765 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.2765 ft.
1 Piece(s)

Quote

1/2"1/4"5/8"~0.692 ft.
1 Piece(s)

Quote

9/16"5/16"5/8"~0.692 ft.
1 Piece(s)

Quote

5/8"3/8"5/8"~0.692 ft.
1 Piece(s)

Quote

3/4"1/2"3/4"~0.692 ft.
1 Piece(s)

Quote

1"3/4"3/4"~0.4832 ft.
1 Piece(s)

Quote

2"1-1/2"1-1/4"~0.3792 ft.
1 Piece(s)

Quote

2-1/2"2"1-7/16"~0.3792 ft.
1 Piece(s)

Quote

3"2-1/2"1-5/8"~0.2762 ft.
1 Piece(s)

Quote

3-1/2"3"1-7/8"~0.2762 ft.

Loading...

  1. 1

Basic Information

Material PVC Color Transparent (including non-white colors) Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil
Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -46::66 Durometer 65A
Reinforcement Steel Wire Specs Met FDA, NSF 51

Additional Products in this Category

Tech Support