(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PVC, Multipurpose, 3-A Sanitary Standards Compliant, Polyester Braid Reinforced

Tubing - PVC, Multipurpose, 3-A Sanitary Standards Compliant, Polyester Braid Reinforced

This high purity PVC tubing is made of FDA compliant materials and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications. It is colorless and clear to easily observe flow. It is also reinforced with a polyester braid to withstand higher pressures. PVC is used for general purposes and can withstand a wide range of chemicals.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2110pvc1/4"3/8"1/16"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2111pvc1/4"1/2"1/8"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2956pvc5/16"9/16"1/8"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2112pvc3/8"1/2"1/16"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2113pvc3/8"5/8"1/8"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2114pvc1/2"5/8"1/16"100 ft.70apolyester braidclearclear100 psi
zusa-ht-2115pvc1/2"3/4"1/8"100 ft.70apolyester braidclearclear300 psi
zusa-ht-2117pvc3/4"1"1/8"100 ft.70apolyester braidclearclear150 psi
zusa-ht-2118pvc1"1-1/4"1/8"100 ft.70apolyester braidclearclear120 psi
zusa-ht-2957pvc1"1-3/8"3/16"100 ft.70apolyester braidclearclear120 psi
zusa-ht-2119pvc1-1/2"2"1/4"100 ft.70apolyester braidclearclear140 psi
zusa-ht-2120pvc2"2-1/2"1/4"100 ft.70apolyester braidclearclear100 psi
zusa-ht-2126pvc1/4"3/8"1/16"50 ft.70apolyester braidclearclear140 psi
zusa-ht-2127pvc1/4"1/2"1/8"50 ft.70apolyester braidclearclear140 psi
zusa-ht-3525pvc5/16"9/16"1/8"50 ft.70apolyester braidclearclear140 psi
zusa-ht-2128pvc3/8"1/2"1/16"50 ft.70apolyester braidclearclear140 psi
zusa-ht-2129pvc3/8"5/8"1/8"50 ft.70apolyester braidclearclear140 psi
zusa-ht-2130pvc1/2"5/8"1/16"50 ft.70apolyester braidclearclear100 psi
zusa-ht-2131pvc1/2"3/4"1/8"50 ft.70apolyester braidclearclear300 psi
zusa-ht-2133pvc3/4"1"1/8"50 ft.70apolyester braidclearclear150 psi
zusa-ht-2134pvc1"1-1/4"1/8"50 ft.70apolyester braidclearclear120 psi
zusa-ht-3526pvc1"1-3/8"3/16"50 ft.70apolyester braidclearclear120 psi
zusa-ht-2135pvc1-1/2"2"1/4"50 ft.70apolyester braidclearclear140 psi
zusa-ht-2136pvc2"2-1/2"1/4"50 ft.70apolyester braidclearclear100 psi
zusa-ht-2142pvc1/4"3/8"1/16"25 ft.70apolyester braidclearclear140 psi
zusa-ht-2143pvc1/4"1/2"1/8"25 ft.70apolyester braidclearclear140 psi
zusa-ht-3541pvc5/16"9/16"1/8"25 ft.70apolyester braidclearclear140 psi
zusa-ht-2144pvc3/8"1/2"1/16"25 ft.70apolyester braidclearclear140 psi
zusa-ht-2145pvc3/8"5/8"1/8"25 ft.70apolyester braidclearclear140 psi
zusa-ht-2146pvc1/2"5/8"1/16"25 ft.70apolyester braidclearclear100 psi
zusa-ht-2147pvc1/2"3/4"1/8"25 ft.70apolyester braidclearclear300 psi
zusa-ht-2149pvc3/4"1"1/8"25 ft.70apolyester braidclearclear150 psi
zusa-ht-2150pvc1"1-1/4"1/8"25 ft.70apolyester braidclearclear120 psi
zusa-ht-3542pvc1"1-3/8"3/16"25 ft.70apolyester braidclearclear120 psi
zusa-ht-2151pvc1-1/2"2"1/4"25 ft.70apolyester braidclearclear140 psi
zusa-ht-2152pvc2"2-1/2"1/4"25 ft.70apolyester braidclearclear100 psi
zusa-ht-2158pvc1/4"3/8"1/16"10 ft.70apolyester braidclearclear140 psi
zusa-ht-2159pvc1/4"1/2"1/8"10 ft.70apolyester braidclearclear140 psi
zusa-ht-3557pvc5/16"9/16"1/8"10 ft.70apolyester braidclearclear140 psi
zusa-ht-2160pvc3/8"1/2"1/16"10 ft.70apolyester braidclearclear140 psi
zusa-ht-2161pvc3/8"5/8"1/8"10 ft.70apolyester braidclearclear140 psi
zusa-ht-2162pvc1/2"5/8"1/16"10 ft.70apolyester braidclearclear100 psi
zusa-ht-2163pvc1/2"3/4"1/8"10 ft.70apolyester braidclearclear300 psi
zusa-ht-2165pvc3/4"1"1/8"10 ft.70apolyester braidclearclear150 psi
zusa-ht-2166pvc1"1-1/4"1/8"10 ft.70apolyester braidclearclear120 psi
zusa-ht-3558pvc1"1-3/8"3/16"10 ft.70apolyester braidclearclear120 psi
zusa-ht-2167pvc1-1/2"2"1/4"10 ft.70apolyester braidclearclear140 psi
zusa-ht-2168pvc2"2-1/2"1/4"10 ft.70apolyester braidclearclear100 psi
zusa-ht-2174pvc1/4"3/8"1/16"5 ft.70apolyester braidclearclear140 psi
zusa-ht-2175pvc1/4"1/2"1/8"5 ft.70apolyester braidclearclear140 psi
zusa-ht-3573pvc5/16"9/16"1/8"5 ft.70apolyester braidclearclear140 psi
zusa-ht-2176pvc3/8"1/2"1/16"5 ft.70apolyester braidclearclear140 psi
zusa-ht-2177pvc3/8"5/8"1/8"5 ft.70apolyester braidclearclear140 psi
zusa-ht-2178pvc1/2"5/8"1/16"5 ft.70apolyester braidclearclear100 psi
zusa-ht-2179pvc1/2"3/4"1/8"5 ft.70apolyester braidclearclear300 psi
zusa-ht-2181pvc3/4"1"1/8"5 ft.70apolyester braidclearclear150 psi
zusa-ht-2182pvc1"1-1/4"1/8"5 ft.70apolyester braidclearclear120 psi
zusa-ht-3574pvc1"1-3/8"3/16"5 ft.70apolyester braidclearclear120 psi
zusa-ht-2183pvc1-1/2"2"1/4"5 ft.70apolyester braidclearclear140 psi
zusa-ht-2184pvc2"2-1/2"1/4"5 ft.70apolyester braidclearclear100 psi
zusa-ht-2190pvc1/4"3/8"1/16"2 ft.70apolyester braidclearclear140 psi
zusa-ht-2191pvc1/4"1/2"1/8"2 ft.70apolyester braidclearclear140 psi
zusa-ht-3589pvc5/16"9/16"1/8"2 ft.70apolyester braidclearclear140 psi
zusa-ht-2192pvc3/8"1/2"1/16"2 ft.70apolyester braidclearclear140 psi
zusa-ht-2193pvc3/8"5/8"1/8"2 ft.70apolyester braidclearclear140 psi
zusa-ht-2194pvc1/2"5/8"1/16"2 ft.70apolyester braidclearclear100 psi
zusa-ht-2195pvc1/2"3/4"1/8"2 ft.70apolyester braidclearclear300 psi
zusa-ht-2197pvc3/4"1"1/8"2 ft.70apolyester braidclearclear150 psi
zusa-ht-2198pvc1"1-1/4"1/8"2 ft.70apolyester braidclearclear120 psi
zusa-ht-3590pvc1"1-3/8"3/16"2 ft.70apolyester braidclearclear120 psi
zusa-ht-2199pvc1-1/2"2"1/4"2 ft.70apolyester braidclearclear140 psi
zusa-ht-2200pvc2"2-1/2"1/4"2 ft.70apolyester braidclearclear100 psi
zusa-ht-4339pvc3mm8mm2.5mm100 ft.70apolyester braidclearclear175 psi
zusa-ht-4340pvc4mm9mm2.5mm100 ft.70apolyester braidclearclear175 psi
zusa-ht-4341pvc6mm11mm2.5mm100 ft.70apolyester braidclearclear175 psi
zusa-ht-4342pvc8mm13.5mm2.75mm100 ft.70apolyester braidclearclear160 psi
zusa-ht-4343pvc10mm16mm3mm100 ft.70apolyester braidclearclear160 psi
zusa-ht-4344pvc12mm18mm3mm100 ft.70apolyester braidclearclear145 psi
zusa-ht-4345pvc19mm26mm3mm100 ft.70apolyester braidclearclear100 psi
zusa-ht-4346pvc20mm28mm4mm100 ft.70apolyester braidclearclear100 psi
zusa-ht-4347pvc25mm35mm5mm100 ft.70apolyester braidclearclear100 psi
zusa-ht-4348pvc32mm42mm5mm100 ft.70apolyester braidclearclear75 psi
zusa-ht-4349pvc38mm48mm5mm100 ft.70apolyester braidclearclear75 psi
zusa-ht-4350pvc3mm8mm2.5mm50 ft.70apolyester braidclearclear175 psi
zusa-ht-4351pvc4mm9mm2.5mm50 ft.70apolyester braidclearclear175 psi
zusa-ht-4352pvc6mm11mm2.5mm50 ft.70apolyester braidclearclear175 psi
zusa-ht-4353pvc8mm13.5mm2.75mm50 ft.70apolyester braidclearclear160 psi
zusa-ht-4354pvc10mm16mm3mm50 ft.70apolyester braidclearclear160 psi
zusa-ht-4355pvc12mm18mm3mm50 ft.70apolyester braidclearclear145 psi
zusa-ht-4356pvc19mm26mm3mm50 ft.70apolyester braidclearclear100 psi
zusa-ht-4357pvc20mm28mm4mm50 ft.70apolyester braidclearclear100 psi
zusa-ht-4358pvc25mm35mm5mm50 ft.70apolyester braidclearclear100 psi
zusa-ht-4359pvc32mm42mm5mm50 ft.70apolyester braidclearclear75 psi
zusa-ht-4360pvc38mm48mm5mm50 ft.70apolyester braidclearclear75 psi
zusa-ht-4361pvc3mm8mm2.5mm25 ft.70apolyester braidclearclear175 psi
zusa-ht-4362pvc4mm9mm2.5mm25 ft.70apolyester braidclearclear175 psi
zusa-ht-4363pvc6mm11mm2.5mm25 ft.70apolyester braidclearclear175 psi
zusa-ht-4364pvc8mm13.5mm2.75mm25 ft.70apolyester braidclearclear160 psi
zusa-ht-4365pvc10mm16mm3mm25 ft.70apolyester braidclearclear160 psi
zusa-ht-4366pvc12mm18mm3mm25 ft.70apolyester braidclearclear145 psi
zusa-ht-4367pvc19mm26mm3mm25 ft.70apolyester braidclearclear100 psi
zusa-ht-4368pvc20mm28mm4mm25 ft.70apolyester braidclearclear100 psi
zusa-ht-4369pvc25mm35mm5mm25 ft.70apolyester braidclearclear100 psi
zusa-ht-4370pvc32mm42mm5mm25 ft.70apolyester braidclearclear75 psi
zusa-ht-4371pvc38mm48mm5mm25 ft.70apolyester braidclearclear75 psi
zusa-ht-4372pvc3mm8mm2.5mm10 ft.70apolyester braidclearclear175 psi
zusa-ht-4373pvc4mm9mm2.5mm10 ft.70apolyester braidclearclear175 psi
zusa-ht-4374pvc6mm11mm2.5mm10 ft.70apolyester braidclearclear175 psi
zusa-ht-4375pvc8mm13.5mm2.75mm10 ft.70apolyester braidclearclear160 psi
zusa-ht-4376pvc10mm16mm3mm10 ft.70apolyester braidclearclear160 psi
zusa-ht-4377pvc12mm18mm3mm10 ft.70apolyester braidclearclear145 psi
zusa-ht-4378pvc19mm26mm3mm10 ft.70apolyester braidclearclear100 psi
zusa-ht-4379pvc20mm28mm4mm10 ft.70apolyester braidclearclear100 psi
zusa-ht-4380pvc25mm35mm5mm10 ft.70apolyester braidclearclear100 psi
zusa-ht-4381pvc32mm42mm5mm10 ft.70apolyester braidclearclear75 psi
zusa-ht-4382pvc38mm48mm5mm10 ft.70apolyester braidclearclear75 psi
zusa-ht-4388pvc12mm18mm3mm5 ft.70apolyester braidclearclear145 psi
zusa-ht-4389pvc19mm26mm3mm5 ft.70apolyester braidclearclear100 psi
zusa-ht-4390pvc20mm28mm4mm5 ft.70apolyester braidclearclear100 psi
zusa-ht-4391pvc25mm35mm5mm5 ft.70apolyester braidclearclear100 psi
zusa-ht-4392pvc32mm42mm5mm5 ft.70apolyester braidclearclear75 psi
zusa-ht-4393pvc38mm48mm5mm5 ft.70apolyester braidclearclear75 psi
zusa-ht-4402pvc25mm35mm5mm2 ft.70apolyester braidclearclear100 psi
zusa-ht-4403pvc32mm42mm5mm2 ft.70apolyester braidclearclear75 psi
zusa-ht-4404pvc38mm48mm5mm2 ft.70apolyester braidclearclear75 psi
zusa-ht-4405pvc4mm9mm2.5mm100 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4406pvc6mm11mm2.5mm100 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4407pvc8mm13.5mm2.75mm100 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4408pvc10mm16mm3mm100 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4409pvc12mm18mm3mm100 ft.70apolyester braidopaquewhite145 psi
zusa-ht-4410pvc19mm26mm3mm100 ft.70apolyester braidopaquewhite100 psi
zusa-ht-4411pvc4mm9mm2.5mm50 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4412pvc6mm11mm2.5mm50 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4413pvc8mm13.5mm2.75mm50 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4414pvc10mm16mm3mm50 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4415pvc12mm18mm3mm50 ft.70apolyester braidopaquewhite145 psi
zusa-ht-4416pvc19mm26mm3mm50 ft.70apolyester braidopaquewhite100 psi
zusa-ht-4417pvc4mm9mm2.5mm25 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4418pvc6mm11mm2.5mm25 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4419pvc8mm13.5mm2.75mm25 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4420pvc10mm16mm3mm25 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4421pvc12mm18mm3mm25 ft.70apolyester braidopaquewhite145 psi
zusa-ht-4422pvc19mm26mm3mm25 ft.70apolyester braidopaquewhite100 psi
zusa-ht-4423pvc4mm9mm2.5mm10 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4424pvc6mm11mm2.5mm10 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4425pvc8mm13.5mm2.75mm10 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4426pvc10mm16mm3mm10 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4427pvc12mm18mm3mm10 ft.70apolyester braidopaquewhite145 psi
zusa-ht-4428pvc19mm26mm3mm10 ft.70apolyester braidopaquewhite100 psi
zusa-ht-4433pvc12mm18mm3mm5 ft.70apolyester braidopaquewhite145 psi
zusa-ht-4434pvc19mm26mm3mm5 ft.70apolyester braidopaquewhite100 psi
zusa-ht-4477pvc3/16"3/8"3/32"100 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4478pvc1/4"1/2"1/8"100 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4479pvc5/16"9/16"1/8"100 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4480pvc3/8"5/8"1/8"100 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4481pvc5/8"7/8"1/8"100 ft.70apolyester braidopaquewhite115 psi
zusa-ht-4485pvc3/16"3/8"3/32"50 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4486pvc1/4"1/2"1/8"50 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4487pvc5/16"9/16"1/8"50 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4488pvc3/8"5/8"1/8"50 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4489pvc5/8"7/8"1/8"50 ft.70apolyester braidopaquewhite115 psi
zusa-ht-4493pvc3/16"3/8"3/32"25 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4494pvc1/4"1/2"1/8"25 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4495pvc5/16"9/16"1/8"25 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4496pvc3/8"5/8"1/8"25 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4497pvc5/8"7/8"1/8"25 ft.70apolyester braidopaquewhite115 psi
zusa-ht-4501pvc3/16"3/8"3/32"10 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4502pvc1/4"1/2"1/8"10 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4503pvc5/16"9/16"1/8"10 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4504pvc3/8"5/8"1/8"10 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4505pvc5/8"7/8"1/8"10 ft.70apolyester braidopaquewhite115 psi
zusa-ht-4509pvc3/16"3/8"3/32"5 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4510pvc1/4"1/2"1/8"5 ft.70apolyester braidopaquewhite175 psi
zusa-ht-4511pvc5/16"9/16"1/8"5 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4512pvc3/8"5/8"1/8"5 ft.70apolyester braidopaquewhite160 psi
zusa-ht-4513pvc5/8"7/8"1/8"5 ft.70apolyester braidopaquewhite115 psi
zusa-ht-4525pvc3/16"3/8"3/32"100 ft.70apolyester braidopaquegray175 psi
zusa-ht-4526pvc1/4"1/2"1/8"100 ft.70apolyester braidopaquegray175 psi
zusa-ht-4527pvc5/16"9/16"1/8"100 ft.70apolyester braidopaquegray160 psi
zusa-ht-4528pvc3/8"5/8"1/8"100 ft.70apolyester braidopaquegray160 psi
zusa-ht-4529pvc5/8"7/8"1/8"100 ft.70apolyester braidopaquegray115 psi
zusa-ht-4533pvc3/16"3/8"3/32"50 ft.70apolyester braidopaquegray175 psi
zusa-ht-4534pvc1/4"1/2"1/8"50 ft.70apolyester braidopaquegray175 psi
zusa-ht-4535pvc5/16"9/16"1/8"50 ft.70apolyester braidopaquegray160 psi
zusa-ht-4536pvc3/8"5/8"1/8"50 ft.70apolyester braidopaquegray160 psi
zusa-ht-4537pvc5/8"7/8"1/8"50 ft.70apolyester braidopaquegray115 psi
zusa-ht-4541pvc3/16"3/8"3/32"25 ft.70apolyester braidopaquegray175 psi
zusa-ht-4542pvc1/4"1/2"1/8"25 ft.70apolyester braidopaquegray175 psi
zusa-ht-4543pvc5/16"9/16"1/8"25 ft.70apolyester braidopaquegray160 psi
zusa-ht-4544pvc3/8"5/8"1/8"25 ft.70apolyester braidopaquegray160 psi
zusa-ht-4545pvc5/8"7/8"1/8"25 ft.70apolyester braidopaquegray115 psi
zusa-ht-4549pvc3/16"3/8"3/32"10 ft.70apolyester braidopaquegray175 psi
zusa-ht-4550pvc1/4"1/2"1/8"10 ft.70apolyester braidopaquegray175 psi
zusa-ht-4551pvc5/16"9/16"1/8"10 ft.70apolyester braidopaquegray160 psi
zusa-ht-4552pvc3/8"5/8"1/8"10 ft.70apolyester braidopaquegray160 psi
zusa-ht-4553pvc5/8"7/8"1/8"10 ft.70apolyester braidopaquegray115 psi
zusa-ht-4557pvc3/16"3/8"3/32"5 ft.70apolyester braidopaquegray175 psi
zusa-ht-4558pvc1/4"1/2"1/8"5 ft.70apolyester braidopaquegray175 psi
zusa-ht-4559pvc5/16"9/16"1/8"5 ft.70apolyester braidopaquegray160 psi
zusa-ht-4560pvc3/8"5/8"1/8"5 ft.70apolyester braidopaquegray160 psi
zusa-ht-4561pvc5/8"7/8"1/8"5 ft.70apolyester braidopaquegray115 psi
           
Part Number
ZUSA-HT-2110
ZUSA-HT-2111
ZUSA-HT-2112
ZUSA-HT-2113
ZUSA-HT-2114
ZUSA-HT-2115
ZUSA-HT-2117
ZUSA-HT-2118
ZUSA-HT-2119
ZUSA-HT-2120
ZUSA-HT-2126
ZUSA-HT-2127
ZUSA-HT-2128
ZUSA-HT-2129
ZUSA-HT-2130
ZUSA-HT-2131
ZUSA-HT-2133
ZUSA-HT-2134
ZUSA-HT-2135
ZUSA-HT-2136
ZUSA-HT-2142
ZUSA-HT-2143
ZUSA-HT-2144
ZUSA-HT-2145
ZUSA-HT-2146
ZUSA-HT-2147
ZUSA-HT-2149
ZUSA-HT-2150
ZUSA-HT-2151
ZUSA-HT-2152
ZUSA-HT-2158
ZUSA-HT-2159
ZUSA-HT-2160
ZUSA-HT-2161
ZUSA-HT-2162
ZUSA-HT-2163
ZUSA-HT-2165
ZUSA-HT-2166
ZUSA-HT-2167
ZUSA-HT-2168
ZUSA-HT-2174
ZUSA-HT-2175
ZUSA-HT-2176
ZUSA-HT-2177
ZUSA-HT-2178
ZUSA-HT-2179
ZUSA-HT-2181
ZUSA-HT-2182
ZUSA-HT-2183
ZUSA-HT-2184
ZUSA-HT-2190
ZUSA-HT-2191
ZUSA-HT-2192
ZUSA-HT-2193
ZUSA-HT-2194
ZUSA-HT-2195
ZUSA-HT-2197
ZUSA-HT-2198
ZUSA-HT-2199
ZUSA-HT-2200
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Specs Met Length
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"5/8"~2.069FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-27100 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"1/2"~2.069FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-2750 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"1/2"~2.069FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-2725 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"1/2"~2.069FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-2710 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"1/2"~2.069FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-275 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/8"1/4"5/8"~0.966FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"1/4"5/8"~0.966FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1/2"3/8"5/8"~0.966FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"3/8"5/8"~0.966FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)5/8"1/2"5/8"~0.69FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)3/4"1/2"1/2"~2.069FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1"3/4"1"~1.034FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)1-1/4"1"1-1/4"~0.828FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2"1-1/2"1-1/2"~0.966FDA, NSF 51, 3A 20-272 ft.
1 Piece(s)

Quote

Transparent (including non-white colors)2-1/2"2"2"~0.69FDA, NSF 51, 3A 20-272 ft.

Loading...

Basic Information

Material PVC Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -40::60 Durometer 70A Reinforcement Polyester Braid

Additional Products in this Category

Tech Support