(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Latex is naturally very strong and stretches and compresses better than other rubber materials. This latex tubing is extra soft making it easy to work with, yet is still stronger than other rubber tubing.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-225 | latex | 1/16" | 1/8" | 1/32" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-226 | latex | 1/16" | 3/16" | 1/16" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-227 | latex | 1/8" | 3/16" | 1/32" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-228 | latex | 1/8" | 1/4" | 1/16" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-229 | latex | 3/16" | 5/16" | 1/16" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-2904 | latex | 3/16" | 7/16" | 1/8" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-230 | latex | 1/4" | 3/8" | 1/16" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-231 | latex | 1/4" | 1/2" | 1/8" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-2906 | latex | 5/16" | 9/16" | 1/8" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-232 | latex | 3/8" | 17/32" | 5/64" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-233 | latex | 3/8" | 5/8" | 1/8" | 25 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-241 | latex | 1/16" | 1/8" | 1/32" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-242 | latex | 1/16" | 3/16" | 1/16" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-243 | latex | 1/8" | 3/16" | 1/32" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-244 | latex | 1/8" | 1/4" | 1/16" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-245 | latex | 3/16" | 5/16" | 1/16" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-3287 | latex | 3/16" | 7/16" | 1/8" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-246 | latex | 1/4" | 3/8" | 1/16" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-247 | latex | 1/4" | 1/2" | 1/8" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-3289 | latex | 5/16" | 9/16" | 1/8" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-248 | latex | 3/8" | 17/32" | 5/64" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-249 | latex | 3/8" | 5/8" | 1/8" | 10 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1361 | latex | 1/16" | 1/8" | 1/32" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1362 | latex | 1/16" | 3/16" | 1/16" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1363 | latex | 1/8" | 3/16" | 1/32" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1364 | latex | 1/8" | 1/4" | 1/16" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1365 | latex | 3/16" | 5/16" | 1/16" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-3290 | latex | 3/16" | 7/16" | 1/8" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1366 | latex | 1/4" | 3/8" | 1/16" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1367 | latex | 1/4" | 1/2" | 1/8" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-3292 | latex | 5/16" | 9/16" | 1/8" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1368 | latex | 3/8" | 17/32" | 5/64" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-1369 | latex | 3/8" | 5/8" | 1/8" | 5 ft. | 40a | none | opaque | amber | 40 psi |
zusa-ht-3897 | latex | 2mm | 4mm | 1mm | 25 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3904 | latex | 3mm | 5mm | 1mm | 25 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3911 | latex | 4mm | 6mm | 1mm | 25 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3918 | latex | 5mm | 8mm | 1.5mm | 25 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3925 | latex | 6mm | 9mm | 1.5mm | 25 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3932 | latex | 7mm | 10mm | 1.5mm | 25 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3939 | latex | 8mm | 12mm | 2mm | 25 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3898 | latex | 2mm | 4mm | 1mm | 10 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3905 | latex | 3mm | 5mm | 1mm | 10 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3912 | latex | 4mm | 6mm | 1mm | 10 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3919 | latex | 5mm | 8mm | 1.5mm | 10 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3926 | latex | 6mm | 9mm | 1.5mm | 10 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3933 | latex | 7mm | 10mm | 1.5mm | 10 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3940 | latex | 8mm | 12mm | 2mm | 10 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3899 | latex | 2mm | 4mm | 1mm | 5 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3906 | latex | 3mm | 5mm | 1mm | 5 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3913 | latex | 4mm | 6mm | 1mm | 5 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3920 | latex | 5mm | 8mm | 1.5mm | 5 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3927 | latex | 6mm | 9mm | 1.5mm | 5 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3934 | latex | 7mm | 10mm | 1.5mm | 5 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3941 | latex | 8mm | 12mm | 2mm | 5 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3900 | latex | 2mm | 4mm | 1mm | 2 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3907 | latex | 3mm | 5mm | 1mm | 2 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3914 | latex | 4mm | 6mm | 1mm | 2 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3921 | latex | 5mm | 8mm | 1.5mm | 2 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3928 | latex | 6mm | 9mm | 1.5mm | 2 ft. | 40a | none | opaque | amber | 35psi |
zusa-ht-3935 | latex | 7mm | 10mm | 1.5mm | 2 ft. | 40a | none | opaque | amber | 30psi |
zusa-ht-3942 | latex | 8mm | 12mm | 2mm | 2 ft. | 40a | none | opaque | amber | 35psi |
Loading...
Material | Polyester | Color | Orange | Applicable Fluid | Water / Air / Chemical |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -1::38 | Durometer | 40A |
Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy