(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Hard, D.O.T.

Tubing - Nylon, Hard, D.O.T.

D.O.T tubing meets the standards defined by SAE J844 and FMVSS 106 for air brake systems. This material exhibits outstanding abrasion, chemical, impact, moisture, and temperature resistance.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-2796nylon 120.079"1/8"0.023"250 ft.68dnoneopaqueblue500 psi
zusa-ht-2801nylon 120.092"5/32"0.032"250 ft.68dnoneopaqueblack500 psi
zusa-ht-2807nylon 120.170"1/4"0.040"250 ft.68dnoneopaqueblack500 psi
zusa-ht-2808nylon 120.170"1/4"0.040"250 ft.68dnoneopaqueblue500 psi
zusa-ht-2811nylon 120.170"1/4"0.040"250 ft.68dnoneopaquered500 psi
zusa-ht-2812nylon 120.170"1/4"0.040"250 ft.68dnoneopaqueyellow500 psi
zusa-ht-2586nylon 120.079"1/8"0.023"100 ft.68dnoneopaqueblue500 psi
zusa-ht-2591nylon 120.092"5/32"0.032"100 ft.68dnoneopaqueblack500 psi
zusa-ht-2597nylon 120.170"1/4"0.040"100 ft.68dnoneopaqueblack500 psi
zusa-ht-2598nylon 120.170"1/4"0.040"100 ft.68dnoneopaqueblue500 psi
zusa-ht-2601nylon 120.170"1/4"0.040"100 ft.68dnoneopaquered500 psi
zusa-ht-2602nylon 120.170"1/4"0.040"100 ft.68dnoneopaqueyellow500 psi
zusa-ht-2628nylon 120.079"1/8"0.023"50 ft.68dnoneopaqueblue500 psi
zusa-ht-2633nylon 120.092"5/32"0.032"50 ft.68dnoneopaqueblack500 psi
zusa-ht-2639nylon 120.170"1/4"0.040"50 ft.68dnoneopaqueblack500 psi
zusa-ht-2640nylon 120.170"1/4"0.040"50 ft.68dnoneopaqueblue500 psi
zusa-ht-2643nylon 120.170"1/4"0.040"50 ft.68dnoneopaquered500 psi
zusa-ht-2644nylon 120.170"1/4"0.040"50 ft.68dnoneopaqueyellow500 psi
zusa-ht-2670nylon 120.079"1/8"0.023"25 ft.68dnoneopaqueblue500 psi
zusa-ht-2675nylon 120.092"5/32"0.032"25 ft.68dnoneopaqueblack500 psi
zusa-ht-2681nylon 120.170"1/4"0.040"25 ft.68dnoneopaqueblack500 psi
zusa-ht-2682nylon 120.170"1/4"0.040"25 ft.68dnoneopaqueblue500 psi
zusa-ht-2685nylon 120.170"1/4"0.040"25 ft.68dnoneopaquered500 psi
zusa-ht-2686nylon 120.170"1/4"0.040"25 ft.68dnoneopaqueyellow500 psi
zusa-ht-2712nylon 120.079"1/8"0.023"10 ft.68dnoneopaqueblue500 psi
zusa-ht-2717nylon 120.092"5/32"0.032"10 ft.68dnoneopaqueblack500 psi
zusa-ht-2723nylon 120.170"1/4"0.040"10 ft.68dnoneopaqueblack500 psi
zusa-ht-2724nylon 120.170"1/4"0.040"10 ft.68dnoneopaqueblue500 psi
zusa-ht-2727nylon 120.170"1/4"0.040"10 ft.68dnoneopaquered500 psi
zusa-ht-2728nylon 120.170"1/4"0.040"10 ft.68dnoneopaqueyellow500 psi
zusa-ht-2754nylon 120.079"1/8"0.023"5 ft.68dnoneopaqueblue500 psi
zusa-ht-2759nylon 120.092"5/32"0.032"5 ft.68dnoneopaqueblack500 psi
zusa-ht-2765nylon 120.170"1/4"0.040"5 ft.68dnoneopaqueblack500 psi
zusa-ht-2766nylon 120.170"1/4"0.040"5 ft.68dnoneopaqueblue500 psi
zusa-ht-2769nylon 120.170"1/4"0.040"5 ft.68dnoneopaquered500 psi
zusa-ht-2770nylon 120.170"1/4"0.040"5 ft.68dnoneopaqueyellow500 psi
zusa-ht-3004nylon 120.079"1/8"0.023"2 ft.68dnoneopaqueblue500 psi
zusa-ht-3005nylon 120.092"5/32"0.032"2 ft.68dnoneopaqueblack500 psi
zusa-ht-3006nylon 120.170"1/4"0.040"2 ft.68dnoneopaqueblack500 psi
zusa-ht-3007nylon 120.170"1/4"0.040"2 ft.68dnoneopaqueblue500 psi
zusa-ht-3008nylon 120.170"1/4"0.040"2 ft.68dnoneopaquered500 psi
zusa-ht-3009nylon 120.170"1/4"0.040"2 ft.68dnoneopaqueyellow500 psi
Part Number
ZUSA-HT-2586
ZUSA-HT-2591
ZUSA-HT-2597
ZUSA-HT-2598
ZUSA-HT-2601
ZUSA-HT-2602
ZUSA-HT-2628
ZUSA-HT-2633
ZUSA-HT-2639
ZUSA-HT-2640
ZUSA-HT-2643
ZUSA-HT-2644
ZUSA-HT-2670
ZUSA-HT-2675
ZUSA-HT-2681
ZUSA-HT-2682
ZUSA-HT-2685
ZUSA-HT-2686
ZUSA-HT-2712
ZUSA-HT-2717
ZUSA-HT-2723
ZUSA-HT-2724
ZUSA-HT-2727
ZUSA-HT-2728
ZUSA-HT-2754
ZUSA-HT-2759
ZUSA-HT-2765
ZUSA-HT-2766
ZUSA-HT-2769
ZUSA-HT-2770
ZUSA-HT-2796
ZUSA-HT-2801
ZUSA-HT-2807
ZUSA-HT-2808
ZUSA-HT-2811
ZUSA-HT-2812
ZUSA-HT-3004
ZUSA-HT-3005
ZUSA-HT-3006
ZUSA-HT-3007
ZUSA-HT-3008
ZUSA-HT-3009
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length
1 Piece(s)

Quote

Blue1/8"0.079"3/4"100 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"100 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"100 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"100 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"100 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"100 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"50 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"50 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"50 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"50 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"50 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"50 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"25 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"25 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"25 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"25 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"25 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"25 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"10 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"10 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"10 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"10 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"10 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"10 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"5 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"5 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"5 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"5 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"5 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"5 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"250 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"250 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"250 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"250 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"250 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"250 ft.
1 Piece(s)

Quote

Blue1/8"0.079"3/4"2 ft.
1 Piece(s)

Quote

Black5/32"0.092"3/4"2 ft.
1 Piece(s)

Quote

Black1/4"0.170"1"2 ft.
1 Piece(s)

Quote

Blue1/4"0.170"1"2 ft.
1 Piece(s)

Quote

Red1/4"0.170"1"2 ft.
1 Piece(s)

Quote

Yellow1/4"0.170"1"2 ft.

Loading...

  1. 1

Basic Information

Material Nylon Applicable Fluid Water / Air / Chemical Material: Nylon Nylon 12
Operating Environment Standard / Water Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -40::116 Operating Pressure Range (With Air)(MPa) ::3.448
Durometer 68D Reinforcement None Specs Met FMVSS 106, SAE J844 A

Additional Products in this Category

Tech Support