(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - FEP, Ultra Chemical-Resistant

Tubing - FEP, Ultra Chemical-Resistant

FEP tubing is comparable to PTFE in terms on heat, chemical resistance, and has a low friction surface, but has better clarity than PTFE when transparency is necessary in your application.

Part Number

Configured Part Number is shown.

part numbermaterialidodwall thicknesslengthdurometerreinforcementclaritycoloroperating pressure
zusa-ht-897fep1/16"1/8"1/32"100 ft.55dnonesemi-clearclear360 psi
zusa-ht-899fep1/8"3/16"1/32"100 ft.55dnonesemi-clearclear230 psi
zusa-ht-2913fep3/16"1/4"1/32"100 ft.55dnonesemi-clearclear130 psi
zusa-ht-901fep3/16"5/16"1/16"100 ft.55dnonesemi-clearclear280 psi
zusa-ht-902fep1/4"3/8"1/16"100 ft.55dnonesemi-clearclear360 psi
zusa-ht-2914fep5/16"3/8"1/32"100 ft.55dnonesemi-clearclear85 psi
zusa-ht-904fep3/8"1/2"1/16"100 ft.55dnonesemi-clearclear160 psi
zusa-ht-906fep1/2"5/8"1/16"100 ft.55dnonesemi-clearclear130 psi
zusa-ht-2915fep3/4"7/8"1/16"100 ft.55dnonesemi-clearclear70 psi
zusa-ht-2916fep1"1-1/8"1/16"100 ft.55dnonesemi-clearclear70 psi
zusa-ht-913fep1/16"1/8"1/32"50 ft.55dnonesemi-clearclear360 psi
zusa-ht-915fep1/8"3/16"1/32"50 ft.55dnonesemi-clearclear230 psi
zusa-ht-3302fep3/16"1/4"1/32"50 ft.55dnonesemi-clearclear130 psi
zusa-ht-917fep3/16"5/16"1/16"50 ft.55dnonesemi-clearclear280 psi
zusa-ht-918fep1/4"3/8"1/16"50 ft.55dnonesemi-clearclear360 psi
zusa-ht-3303fep5/16"3/8"1/32"50 ft.55dnonesemi-clearclear85 psi
zusa-ht-920fep3/8"1/2"1/16"50 ft.55dnonesemi-clearclear160 psi
zusa-ht-922fep1/2"5/8"1/16"50 ft.55dnonesemi-clearclear130 psi
zusa-ht-3304fep3/4"7/8"1/16"50 ft.55dnonesemi-clearclear70 psi
zusa-ht-3305fep1"1-1/8"1/16"50 ft.55dnonesemi-clearclear70 psi
zusa-ht-929fep1/16"1/8"1/32"25 ft.55dnonesemi-clearclear360 psi
zusa-ht-931fep1/8"3/16"1/32"25 ft.55dnonesemi-clearclear230 psi
zusa-ht-3335fep3/16"1/4"1/32"25 ft.55dnonesemi-clearclear130 psi
zusa-ht-933fep3/16"5/16"1/16"25 ft.55dnonesemi-clearclear280 psi
zusa-ht-934fep1/4"3/8"1/16"25 ft.55dnonesemi-clearclear360 psi
zusa-ht-3336fep5/16"3/8"1/32"25 ft.55dnonesemi-clearclear85 psi
zusa-ht-936fep3/8"1/2"1/16"25 ft.55dnonesemi-clearclear160 psi
zusa-ht-938fep1/2"5/8"1/16"25 ft.55dnonesemi-clearclear130 psi
zusa-ht-3337fep3/4"7/8"1/16"25 ft.55dnonesemi-clearclear70 psi
zusa-ht-3338fep1"1-1/8"1/16"25 ft.55dnonesemi-clearclear70 psi
zusa-ht-945fep1/16"1/8"1/32"10 ft.55dnonesemi-clearclear360 psi
zusa-ht-947fep1/8"3/16"1/32"10 ft.55dnonesemi-clearclear230 psi
zusa-ht-3368fep3/16"1/4"1/32"10 ft.55dnonesemi-clearclear130 psi
zusa-ht-949fep3/16"5/16"1/16"10 ft.55dnonesemi-clearclear280 psi
zusa-ht-950fep1/4"3/8"1/16"10 ft.55dnonesemi-clearclear360 psi
zusa-ht-3369fep5/16"3/8"1/32"10 ft.55dnonesemi-clearclear85 psi
zusa-ht-952fep3/8"1/2"1/16"10 ft.55dnonesemi-clearclear160 psi
zusa-ht-954fep1/2"5/8"1/16"10 ft.55dnonesemi-clearclear130 psi
zusa-ht-3370fep3/4"7/8"1/16"10 ft.55dnonesemi-clearclear70 psi
zusa-ht-3371fep1"1-1/8"1/16"10 ft.55dnonesemi-clearclear70 psi
zusa-ht-1681fep1/16"1/8"1/32"5 ft.55dnonesemi-clearclear360 psi
zusa-ht-1683fep1/8"3/16"1/32"5 ft.55dnonesemi-clearclear230 psi
zusa-ht-3401fep3/16"1/4"1/32"5 ft.55dnonesemi-clearclear130 psi
zusa-ht-1685fep3/16"5/16"1/16"5 ft.55dnonesemi-clearclear280 psi
zusa-ht-1686fep1/4"3/8"1/16"5 ft.55dnonesemi-clearclear360 psi
zusa-ht-3402fep5/16"3/8"1/32"5 ft.55dnonesemi-clearclear85 psi
zusa-ht-1688fep3/8"1/2"1/16"5 ft.55dnonesemi-clearclear160 psi
zusa-ht-1690fep1/2"5/8"1/16"5 ft.55dnonesemi-clearclear130 psi
zusa-ht-3403fep3/4"7/8"1/16"5 ft.55dnonesemi-clearclear70 psi
zusa-ht-3404fep1"1-1/8"1/16"5 ft.55dnonesemi-clearclear70 psi
zusa-ht-1697fep1/16"1/8"1/32"2 ft.55dnonesemi-clearclear360 psi
zusa-ht-1699fep1/8"3/16"1/32"2 ft.55dnonesemi-clearclear230 psi
zusa-ht-3434fep3/16"1/4"1/32"2 ft.55dnonesemi-clearclear130 psi
zusa-ht-1701fep3/16"5/16"1/16"2 ft.55dnonesemi-clearclear280 psi
zusa-ht-1702fep1/4"3/8"1/16"2 ft.55dnonesemi-clearclear360 psi
zusa-ht-3435fep5/16"3/8"1/32"2 ft.55dnonesemi-clearclear85 psi
zusa-ht-1704fep3/8"1/2"1/16"2 ft.55dnonesemi-clearclear160 psi
zusa-ht-1706fep1/2"5/8"1/16"2 ft.55dnonesemi-clearclear130 psi
zusa-ht-3436fep3/4"7/8"1/16"2 ft.55dnonesemi-clearclear70 psi
zusa-ht-3437fep1"1-1/8"1/16"2 ft.55dnonesemi-clearclear70 psi
Part Number
ZUSA-HT-1681
ZUSA-HT-1683
ZUSA-HT-1685
ZUSA-HT-1686
ZUSA-HT-1688
ZUSA-HT-1690
ZUSA-HT-1697
ZUSA-HT-1699
ZUSA-HT-1701
ZUSA-HT-1702
ZUSA-HT-1704
ZUSA-HT-1706
ZUSA-HT-2913
ZUSA-HT-2914
ZUSA-HT-2915
ZUSA-HT-2916
ZUSA-HT-3302
ZUSA-HT-3303
ZUSA-HT-3304
ZUSA-HT-3305
ZUSA-HT-3335
ZUSA-HT-3336
ZUSA-HT-3337
ZUSA-HT-3338
ZUSA-HT-3368
ZUSA-HT-3369
ZUSA-HT-3370
ZUSA-HT-3371
ZUSA-HT-3401
ZUSA-HT-3402
ZUSA-HT-3403
ZUSA-HT-3404
ZUSA-HT-3434
ZUSA-HT-3435
ZUSA-HT-3436
ZUSA-HT-3437
ZUSA-HT-897
ZUSA-HT-899
ZUSA-HT-901
ZUSA-HT-902
ZUSA-HT-904
ZUSA-HT-906
ZUSA-HT-913
ZUSA-HT-915
ZUSA-HT-917
ZUSA-HT-918
ZUSA-HT-920
ZUSA-HT-922
ZUSA-HT-929
ZUSA-HT-931
ZUSA-HT-933
ZUSA-HT-934
ZUSA-HT-936
ZUSA-HT-938
ZUSA-HT-945
ZUSA-HT-947
ZUSA-HT-949
ZUSA-HT-950
ZUSA-HT-952
ZUSA-HT-954
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.4835 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.5865 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.9315 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.4835 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.1035 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.8975 ft.
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.4832 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.5862 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.9312 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.4832 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.1032 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.8972 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.897100 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.586100 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.483100 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.483100 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.89750 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.58650 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.48350 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.48350 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.89725 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.58625 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.48325 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.48325 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.89710 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.58610 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.48310 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.48310 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.8975 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.5865 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.4835 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.4835 ft.
1 Piece(s)

Quote

1/4"3/16"3"null~0.8972 ft.
1 Piece(s)

Quote

3/8"5/16"4"null~0.5862 ft.
1 Piece(s)

Quote

7/8"3/4"6"null~0.4832 ft.
1 Piece(s)

Quote

1-1/8"1"8"null~0.4832 ft.
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.483100 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.586100 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.931100 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.483100 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.103100 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.897100 ft.
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.48350 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.58650 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.93150 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.48350 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.10350 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.89750 ft.
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.48325 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.58625 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.93125 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.48325 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.10325 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.89725 ft.
1 Piece(s)

Quote

1/8"1/16"1/2"null~2.48310 ft.
1 Piece(s)

Quote

3/16"1/8"1/2"null~1.58610 ft.
1 Piece(s)

Quote

5/16"3/16"1/2"null~1.93110 ft.
1 Piece(s)

Quote

3/8"1/4"1/2"null~2.48310 ft.
1 Piece(s)

Quote

1/2"3/8"2"null~1.10310 ft.
1 Piece(s)

Quote

5/8"1/2"3"null~0.89710 ft.

Loading...

  1. 1

Basic Information

Material Fluororesin Color Transparent (including non-white colors) Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil
Material, Fluororesin Standard Fluororesin Operating Environment Standard / Water Resistance / Oil Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -129::232
Durometer 55D Reinforcement None Specs Met FDA, NSF 51

Additional Products in this Category

Tech Support