(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducing Union Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Reducing Union Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-140nylonreducing unionstraight5/32" tube1/8" tube5/32"
zusa-tf-ptc-141nylonreducing unionstraight1/4" tube1/8" tube1/4"
zusa-tf-ptc-142nylonreducing unionstraight1/4" tube5/32" tube1/4"
zusa-tf-ptc-144nylonreducing unionstraight3/8" tube1/4" tube3/8"
zusa-tf-ptc-145nylonreducing unionstraight1/2" tube3/8" tube1/2"
zusa-tf-ptc-147nylonreducing unionstraight6mm tube4mm tube6mm
zusa-tf-ptc-148nylonreducing unionstraight8mm tube4mm tube8mm
zusa-tf-ptc-149nylonreducing unionstraight8mm tube6mm tube8mm
zusa-tf-ptc-150nylonreducing unionstraight10mm tube6mm tube10mm
zusa-tf-ptc-151nylonreducing unionstraight10mm tube8mm tube10mm
zusa-tf-ptc-152nylonreducing unionstraight12mm tube8mm tube12mm
zusa-tf-ptc-153nylonreducing unionstraight12mm tube10mm tube12mm
zusa-tf-ptc-154nylonreducing unionstraight14mm tube12mm tube14mm
Part Number
ZUSA-TF-PTC-140
ZUSA-TF-PTC-141
ZUSA-TF-PTC-142
ZUSA-TF-PTC-144
ZUSA-TF-PTC-145
ZUSA-TF-PTC-147
ZUSA-TF-PTC-148
ZUSA-TF-PTC-149
ZUSA-TF-PTC-150
ZUSA-TF-PTC-151
ZUSA-TF-PTC-152
ZUSA-TF-PTC-153
ZUSA-TF-PTC-154
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" Tube
1 Piece(s)

81 Days

1/4"1/4" Tube1/8" Tube
1 Piece(s)

Quote

1/4"1/4" Tube5/32" Tube
1 Piece(s)

81 Days

3/8"3/8" Tube1/4" Tube
1 Piece(s)

81 Days

1/2"1/2" Tube3/8" Tube
1 Piece(s)

13 Days

66mm Tube4mm Tube
1 Piece(s)

13 Days

88mm Tube4mm Tube
1 Piece(s)

81 Days

88mm Tube6mm Tube
1 Piece(s)

13 Days

1010mm Tube6mm Tube
1 Piece(s)

13 Days

1010mm Tube8mm Tube
1 Piece(s)

13 Days

1212mm Tube8mm Tube
1 Piece(s)

13 Days

1212mm Tube10mm Tube
1 Piece(s)

13 Days

1414mm Tube12mm Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union, Unequal Dia.
Screw Mounting, Direction Straight Material Nylon Style Reducing Union
Shape Straight Body Color Black Ring Release Material Plastic
Ring Release Color Black Gripping Ring Material Stainless Steel O-Ring Material Buna-N
Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support