(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Female Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Female Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-329nylonfemale elbow90 degree elbow1/8" tube1/8" npt female1/8"
zusa-tf-ptc-330nylonfemale elbow90 degree elbow1/8" tube1/4" npt female1/8"
zusa-tf-ptc-331nylonfemale elbow90 degree elbow5/32" tube1/8" npt female5/32"
zusa-tf-ptc-332nylonfemale elbow90 degree elbow5/32" tube1/4" npt female5/32"
zusa-tf-ptc-334nylonfemale elbow90 degree elbow1/4" tube1/8" npt female1/4"
zusa-tf-ptc-335nylonfemale elbow90 degree elbow1/4" tube1/4" npt female1/4"
zusa-tf-ptc-336nylonfemale elbow90 degree elbow1/4" tube3/8" npt female1/4"
zusa-tf-ptc-339nylonfemale elbow90 degree elbow3/8" tube1/8" npt female3/8"
zusa-tf-ptc-340nylonfemale elbow90 degree elbow3/8" tube1/4" npt female3/8"
zusa-tf-ptc-341nylonfemale elbow90 degree elbow3/8" tube3/8" npt female3/8"
zusa-tf-ptc-342nylonfemale elbow90 degree elbow3/8" tube1/2" npt female3/8"
zusa-tf-ptc-343nylonfemale elbow90 degree elbow1/2" tube1/4" npt female1/2"
zusa-tf-ptc-344nylonfemale elbow90 degree elbow1/2" tube3/8" npt female1/2"
zusa-tf-ptc-345nylonfemale elbow90 degree elbow1/2" tube1/2" npt female1/2"
Part Number
ZUSA-TF-PTC-329
ZUSA-TF-PTC-330
ZUSA-TF-PTC-331
ZUSA-TF-PTC-332
ZUSA-TF-PTC-334
ZUSA-TF-PTC-335
ZUSA-TF-PTC-336
ZUSA-TF-PTC-339
ZUSA-TF-PTC-340
ZUSA-TF-PTC-341
ZUSA-TF-PTC-342
ZUSA-TF-PTC-343
ZUSA-TF-PTC-344
ZUSA-TF-PTC-345
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

1/8"1/8" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Female1/4"
1 Piece(s)

Quote

1/4"1/4" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/8" NPT Female1/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" NPT Female1/2"
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" NPT Female1/4"
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" NPT Female3/8"
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" NPT Female1/2"

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Direction
Screw Mounting, Direction Elbows Material Nylon Style Female Elbow
Shape 90 Degree Elbow Pipe Thread Type NPT Female Pipe Thread Material Nickel-Plated Brass
Body Color Black Ring Release Material Plastic Ring Release Color Black
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support