(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - 45 Degree, Quick Clamp, 304 Stainless Steel, Sanitary Fittings

Tee - 45 Degree, Quick Clamp, 304 Stainless Steel, Sanitary Fittings

3 Ports allow you to divert flow in multiple directions. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.

Part Number

Configured Part Number is shown.

part numbertube connection typematerialappearanceshapeconnection (a)connection (b)connection (c)specs met
zusa-stf-qc-85quick-clamp304 stainless steelpolished45 degree teequick-clamp 1"quick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-86quick-clamp304 stainless steelpolished45 degree teequick-clamp 1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-87quick-clamp304 stainless steelpolished45 degree teequick-clamp 2"quick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-88quick-clamp304 stainless steelpolished45 degree teequick-clamp 2-1/2"quick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-89quick-clamp304 stainless steelpolished45 degree teequick-clamp 3"quick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-90quick-clamp304 stainless steelpolished45 degree teequick-clamp 4"quick-clamp 4"quick-clamp 4"3a 63-03
Part Number
ZUSA-STF-QC-85
ZUSA-STF-QC-86
ZUSA-STF-QC-87
ZUSA-STF-QC-88
ZUSA-STF-QC-89
ZUSA-STF-QC-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal O.D. D
(Ø)
Connection A Connection B Connection C For Flange OD
1 Piece(s)

13 Days

1"Quick-Clamp 1"Quick-Clamp 1"Quick-Clamp 1"1.984"
1 Piece(s)

13 Days

1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"
1 Piece(s)

13 Days

2"Quick-Clamp 2"Quick-Clamp 2"Quick-Clamp 2"2.516"
1 Piece(s)

13 Days

2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"
1 Piece(s)

13 Days

3"Quick-Clamp 3"Quick-Clamp 3"Quick-Clamp 3"3.579"
1 Piece(s)

13 Days

4"Quick-Clamp 4"Quick-Clamp 4"Quick-Clamp 4"4.682"

Loading...

  1. 1

Basic Information

Type Clamp Fitting Shape 45° Connection Type (between Equal Type/Dia. Fittings) Others
Connection Type 1 (Left or Large Diameter Side) Others Tube Connection Type Quick-Clamp Material 304 Stainless Steel
Appearance Polished Shape 45 Degree Tee Specs Met 3A 63-03

Additional Products in this Category

Tech Support