(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These items connect clamp fittings to male pipe. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
part number | tube connection type | material | appearance | shape | connection (a) | connection (b) |
zusa-stf-qc-479 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 1/2" | npt male 1/2" |
zusa-stf-qc-480 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 3/4" | npt male 3/4" |
zusa-stf-qc-481 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 1" | npt male 1" |
zusa-stf-qc-482 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 1-1/2" | npt male 1-1/2" |
zusa-stf-qc-483 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 2" | npt male 2" |
zusa-stf-qc-484 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 2-1/2" | npt male 2-1/2" |
zusa-stf-qc-485 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 3" | npt male 3" |
zusa-stf-qc-486 | quick-clamp | 316 stainless steel | polished | straight | quick-clamp 4" | npt male 4" |
Part Number |
---|
ZUSA-STF-QC-479 |
ZUSA-STF-QC-480 |
ZUSA-STF-QC-481 |
ZUSA-STF-QC-482 |
ZUSA-STF-QC-483 |
ZUSA-STF-QC-484 |
ZUSA-STF-QC-485 |
ZUSA-STF-QC-486 |
Loading...
Type | Clamp | Fitting Shape | Straight | Connection Type 1 (Left or Large Diameter Side) | Others |
---|---|---|---|---|---|
Tube Connection Type | Quick-Clamp | Material | 316 Stainless Steel | Appearance | Polished |
Shape | Straight | Thread Type | NPT Male |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy