(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe - Straight Connector, Quick Clamp Type, Sanitary Fittings

Pipe - Straight Connector, Quick Clamp Type, Sanitary Fittings

Connect straight to straight runs of tubing. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.

Part Number

Configured Part Number is shown.

part numbertube connection typematerialappearanceshapeconnection (a)connection (b)specs met
zusa-stf-qc-16quick-clamp304 stainless steelpolishedstraightquick-clamp 1/2"quick-clamp 1/2"3a 63-03
zusa-stf-qc-17quick-clamp304 stainless steelpolishedstraightquick-clamp 3/4"quick-clamp 3/4"3a 63-03
zusa-stf-qc-18quick-clamp304 stainless steelpolishedstraightquick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-19quick-clamp304 stainless steelpolishedstraightquick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-20quick-clamp304 stainless steelpolishedstraightquick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-21quick-clamp304 stainless steelpolishedstraightquick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-22quick-clamp304 stainless steelpolishedstraightquick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-23quick-clamp304 stainless steelpolishedstraightquick-clamp 4"quick-clamp 4"3a 63-03
zusa-stf-qc-25quick-clamp304 stainless steelpolishedstraightquick-clamp 1/2"quick-clamp 1/2"3a 63-03
zusa-stf-qc-26quick-clamp304 stainless steelpolishedstraightquick-clamp 3/4"quick-clamp 3/4"3a 63-03
zusa-stf-qc-27quick-clamp304 stainless steelpolishedstraightquick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-28quick-clamp304 stainless steelpolishedstraightquick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-29quick-clamp304 stainless steelpolishedstraightquick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-30quick-clamp304 stainless steelpolishedstraightquick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-31quick-clamp304 stainless steelpolishedstraightquick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-32quick-clamp304 stainless steelpolishedstraightquick-clamp 4"quick-clamp 4"3a 63-03
zusa-stf-qc-34quick-clamp304 stainless steelpolishedstraightquick-clamp 1/2"quick-clamp 1/2"3a 63-03
zusa-stf-qc-35quick-clamp304 stainless steelpolishedstraightquick-clamp 3/4"quick-clamp 3/4"3a 63-03
zusa-stf-qc-36quick-clamp304 stainless steelpolishedstraightquick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-37quick-clamp304 stainless steelpolishedstraightquick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-38quick-clamp304 stainless steelpolishedstraightquick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-39quick-clamp304 stainless steelpolishedstraightquick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-40quick-clamp304 stainless steelpolishedstraightquick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-41quick-clamp304 stainless steelpolishedstraightquick-clamp 4"quick-clamp 4"3a 63-03
zusa-stf-qc-43quick-clamp304 stainless steelpolishedstraightquick-clamp 1/2"quick-clamp 1/2"3a 63-03
zusa-stf-qc-44quick-clamp304 stainless steelpolishedstraightquick-clamp 3/4"quick-clamp 3/4"3a 63-03
zusa-stf-qc-45quick-clamp304 stainless steelpolishedstraightquick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-46quick-clamp304 stainless steelpolishedstraightquick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-47quick-clamp304 stainless steelpolishedstraightquick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-48quick-clamp304 stainless steelpolishedstraightquick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-49quick-clamp304 stainless steelpolishedstraightquick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-50quick-clamp304 stainless steelpolishedstraightquick-clamp 4"quick-clamp 4"3a 63-03
zusa-stf-qc-52quick-clamp304 stainless steelpolishedstraightquick-clamp 1/2"quick-clamp 1/2"3a 63-03
zusa-stf-qc-53quick-clamp304 stainless steelpolishedstraightquick-clamp 3/4"quick-clamp 3/4"3a 63-03
zusa-stf-qc-54quick-clamp304 stainless steelpolishedstraightquick-clamp 1"quick-clamp 1"3a 63-03
zusa-stf-qc-55quick-clamp304 stainless steelpolishedstraightquick-clamp 1-1/2"quick-clamp 1-1/2"3a 63-03
zusa-stf-qc-56quick-clamp304 stainless steelpolishedstraightquick-clamp 2"quick-clamp 2"3a 63-03
zusa-stf-qc-57quick-clamp304 stainless steelpolishedstraightquick-clamp 2-1/2"quick-clamp 2-1/2"3a 63-03
zusa-stf-qc-58quick-clamp304 stainless steelpolishedstraightquick-clamp 3"quick-clamp 3"3a 63-03
zusa-stf-qc-59quick-clamp304 stainless steelpolishedstraightquick-clamp 4"quick-clamp 4"3a 63-03
Part Number
ZUSA-STF-QC-16
ZUSA-STF-QC-17
ZUSA-STF-QC-18
ZUSA-STF-QC-19
ZUSA-STF-QC-20
ZUSA-STF-QC-21
ZUSA-STF-QC-22
ZUSA-STF-QC-23
ZUSA-STF-QC-25
ZUSA-STF-QC-26
ZUSA-STF-QC-27
ZUSA-STF-QC-28
ZUSA-STF-QC-29
ZUSA-STF-QC-30
ZUSA-STF-QC-31
ZUSA-STF-QC-32
ZUSA-STF-QC-34
ZUSA-STF-QC-35
ZUSA-STF-QC-36
ZUSA-STF-QC-37
ZUSA-STF-QC-38
ZUSA-STF-QC-39
ZUSA-STF-QC-40
ZUSA-STF-QC-41
ZUSA-STF-QC-43
ZUSA-STF-QC-44
ZUSA-STF-QC-45
ZUSA-STF-QC-46
ZUSA-STF-QC-47
ZUSA-STF-QC-48
ZUSA-STF-QC-49
ZUSA-STF-QC-50
ZUSA-STF-QC-52
ZUSA-STF-QC-53
ZUSA-STF-QC-54
ZUSA-STF-QC-55
ZUSA-STF-QC-56
ZUSA-STF-QC-57
ZUSA-STF-QC-58
ZUSA-STF-QC-59
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type (between Equal Type/Dia. Fittings) Nominal O.D. D
(Ø)
Connection A Connection B For Flange OD Length
1 Piece(s)

13 Days

-1/2"Quick-Clamp 1/2"Quick-Clamp 1/2"0.984"4"
1 Piece(s)

13 Days

-3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"0.984"4"
1 Piece(s)

13 Days

-1"Quick-Clamp 1"Quick-Clamp 1"1.984"4"
1 Piece(s)

13 Days

Weld-On1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"4"
1 Piece(s)

13 Days

-2"Quick-Clamp 2"Quick-Clamp 2"2.516"4"
1 Piece(s)

13 Days

-2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"4"
1 Piece(s)

13 Days

Others3"Quick-Clamp 3"Quick-Clamp 3"3.579"4"
1 Piece(s)

13 Days

Others4"Quick-Clamp 4"Quick-Clamp 4"4.682"4"
1 Piece(s)

13 Days

Others1/2"Quick-Clamp 1/2"Quick-Clamp 1/2"0.984"6"
1 Piece(s)

13 Days

Others3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"0.984"6"
1 Piece(s)

13 Days

Others1"Quick-Clamp 1"Quick-Clamp 1"1.984"6"
1 Piece(s)

13 Days

Others1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"6"
1 Piece(s)

13 Days

Others2"Quick-Clamp 2"Quick-Clamp 2"2.516"6"
1 Piece(s)

13 Days

Others2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"6"
1 Piece(s)

13 Days

Others3"Quick-Clamp 3"Quick-Clamp 3"3.579"6"
1 Piece(s)

13 Days

Others4"Quick-Clamp 4"Quick-Clamp 4"4.682"6"
1 Piece(s)

13 Days

Others1/2"Quick-Clamp 1/2"Quick-Clamp 1/2"0.984"8"
1 Piece(s)

13 Days

Others3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"0.984"8"
1 Piece(s)

13 Days

Others1"Quick-Clamp 1"Quick-Clamp 1"1.984"8"
1 Piece(s)

13 Days

Others1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"8"
1 Piece(s)

13 Days

Others2"Quick-Clamp 2"Quick-Clamp 2"2.516"8"
1 Piece(s)

13 Days

Others2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"8"
1 Piece(s)

13 Days

Others3"Quick-Clamp 3"Quick-Clamp 3"3.579"8"
1 Piece(s)

13 Days

Others4"Quick-Clamp 4"Quick-Clamp 4"4.682"8"
1 Piece(s)

13 Days

Others1/2"Quick-Clamp 1/2"Quick-Clamp 1/2"0.984"12"
1 Piece(s)

13 Days

Others3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"0.984"12"
1 Piece(s)

13 Days

Others1"Quick-Clamp 1"Quick-Clamp 1"1.984"12"
1 Piece(s)

13 Days

Others1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"12"
1 Piece(s)

13 Days

Others2"Quick-Clamp 2"Quick-Clamp 2"2.516"12"
1 Piece(s)

13 Days

Others2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"12"
1 Piece(s)

13 Days

Others3"Quick-Clamp 3"Quick-Clamp 3"3.579"12"
1 Piece(s)

13 Days

Others4"Quick-Clamp 4"Quick-Clamp 4"4.682"12"
1 Piece(s)

13 Days

Others1/2"Quick-Clamp 1/2"Quick-Clamp 1/2"0.984"18"
1 Piece(s)

13 Days

Others3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"0.984"18"
1 Piece(s)

13 Days

Others1"Quick-Clamp 1"Quick-Clamp 1"1.984"18"
1 Piece(s)

13 Days

Others1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"1.984"18"
1 Piece(s)

13 Days

Others2"Quick-Clamp 2"Quick-Clamp 2"2.516"18"
1 Piece(s)

13 Days

Others2-1/2"Quick-Clamp 2-1/2"Quick-Clamp 2-1/2"3.047"18"
1 Piece(s)

13 Days

Others3"Quick-Clamp 3"Quick-Clamp 3"3.579"18"
1 Piece(s)

13 Days

Others4"Quick-Clamp 4"Quick-Clamp 4"4.682"18"

Loading...

  1. 1

Basic Information

Type Clamp Fitting Shape Straight Tube Connection Type Quick-Clamp
Material 304 Stainless Steel Appearance Polished Shape Straight
Specs Met 3A 63-03

Additional Products in this Category

Tech Support