(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Soft Buna-N O-Rings【5-25 Pieces Per Package】 (Part Numbers)

Oil-Resistant Soft Buna-N O-Rings

Soft durometer makes these easier to compress than standard Buna-N. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZUSAH50210

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusah50004buna-ninch0041/16"5/64"13/64"50aroundblackstandard
zusah50005buna-ninch0051/16"3/32"7/32"50aroundblackstandard
zusah50006buna-ninch0061/16"1/8"1/4"50aroundblackstandard
zusah50007buna-ninch0071/16"5/32"9/32"50aroundblackstandard
zusah50008buna-ninch0081/16"3/16"5/16"50aroundblackstandard
zusah50009buna-ninch0091/16"7/32"11/32"50aroundblackstandard
zusah50010buna-ninch0101/16"1/4"3/8"50aroundblackstandard
zusah50011buna-ninch0111/16"5/16"7/16"50aroundblackstandard
zusah50012buna-ninch0121/16"3/8"1/2"50aroundblackstandard
zusah50013buna-ninch0131/16"7/16"9/16"50aroundblackstandard
zusah50014buna-ninch0141/16"1/2"5/8"50aroundblackstandard
zusah50015buna-ninch0151/16"9/16"11/16"50aroundblackstandard
zusah50016buna-ninch0161/16"5/8"3/4"50aroundblackstandard
zusah50017buna-ninch0171/16"11/16"13/16"50aroundblackstandard
zusah50018buna-ninch0181/16"3/4"7/8"50aroundblackstandard
zusah50019buna-ninch0191/16"13/16"15/16"50aroundblackstandard
zusah50020buna-ninch0201/16"7/8"1"50aroundblackstandard
zusah50021buna-ninch0211/16"15/16"1-1/16"50aroundblackstandard
zusah50024buna-ninch0241/16"1-1/8"1-1/4"50aroundblackstandard
zusah50027buna-ninch0271/16"1-5/16"1-7/16"50aroundblackstandard
zusah50028buna-ninch0281/16"1-3/8"1-1/2"50aroundblackstandard
zusah50029buna-ninch0291/16"1-1/2"1-5/8"50aroundblackstandard
zusah50030buna-ninch0301/16"1-5/8"1-3/4"50aroundblackstandard
zusah50031buna-ninch0311/16"1-3/4"1-7/8"50aroundblackstandard
zusah50032buna-ninch0321/16"1-7/8"2"50aroundblackstandard
zusah50110buna-ninch1103/32"3/8"9/16"50aroundblackstandard
zusah50111buna-ninch1113/32"7/16"5/8"50aroundblackstandard
zusah50112buna-ninch1123/32"1/2"11/16"50aroundblackstandard
zusah50113buna-ninch1133/32"9/16"3/4"50aroundblackstandard
zusah50114buna-ninch1143/32"5/8"13/16"50aroundblackstandard
zusah50115buna-ninch1153/32"11/16"7/8"50aroundblackstandard
zusah50116buna-ninch1163/32"3/4"15/16"50aroundblackstandard
zusah50117buna-ninch1173/32"13/16"1"50aroundblackstandard
zusah50118buna-ninch1183/32"7/8"1-1/16"50aroundblackstandard
zusah50119buna-ninch1193/32"15/16"1-1/8"50aroundblackstandard
zusah50120buna-ninch1203/32"1"1-3/16"50aroundblackstandard
zusah50121buna-ninch1213/32"1-1/16"1-1/4"50aroundblackstandard
zusah50122buna-ninch1223/32"1-1/8"1-5/16"50aroundblackstandard
zusah50126buna-ninch1263/32"1-3/8"1-9/16"50aroundblackstandard
zusah50128buna-ninch1283/32"1-1/2"1-11/16"50aroundblackstandard
zusah50130buna-ninch1303/32"1-5/8"1-13/16"50aroundblackstandard
zusah50132buna-ninch1323/32"1-3/4"1-15/16"50aroundblackstandard
zusah50133buna-ninch1333/32"1-13/16"2"50aroundblackstandard
zusah50134buna-ninch1343/32"1-7/8"2-1/16"50aroundblackstandard
zusah50135buna-ninch1353/32"1-15/16"2-1/8"50aroundblackstandard
zusah50136buna-ninch1363/32"2"2-3/16"50aroundblackstandard
zusah50137buna-ninch1373/32"2-1/16"2-1/4"50aroundblackstandard
zusah50138buna-ninch1383/32"2-1/8"2-5/16"50aroundblackstandard
zusah50139buna-ninch1393/32"2-3/16"2-3/8"50aroundblackstandard
zusah50140buna-ninch1403/32"2-1/4"2-7/16"50aroundblackstandard
zusah50141buna-ninch1413/32"2-5/16"2-1/2"50aroundblackstandard
zusah50146buna-ninch1463/32"2-5/8"2-13/16"50aroundblackstandard
zusah50148buna-ninch1483/32"2-3/4"2-15/16"50aroundblackstandard
zusah50151buna-ninch1513/32"3"3-3/16"50aroundblackstandard
zusah50152buna-ninch1523/32"3-1/4"3-7/16"50aroundblackstandard
zusah50210buna-ninch2101/8"3/4"1"50aroundblackstandard
zusah50211buna-ninch2111/8"13/16"1-1/16"50aroundblackstandard
zusah50212buna-ninch2121/8"7/8"1-1/8"50aroundblackstandard
zusah50213buna-ninch2131/8"15/16"1-3/16"50aroundblackstandard
zusah50214buna-ninch2141/8"1"1-1/4"50aroundblackstandard
zusah50215buna-ninch2151/8"1-1/16"1-5/16"50aroundblackstandard
zusah50216buna-ninch2161/8"1-1/8"1-3/8"50aroundblackstandard
zusah50217buna-ninch2171/8"1-3/16"1-7/16"50aroundblackstandard
zusah50218buna-ninch2181/8"1-1/4"1-1/2"50aroundblackstandard
zusah50219buna-ninch2191/8"1-5/16"1-9/16"50aroundblackstandard
zusah50220buna-ninch2201/8"1-3/8"1-5/8"50aroundblackstandard
zusah50221buna-ninch2211/8"1-7/16"1-11/16"50aroundblackstandard
zusah50222buna-ninch2221/8"1-1/2"1-3/4"50aroundblackstandard
zusah50223buna-ninch2231/8"1-5/8"1-7/8"50aroundblackstandard
zusah50224buna-ninch2241/8"1-3/4"2"50aroundblackstandard
zusah50225buna-ninch2251/8"1-7/8"2-1/8"50aroundblackstandard
zusah50226buna-ninch2261/8"2"2-1/4"50aroundblackstandard
zusah50227buna-ninch2271/8"2-1/8"2-3/8"50aroundblackstandard
zusah50228buna-ninch2281/8"2-1/4"2-1/2"50aroundblackstandard
zusah50229buna-ninch2291/8"2-3/8"2-5/8"50aroundblackstandard
zusah50230buna-ninch2301/8"2-1/2"2-3/4"50aroundblackstandard
zusah50231buna-ninch2311/8"2-5/8"2-7/8"50aroundblackstandard
zusah50232buna-ninch2321/8"2-3/4"3"50aroundblackstandard
zusah50233buna-ninch2331/8"2-7/8"3-1/8"50aroundblackstandard
zusah50234buna-ninch2341/8"3"3-1/4"50aroundblackstandard
zusah50235buna-ninch2351/8"3-1/8"3-3/8"50aroundblackstandard
zusah50236buna-ninch2361/8"3-1/4"3-1/2"50aroundblackstandard
zusah50237buna-ninch2371/8"3-3/8"3-5/8"50aroundblackstandard
zusah50240buna-ninch2401/8"3-3/4"4"50aroundblackstandard
zusah50241buna-ninch2411/8"3-7/8"4-1/8"50aroundblackstandard
zusah50246buna-ninch2461/8"4-1/2"4-3/4"50aroundblackstandard
zusah50325buna-ninch3253/16"1-1/2"1-7/8"50aroundblackstandard
zusah50326buna-ninch3263/16"1-5/8"2"50aroundblackstandard
zusah50327buna-ninch3273/16"1-3/4"2-1/8"50aroundblackstandard
zusah50328buna-ninch3283/16"1-7/8"2-1/4"50aroundblackstandard
zusah50329buna-ninch3293/16"2"2-3/8"50aroundblackstandard
zusah50330buna-ninch3303/16"2-1/8"2-1/2"50aroundblackstandard
zusah50331buna-ninch3313/16"2-1/4"2-5/8"50aroundblackstandard
zusah50332buna-ninch3323/16"2-3/8"2-3/4"50aroundblackstandard
zusah50333buna-ninch3333/16"2-1/2"2-7/8"50aroundblackstandard
zusah50334buna-ninch3343/16"2-5/8"3"50aroundblackstandard
zusah50335buna-ninch3353/16"2-3/4"3-1/8"50aroundblackstandard
zusah50336buna-ninch3363/16"2-7/8"3-1/4"50aroundblackstandard
zusah50337buna-ninch3373/16"3"3-3/8"50aroundblackstandard
Part Number
ZUSAH50210
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

Quote

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 50A Hardness Soft Cross Section Shape Round
Color Black Grade Standard Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZUSAH50210 in the Oil-Resistant Soft Buna-N O-Rings series.

Products like this...

Part Number
ZUSAH50007
ZUSAH50008
ZUSAH50009
ZUSAH50211
ZUSAH50212
ZUSAH50213
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

Quote

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

81 Days

11/32"7/32"0090.070"1/16"0.176"7/32"0.348"11/32"

10 Pieces Per Package

1 Pack(s)

Quote

1-1/16"13/16"2110.139"1/8"0.796"13/16"1.074"1-1/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"

10 Pieces Per Package

1 Pack(s)

Quote

1-3/16"15/16"2130.139"1/8"0.921"15/16"1.199"1-3/16"

Additional Products in this Category

Tech Support