(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant Clean Room Buna-N O-Rings【25 Pieces Per Package】 (Part Numbers)

Oil-Resistant Clean Room Buna-N O-Rings

These Food Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.

Part Number

Configured Part Number is shown.

ZCLNH70FDA010

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zclnh70fda006buna-ninch0061/16"1/8"1/4"70aroundwhiteclean room
zclnh70fda007buna-ninch0071/16"5/32"9/32"70aroundwhiteclean room
zclnh70fda008buna-ninch0081/16"3/16"5/16"70aroundwhiteclean room
zclnh70fda009buna-ninch0091/16"7/32"11/32"70aroundwhiteclean room
zclnh70fda010buna-ninch0101/16"1/4"3/8"70aroundwhiteclean room
zclnh70fda011buna-ninch0111/16"5/16"7/16"70aroundwhiteclean room
zclnh70fda012buna-ninch0121/16"3/8"1/2"70aroundwhiteclean room
zclnh70fda013buna-ninch0131/16"7/16"9/16"70aroundwhiteclean room
zclnh70fda014buna-ninch0141/16"1/2"5/8"70aroundwhiteclean room
zclnh70fda015buna-ninch0151/16"9/16"11/16"70aroundwhiteclean room
zclnh70fda016buna-ninch0161/16"5/8"3/4"70aroundwhiteclean room
zclnh70fda017buna-ninch0171/16"11/16"13/16"70aroundwhiteclean room
zclnh70fda018buna-ninch0181/16"3/4"7/8"70aroundwhiteclean room
zclnh70fda019buna-ninch0191/16"13/16"15/16"70aroundwhiteclean room
zclnh70fda020buna-ninch0201/16"7/8"1"70aroundwhiteclean room
zclnh70fda110buna-ninch1103/32"3/8"9/16"70aroundwhiteclean room
zclnh70fda111buna-ninch1113/32"7/16"5/8"70aroundwhiteclean room
zclnh70fda112buna-ninch1123/32"1/2"11/16"70aroundwhiteclean room
zclnh70fda113buna-ninch1133/32"9/16"3/4"70aroundwhiteclean room
zclnh70fda114buna-ninch1143/32"5/8"13/16"70aroundwhiteclean room
zclnh70fda115buna-ninch1153/32"11/16"7/8"70aroundwhiteclean room
zclnh70fda116buna-ninch1163/32"3/4"15/16"70aroundwhiteclean room
zclnh70fda117buna-ninch1173/32"13/16"1"70aroundwhiteclean room
zclnh70fda118buna-ninch1183/32"7/8"1-1/16"70aroundwhiteclean room
zclnh70fda119buna-ninch1193/32"15/16"1-1/8"70aroundwhiteclean room
zclnh70fda120buna-ninch1203/32"1"1-3/16"70aroundwhiteclean room
zclnh70fda121buna-ninch1213/32"1-1/16"1-1/4"70aroundwhiteclean room
zclnh70fda122buna-ninch1223/32"1-1/8"1-5/16"70aroundwhiteclean room
zclnh70fda210buna-ninch2101/8"3/4"1"70aroundwhiteclean room
zclnh70fda211buna-ninch2111/8"13/16"1-1/16"70aroundwhiteclean room
zclnh70fda212buna-ninch2121/8"7/8"1-1/8"70aroundwhiteclean room
zclnh70fda213buna-ninch2131/8"15/16"1-3/16"70aroundwhiteclean room
zclnh70fda214buna-ninch2141/8"1"1-1/4"70aroundwhiteclean room
zclnh70fda215buna-ninch2151/8"1-1/16"1-5/16"70aroundwhiteclean room
zclnh70fda216buna-ninch2161/8"1-1/8"1-3/8"70aroundwhiteclean room
zclnh70fda217buna-ninch2171/8"1-3/16"1-7/16"70aroundwhiteclean room
zclnh70fda218buna-ninch2181/8"1-1/4"1-1/2"70aroundwhiteclean room
zclnh70fda219buna-ninch2191/8"1-5/16"1-9/16"70aroundwhiteclean room
zclnh70fda220buna-ninch2201/8"1-3/8"1-5/8"70aroundwhiteclean room
zclnh70fda221buna-ninch2211/8"1-7/16"1-11/16"70aroundwhiteclean room
Part Number
ZCLNH70FDA010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

Loading...

  1. 1

Basic Information

Material Buna-N Food Grade Environment, Applications Mineral Oil Resistant / Water Resistant Material Buna-N
Durometer 70A Hardness Standard Cross Section Shape Round
Color White Grade Clean Room Specs Met FDA, ISO Class 10,000 Clean Room
Temperature Range -40° to 250° F

Please check the type/dimensions/specifications of the part ZCLNH70FDA010 in the Oil-Resistant Clean Room Buna-N O-Rings series.

Products like this...

Part Number
ZCLNH70FDA007
ZCLNH70FDA008
ZCLNH70FDA009
ZCLNH70FDA011
ZCLNH70FDA012
ZCLNH70FDA013
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.176"7/32"0.348"11/32"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

Additional Products in this Category

Tech Support