(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Brown Viton O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Brown Viton O-Rings

Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAVB75266

Part Number
ZUSAVB75266
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

2 Pieces Per Package

1 Pack(s)

13 Days

8-1/4"8"2660.139"1/8"7.984"8"8.262"8-1/4"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Brown Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAVB75266 in the Chemical-Resistant Brown Viton O-Rings series.

Products like this...

Part Number
ZUSAVB75004
ZUSAVB75005
ZUSAVB75006
ZUSAVB75267
ZUSAVB75268
ZUSAVB75269
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"

100 Pieces Per Package

1 Pack(s)

81 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

100 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

2 Pieces Per Package

1 Pack(s)

81 Days

8-1/2"8-1/4"2670.139"1/8"8.234"8-1/4"8.512"8-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

8-3/4"8-1/2"2680.139"1/8"8.484"8-1/2"8.762"8-3/4"

2 Pieces Per Package

1 Pack(s)

13 Days

9"8-3/4"2690.139"1/8"8.734"8-3/4"9.012"9"

Additional Products in this Category

Tech Support