(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Brown Viton O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Brown Viton O-Rings

Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAVB75340

Part Number
ZUSAVB75340
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

3-3/4"3-3/8"3400.210"3/16"3.35"3-3/8"3.77"3-3/4"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Brown Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAVB75340 in the Chemical-Resistant Brown Viton O-Rings series.

Products like this...

Part Number
ZUSAVB75004
ZUSAVB75005
ZUSAVB75006
ZUSAVB75341
ZUSAVB75342
ZUSAVB75343
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"

100 Pieces Per Package

1 Pack(s)

81 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

100 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

3-7/8"3-1/2"3410.210"3/16"3.475"3-1/2"3.895"3-7/8"

2 Pieces Per Package

1 Pack(s)

13 Days

4"3-5/8"3420.210"3/16"3.6"3-5/8"4.02"4"

2 Pieces Per Package

1 Pack(s)

13 Days

4-1/8"3-3/4"3430.210"3/16"3.725"3-3/4"4.145"4-1/8"

Additional Products in this Category

Tech Support