(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Brown Viton O-Rings【1-100 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Brown Viton O-Rings

Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZUSAVB75449

Part Number
ZUSAVB75449
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

Quote

10-1/2"10"4490.275"1/4"9.975"10"10.525"10-1/2"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Brown Grade Standard Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZUSAVB75449 in the Chemical-Resistant Brown Viton O-Rings series.

Products like this...

Part Number
ZUSAVB75004
ZUSAVB75005
ZUSAVB75006
ZUSAVB75452
ZUSAVB75455
ZUSAVB75456
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

100 Pieces Per Package

1 Pack(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"

100 Pieces Per Package

1 Pack(s)

81 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

100 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

12"11-1/2"4520.275"1/4"11.475"11-1/2"12.025"12"
1 Piece(s)

81 Days

13-1/2"13"4550.275"1/4"12.975"13"13.525"13-1/2"
1 Piece(s)

13 Days

14"13-1/2"4560.275"1/4"13.475"13-1/2"14.007"14"

Additional Products in this Category

Tech Support