(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant Clean Room Viton O-Rings【25 Pieces Per Package】 (Part Numbers)

Chemical-Resistant Clean Room Viton O-Rings

These Medical Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

ZCLNV70114

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zclnv70001vitoninch0011/32"1/32"3/32"75aroundblackclean room
zclnv70002vitoninch0023/64"3/64"9/64"75aroundblackclean room
zclnv70003vitoninch0031/16"1/16"3/16"75aroundblackclean room
zclnv70004vitoninch0041/16"5/64"13/64"75aroundblackclean room
zclnv70005vitoninch0051/16"3/32"7/32"75aroundblackclean room
zclnv70006vitoninch0061/16"1/8"1/4"75aroundblackclean room
zclnv70007vitoninch0071/16"5/32"9/32"75aroundblackclean room
zclnv70008vitoninch0081/16"3/16"5/16"75aroundblackclean room
zclnv70009vitoninch0091/16"7/32"11/32"75aroundblackclean room
zclnv70010vitoninch0101/16"1/4"3/8"75aroundblackclean room
zclnv70011vitoninch0111/16"5/16"7/16"75aroundblackclean room
zclnv70012vitoninch0121/16"3/8"1/2"75aroundblackclean room
zclnv70013vitoninch0131/16"7/16"9/16"75aroundblackclean room
zclnv70014vitoninch0141/16"1/2"5/8"75aroundblackclean room
zclnv70015vitoninch0151/16"9/16"11/16"75aroundblackclean room
zclnv70016vitoninch0161/16"5/8"3/4"75aroundblackclean room
zclnv70017vitoninch0171/16"11/16"13/16"75aroundblackclean room
zclnv70018vitoninch0181/16"3/4"7/8"75aroundblackclean room
zclnv70019vitoninch0191/16"13/16"15/16"75aroundblackclean room
zclnv70020vitoninch0201/16"7/8"1"75aroundblackclean room
zclnv70104vitoninch1043/32"1/8"5/16"75aroundblackclean room
zclnv70105vitoninch1053/32"5/32"11/32"75aroundblackclean room
zclnv70106vitoninch1063/32"3/16"3/8"75aroundblackclean room
zclnv70107vitoninch1073/32"7/32"13/32"75aroundblackclean room
zclnv70108vitoninch1083/32"1/4"7/16"75aroundblackclean room
zclnv70109vitoninch1093/32"5/16"1/2"75aroundblackclean room
zclnv70110vitoninch1103/32"3/8"9/16"75aroundblackclean room
zclnv70111vitoninch1113/32"7/16"5/8"75aroundblackclean room
zclnv70112vitoninch1123/32"1/2"11/16"75aroundblackclean room
zclnv70113vitoninch1133/32"9/16"3/4"75aroundblackclean room
zclnv70114vitoninch1143/32"5/8"13/16"75aroundblackclean room
zclnv70115vitoninch1153/32"11/16"7/8"75aroundblackclean room
zclnv70116vitoninch1163/32"3/4"15/16"75aroundblackclean room
zclnv70117vitoninch1173/32"13/16"1"75aroundblackclean room
zclnv70118vitoninch1183/32"7/8"1-1/16"75aroundblackclean room
Part Number
ZCLNV70114
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

13/16"5/8"1140.103"3/32"0.612"5/8"0.818"13/16"

Loading...

  1. 1

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Clean Room Specs Met FDA, USP Class VI, ISO Class 10,000 Clean Room
Temperature Range -15° to 400° F

Please check the type/dimensions/specifications of the part ZCLNV70114 in the Chemical-Resistant Clean Room Viton O-Rings series.

Products like this...

Part Number
ZCLNV70010
ZCLNV70011
ZCLNV70012
ZCLNV70115
ZCLNV70116
ZCLNV70117
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

13 Days

7/8"11/16"1150.103"3/32"0.674"11/16"0.88"7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"

Additional Products in this Category

Tech Support