(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Medical Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
Part Number
Configured Part Number is shown.
ZCLNV70105
part number | material | inch/metric | dash size | cross section (fractional) | id (fractional) | od (fractional) | durometer | cross section shape | color | grade |
zclnv70001 | viton | inch | 001 | 1/32" | 1/32" | 3/32" | 75a | round | black | clean room |
zclnv70002 | viton | inch | 002 | 3/64" | 3/64" | 9/64" | 75a | round | black | clean room |
zclnv70003 | viton | inch | 003 | 1/16" | 1/16" | 3/16" | 75a | round | black | clean room |
zclnv70004 | viton | inch | 004 | 1/16" | 5/64" | 13/64" | 75a | round | black | clean room |
zclnv70005 | viton | inch | 005 | 1/16" | 3/32" | 7/32" | 75a | round | black | clean room |
zclnv70006 | viton | inch | 006 | 1/16" | 1/8" | 1/4" | 75a | round | black | clean room |
zclnv70007 | viton | inch | 007 | 1/16" | 5/32" | 9/32" | 75a | round | black | clean room |
zclnv70008 | viton | inch | 008 | 1/16" | 3/16" | 5/16" | 75a | round | black | clean room |
zclnv70009 | viton | inch | 009 | 1/16" | 7/32" | 11/32" | 75a | round | black | clean room |
zclnv70010 | viton | inch | 010 | 1/16" | 1/4" | 3/8" | 75a | round | black | clean room |
zclnv70011 | viton | inch | 011 | 1/16" | 5/16" | 7/16" | 75a | round | black | clean room |
zclnv70012 | viton | inch | 012 | 1/16" | 3/8" | 1/2" | 75a | round | black | clean room |
zclnv70013 | viton | inch | 013 | 1/16" | 7/16" | 9/16" | 75a | round | black | clean room |
zclnv70014 | viton | inch | 014 | 1/16" | 1/2" | 5/8" | 75a | round | black | clean room |
zclnv70015 | viton | inch | 015 | 1/16" | 9/16" | 11/16" | 75a | round | black | clean room |
zclnv70016 | viton | inch | 016 | 1/16" | 5/8" | 3/4" | 75a | round | black | clean room |
zclnv70017 | viton | inch | 017 | 1/16" | 11/16" | 13/16" | 75a | round | black | clean room |
zclnv70018 | viton | inch | 018 | 1/16" | 3/4" | 7/8" | 75a | round | black | clean room |
zclnv70019 | viton | inch | 019 | 1/16" | 13/16" | 15/16" | 75a | round | black | clean room |
zclnv70020 | viton | inch | 020 | 1/16" | 7/8" | 1" | 75a | round | black | clean room |
zclnv70104 | viton | inch | 104 | 3/32" | 1/8" | 5/16" | 75a | round | black | clean room |
zclnv70105 | viton | inch | 105 | 3/32" | 5/32" | 11/32" | 75a | round | black | clean room |
zclnv70106 | viton | inch | 106 | 3/32" | 3/16" | 3/8" | 75a | round | black | clean room |
zclnv70107 | viton | inch | 107 | 3/32" | 7/32" | 13/32" | 75a | round | black | clean room |
zclnv70108 | viton | inch | 108 | 3/32" | 1/4" | 7/16" | 75a | round | black | clean room |
zclnv70109 | viton | inch | 109 | 3/32" | 5/16" | 1/2" | 75a | round | black | clean room |
zclnv70110 | viton | inch | 110 | 3/32" | 3/8" | 9/16" | 75a | round | black | clean room |
zclnv70111 | viton | inch | 111 | 3/32" | 7/16" | 5/8" | 75a | round | black | clean room |
zclnv70112 | viton | inch | 112 | 3/32" | 1/2" | 11/16" | 75a | round | black | clean room |
zclnv70113 | viton | inch | 113 | 3/32" | 9/16" | 3/4" | 75a | round | black | clean room |
zclnv70114 | viton | inch | 114 | 3/32" | 5/8" | 13/16" | 75a | round | black | clean room |
zclnv70115 | viton | inch | 115 | 3/32" | 11/16" | 7/8" | 75a | round | black | clean room |
zclnv70116 | viton | inch | 116 | 3/32" | 3/4" | 15/16" | 75a | round | black | clean room |
zclnv70117 | viton | inch | 117 | 3/32" | 13/16" | 1" | 75a | round | black | clean room |
zclnv70118 | viton | inch | 118 | 3/32" | 7/8" | 1-1/16" | 75a | round | black | clean room |
Part Number |
---|
ZCLNV70105 |
Loading...
Material | Fluororubber | Environment, Applications | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Viton |
---|---|---|---|---|---|
Durometer | 75A | Hardness | Standard | Cross Section Shape | Round |
Color | Black | Grade | Clean Room | Specs Met | FDA, USP Class VI, ISO Class 10,000 Clean Room |
Temperature Range | -15° to 400° F |
Please check the type/dimensions/specifications of the part ZCLNV70105 in the Chemical-Resistant Clean Room Viton O-Rings series.
Part Number |
---|
ZCLNV70010 |
ZCLNV70011 |
ZCLNV70012 |
ZCLNV70106 |
ZCLNV70107 |
ZCLNV70108 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy