(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical-Resistant X-Profile Viton O-Rings【1-50 Pieces Per Package】

Chemical-Resistant X-Profile Viton O-Rings

Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusaqv70006vitoninch0061/16"1/8"1/4"75axblackstandard
zusaqv70007vitoninch0071/16"5/32"9/32"75axblackstandard
zusaqv70008vitoninch0081/16"3/16"5/16"75axblackstandard
zusaqv70009vitoninch0091/16"7/32"11/32"75axblackstandard
zusaqv70010vitoninch0101/16"1/4"3/8"75axblackstandard
zusaqv70011vitoninch0111/16"5/16"7/16"75axblackstandard
zusaqv70012vitoninch0121/16"3/8"1/2"75axblackstandard
zusaqv70013vitoninch0131/16"7/16"9/16"75axblackstandard
zusaqv70014vitoninch0141/16"1/2"5/8"75axblackstandard
zusaqv70015vitoninch0151/16"9/16"11/16"75axblackstandard
zusaqv70016vitoninch0161/16"5/8"3/4"75axblackstandard
zusaqv70017vitoninch0171/16"11/16"13/16"75axblackstandard
zusaqv70018vitoninch0181/16"3/4"7/8"75axblackstandard
zusaqv70019vitoninch0191/16"13/16"15/16"75axblackstandard
zusaqv70020vitoninch0201/16"7/8"1"75axblackstandard
zusaqv70021vitoninch0211/16"15/16"1-1/16"75axblackstandard
zusaqv70022vitoninch0221/16"1"1-1/8"75axblackstandard
zusaqv70023vitoninch0231/16"1-1/16"1-3/16"75axblackstandard
zusaqv70028vitoninch0281/16"1-3/8"1-1/2"75axblackstandard
zusaqv70029vitoninch0291/16"1-1/2"1-5/8"75axblackstandard
zusaqv70032vitoninch0321/16"1-7/8"2"75axblackstandard
zusaqv70037vitoninch0371/16"2-1/2"2-5/8"75axblackstandard
zusaqv70041vitoninch0411/16"3"3-1/8"75axblackstandard
zusaqv70042vitoninch0421/16"3-1/4"3-3/8"75axblackstandard
zusaqv70044vitoninch0441/16"3-3/4"3-7/8"75axblackstandard
zusaqv70109vitoninch1093/32"5/16"1/2"75axblackstandard
zusaqv70110vitoninch1103/32"3/8"9/16"75axblackstandard
zusaqv70111vitoninch1113/32"7/16"5/8"75axblackstandard
zusaqv70112vitoninch1123/32"1/2"11/16"75axblackstandard
zusaqv70113vitoninch1133/32"9/16"3/4"75axblackstandard
zusaqv70114vitoninch1143/32"5/8"13/16"75axblackstandard
zusaqv70115vitoninch1153/32"11/16"7/8"75axblackstandard
zusaqv70116vitoninch1163/32"3/4"15/16"75axblackstandard
zusaqv70117vitoninch1173/32"13/16"1"75axblackstandard
zusaqv70118vitoninch1183/32"7/8"1-1/16"75axblackstandard
zusaqv70119vitoninch1193/32"15/16"1-1/8"75axblackstandard
zusaqv70120vitoninch1203/32"1"1-3/16"75axblackstandard
zusaqv70121vitoninch1213/32"1-1/16"1-1/4"75axblackstandard
zusaqv70122vitoninch1223/32"1-1/8"1-5/16"75axblackstandard
zusaqv70123vitoninch1233/32"1-3/16"1-3/8"75axblackstandard
zusaqv70124vitoninch1243/32"1-1/4"1-7/16"75axblackstandard
zusaqv70125vitoninch1253/32"1-5/16"1-1/2"75axblackstandard
zusaqv70126vitoninch1263/32"1-3/8"1-9/16"75axblackstandard
zusaqv70127vitoninch1273/32"1-7/16"1-5/8"75axblackstandard
zusaqv70128vitoninch1283/32"1-1/2"1-11/16"75axblackstandard
zusaqv70129vitoninch1293/32"1-9/16"1-3/4"75axblackstandard
zusaqv70130vitoninch1303/32"1-5/8"1-13/16"75axblackstandard
zusaqv70131vitoninch1313/32"1-11/16"1-7/8"75axblackstandard
zusaqv70132vitoninch1323/32"1-3/4"1-15/16"75axblackstandard
zusaqv70133vitoninch1333/32"1-13/16"2"75axblackstandard
zusaqv70136vitoninch1363/32"2"2-3/16"75axblackstandard
zusaqv70137vitoninch1373/32"2-1/16"2-1/4"75axblackstandard
zusaqv70138vitoninch1383/32"2-1/8"2-5/16"75axblackstandard
zusaqv70140vitoninch1403/32"2-1/4"2-7/16"75axblackstandard
zusaqv70141vitoninch1413/32"2-5/16"2-1/2"75axblackstandard
zusaqv70144vitoninch1443/32"2-1/2"2-11/16"75axblackstandard
zusaqv70151vitoninch1513/32"3"3-3/16"75axblackstandard
zusaqv70153vitoninch1533/32"3-1/2"3-11/16"75axblackstandard
zusaqv70154vitoninch1543/32"3-3/4"3-15/16"75axblackstandard
zusaqv70207vitoninch2071/8"9/16"13/16"75axblackstandard
zusaqv70208vitoninch2081/8"5/8"7/8"75axblackstandard
zusaqv70209vitoninch2091/8"11/16"15/16"75axblackstandard
zusaqv70210vitoninch2101/8"3/4"1"75axblackstandard
zusaqv70211vitoninch2111/8"13/16"1-1/16"75axblackstandard
zusaqv70212vitoninch2121/8"7/8"1-1/8"75axblackstandard
zusaqv70213vitoninch2131/8"15/16"1-3/16"75axblackstandard
zusaqv70214vitoninch2141/8"1"1-1/4"75axblackstandard
zusaqv70215vitoninch2151/8"1-1/16"1-5/16"75axblackstandard
zusaqv70216vitoninch2161/8"1-1/8"1-3/8"75axblackstandard
zusaqv70217vitoninch2171/8"1-3/16"1-7/16"75axblackstandard
zusaqv70218vitoninch2181/8"1-1/4"1-1/2"75axblackstandard
zusaqv70219vitoninch2191/8"1-5/16"1-9/16"75axblackstandard
zusaqv70220vitoninch2201/8"1-3/8"1-5/8"75axblackstandard
zusaqv70221vitoninch2211/8"1-7/16"1-11/16"75axblackstandard
zusaqv70222vitoninch2221/8"1-1/2"1-3/4"75axblackstandard
zusaqv70223vitoninch2231/8"1-5/8"1-7/8"75axblackstandard
zusaqv70224vitoninch2241/8"1-3/4"2"75axblackstandard
zusaqv70225vitoninch2251/8"1-7/8"2-1/8"75axblackstandard
zusaqv70226vitoninch2261/8"2"2-1/4"75axblackstandard
zusaqv70227vitoninch2271/8"2-1/8"2-3/8"75axblackstandard
zusaqv70228vitoninch2281/8"2-1/4"2-1/2"75axblackstandard
zusaqv70229vitoninch2291/8"2-3/8"2-5/8"75axblackstandard
zusaqv70230vitoninch2301/8"2-1/2"2-3/4"75axblackstandard
zusaqv70231vitoninch2311/8"2-5/8"2-7/8"75axblackstandard
zusaqv70232vitoninch2321/8"2-3/4"3"75axblackstandard
zusaqv70233vitoninch2331/8"2-7/8"3-1/8"75axblackstandard
zusaqv70234vitoninch2341/8"3"3-1/4"75axblackstandard
zusaqv70235vitoninch2351/8"3-1/8"3-3/8"75axblackstandard
zusaqv70236vitoninch2361/8"3-1/4"3-1/2"75axblackstandard
zusaqv70237vitoninch2371/8"3-3/8"3-5/8"75axblackstandard
zusaqv70238vitoninch2381/8"3-1/2"3-3/4"75axblackstandard
zusaqv70239vitoninch2391/8"3-5/8"3-7/8"75axblackstandard
zusaqv70240vitoninch2401/8"3-3/4"4"75axblackstandard
zusaqv70241vitoninch2411/8"3-7/8"4-1/8"75axblackstandard
zusaqv70243vitoninch2431/8"4-1/8"4-3/8"75axblackstandard
zusaqv70244vitoninch2441/8"4-1/4"4-1/2"75axblackstandard
zusaqv70245vitoninch2451/8"4-3/8"4-5/8"75axblackstandard
zusaqv70246vitoninch2461/8"4-1/2"4-3/4"75axblackstandard
zusaqv70248vitoninch2481/8"4-3/4"5"75axblackstandard
zusaqv70250vitoninch2501/8"5"5-1/4"75axblackstandard
zusaqv70252vitoninch2521/8"5-1/4"5-1/2"75axblackstandard
zusaqv70254vitoninch2541/8"5-1/2"5-3/4"75axblackstandard
zusaqv70256vitoninch2561/8"5-3/4"6"75axblackstandard
zusaqv70258vitoninch2581/8"6"6-1/4"75axblackstandard
zusaqv70259vitoninch2591/8"6-1/4"6-1/2"75axblackstandard
zusaqv70260vitoninch2601/8"6-1/2"6-3/4"75axblackstandard
zusaqv70261vitoninch2611/8"6-3/4"7"75axblackstandard
zusaqv70325vitoninch3253/16"1-1/2"1-7/8"75axblackstandard
zusaqv70327vitoninch3273/16"1-3/4"2-1/8"75axblackstandard
zusaqv70328vitoninch3283/16"1-7/8"2-1/4"75axblackstandard
zusaqv70330vitoninch3303/16"2-1/8"2-1/2"75axblackstandard
zusaqv70331vitoninch3313/16"2-1/4"2-5/8"75axblackstandard
zusaqv70332vitoninch3323/16"2-3/8"2-3/4"75axblackstandard
zusaqv70333vitoninch3333/16"2-1/2"2-7/8"75axblackstandard
zusaqv70334vitoninch3343/16"2-5/8"3"75axblackstandard
zusaqv70337vitoninch3373/16"3"3-3/8"75axblackstandard
zusaqv70342vitoninch3423/16"3-5/8"4"75axblackstandard
zusaqv70344vitoninch3443/16"3-7/8"4-1/4"75axblackstandard
zusaqv70349vitoninch3493/16"4-1/2"4-7/8"75axblackstandard
zusaqv70441vitoninch4411/4"7"7-1/2"75axblackstandard
Part Number
ZUSAQV70006
ZUSAQV70007
ZUSAQV70008
ZUSAQV70009
ZUSAQV70010
ZUSAQV70011
ZUSAQV70012
ZUSAQV70013
ZUSAQV70014
ZUSAQV70015
ZUSAQV70016
ZUSAQV70017
ZUSAQV70018
ZUSAQV70019
ZUSAQV70020
ZUSAQV70021
ZUSAQV70022
ZUSAQV70023
ZUSAQV70028
ZUSAQV70029
ZUSAQV70032
ZUSAQV70037
ZUSAQV70041
ZUSAQV70042
ZUSAQV70044
ZUSAQV70109
ZUSAQV70110
ZUSAQV70111
ZUSAQV70112
ZUSAQV70113
ZUSAQV70114
ZUSAQV70115
ZUSAQV70116
ZUSAQV70117
ZUSAQV70118
ZUSAQV70119
ZUSAQV70120
ZUSAQV70121
ZUSAQV70122
ZUSAQV70123
ZUSAQV70124
ZUSAQV70125
ZUSAQV70126
ZUSAQV70127
ZUSAQV70128
ZUSAQV70129
ZUSAQV70130
ZUSAQV70131
ZUSAQV70132
ZUSAQV70133
ZUSAQV70136
ZUSAQV70137
ZUSAQV70138
ZUSAQV70140
ZUSAQV70141
ZUSAQV70144
ZUSAQV70151
ZUSAQV70153
ZUSAQV70154
ZUSAQV70207
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

50 Pieces Per Package

1 Pack(s)

Quote

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

50 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

50 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

50 Pieces Per Package

1 Pack(s)

Quote

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

50 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

50 Pieces Per Package

1 Pack(s)

51 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

Quote

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

25 Pieces Per Package

1 Pack(s)

51 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

25 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

25 Pieces Per Package

1 Pack(s)

51 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"

25 Pieces Per Package

1 Pack(s)

51 Days

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"

25 Pieces Per Package

1 Pack(s)

51 Days

7/8"3/4"0180.070"1/16"0.739"3/4"0.879"7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

15/16"13/16"0190.070"1/16"0.801"13/16"0.941"15/16"

25 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"0200.070"1/16"0.864"7/8"1.004"1"

25 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"15/16"0210.070"1/16"0.926"15/16"1.066"1-1/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"1"0220.070"1/16"0.989"1"1.129"1-1/8"

10 Pieces Per Package

1 Pack(s)

13 Days

1-3/16"1-1/16"0230.070"1/16"1.051"1-1/16"1.191"1-3/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"

10 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-1/2"0290.070"1/16"1.489"1-1/2"1.629"1-5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

2"1-7/8"0320.070"1/16"1.864"1-7/8"2.004"2"

5 Pieces Per Package

1 Pack(s)

13 Days

2-5/8"2-1/2"0370.070"1/16"2.489"2-1/2"2.629"2-5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

3-1/8"3"0410.070"1/16"2.989"3"3.129"3-1/8"
1 Piece(s)

13 Days

3-3/8"3-1/4"0420.070"1/16"3.239"3-1/4"3.379"3-3/8"
1 Piece(s)

51 Days

3-7/8"3-3/4"0440.070"1/16"3.739"3-3/4"3.879"3-7/8"

25 Pieces Per Package

1 Pack(s)

13 Days

1/2"5/16"1090.103"3/32"0.299"5/16"0.505"1/2"

25 Pieces Per Package

1 Pack(s)

Quote

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

25 Pieces Per Package

1 Pack(s)

13 Days

5/8"7/16"1110.103"3/32"0.424"7/16"0.63"5/8"

25 Pieces Per Package

1 Pack(s)

51 Days

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"

25 Pieces Per Package

1 Pack(s)

Quote

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"

10 Pieces Per Package

1 Pack(s)

13 Days

13/16"5/8"1140.103"3/32"0.612"5/8"0.818"13/16"

10 Pieces Per Package

1 Pack(s)

Quote

7/8"11/16"1150.103"3/32"0.674"11/16"0.88"7/8"

10 Pieces Per Package

1 Pack(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"

10 Pieces Per Package

1 Pack(s)

51 Days

1-1/16"7/8"1180.103"3/32"0.862"7/8"1.068"1-1/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"15/16"1190.103"3/32"0.924"15/16"1.13"1-1/8"

10 Pieces Per Package

1 Pack(s)

Quote

1-3/16"1"1200.103"3/32"0.987"1"1.193"1-3/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1-1/16"1210.103"3/32"1.049"1-1/16"1.255"1-1/4"

10 Pieces Per Package

1 Pack(s)

13 Days

1-5/16"1-1/8"1220.103"3/32"1.112"1-1/8"1.318"1-5/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-3/16"1230.103"3/32"1.174"1-3/16"1.38"1-3/8"

10 Pieces Per Package

1 Pack(s)

13 Days

1-7/16"1-1/4"1240.103"3/32"1.237"1-1/4"1.443"1-7/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-5/16"1250.103"3/32"1.299"1-5/16"1.505"1-1/2"

5 Pieces Per Package

1 Pack(s)

Quote

1-9/16"1-3/8"1260.103"3/32"1.362"1-3/8"1.568"1-9/16"

5 Pieces Per Package

1 Pack(s)

Quote

1-5/8"1-7/16"1270.103"3/32"1.424"1-7/16"1.63"1-5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

1-11/16"1-1/2"1280.103"3/32"1.487"1-1/2"1.693"1-11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

1-3/4"1-9/16"1290.103"3/32"1.549"1-9/16"1.755"1-3/4"

5 Pieces Per Package

1 Pack(s)

13 Days

1-13/16"1-5/8"1300.103"3/32"1.612"1-5/8"1.818"1-13/16"

5 Pieces Per Package

1 Pack(s)

Quote

1-7/8"1-11/16"1310.103"3/32"1.674"1-11/16"1.88"1-7/8"

5 Pieces Per Package

1 Pack(s)

51 Days

1-15/16"1-3/4"1320.103"3/32"1.737"1-3/4"1.943"1-15/16"

5 Pieces Per Package

1 Pack(s)

13 Days

2"1-13/16"1330.103"3/32"1.799"1-13/16"2.005"2"

5 Pieces Per Package

1 Pack(s)

13 Days

2-3/16"2"1360.103"3/32"1.987"2"2.193"2-3/16"

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/4"2-1/16"1370.103"3/32"2.05"2-1/16"2.256"2-1/4"

5 Pieces Per Package

1 Pack(s)

81 Days

2-5/16"2-1/8"1380.103"3/32"2.112"2-1/8"2.318"2-5/16"

5 Pieces Per Package

1 Pack(s)

Quote

2-7/16"2-1/4"1400.103"3/32"2.237"2-1/4"2.443"2-7/16"

5 Pieces Per Package

1 Pack(s)

13 Days

2-1/2"2-5/16"1410.103"3/32"2.3"2-5/16"2.506"2-1/2"

5 Pieces Per Package

1 Pack(s)

13 Days

2-11/16"2-1/2"1440.103"3/32"2.487"2-1/2"2.693"2-11/16"

5 Pieces Per Package

1 Pack(s)

51 Days

3-3/16"3"1510.103"3/32"2.987"3"3.193"3-3/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3-11/16"3-1/2"1530.103"3/32"3.487"3-1/2"3.693"3-11/16"
1 Piece(s)

Quote

3-15/16"3-3/4"1540.103"3/32"3.737"3-3/4"3.943"3-15/16"

10 Pieces Per Package

1 Pack(s)

13 Days

13/16"9/16"2070.139"1/8"0.546"9/16"0.824"13/16"

Loading...

Basic Information

Material Fluororubber Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Viton
Durometer 75A Hardness Standard Cross Section Shape X
Color Black Grade Standard Temperature Range -15° to 400° F

Additional Products in this Category

Tech Support