(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Silicone O-Rings are made of FDA materials and ideal for use in food and beverage applications. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
Loading...
Material | Silicon Rubber | Environment, Applications | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Material | Silicone |
---|---|---|---|---|---|
Durometer | 70A | Hardness | Standard | Cross Section Shape | Round |
Color | Red | Grade | Food | Specs Met | FDA |
Temperature Range | -80° to 450° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy