(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Temperature Silicone O-Rings【1-50 Pieces Per Package】 (Part Numbers)

High Temperature Silicone O-Rings

These Silicone O-Rings are made of FDA materials and ideal for use in food and beverage applications. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.

Part Number

Configured Part Number is shown.

ZUSAS70FDA143

Part Number
ZUSAS70FDA143
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

Quote

2-5/8"2-7/16"1430.103"3/32"2.425"2-7/16"2.631"2-5/8"

Loading...

  1. 1

Basic Information

Material Silicon Rubber Environment, Applications Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Silicone
Durometer 70A Hardness Standard Cross Section Shape Round
Color Red Grade Food Specs Met FDA
Temperature Range -80° to 450° F

Please check the type/dimensions/specifications of the part ZUSAS70FDA143 in the High Temperature Silicone O-Rings series.

Products like this...

Part Number
ZUSAS1.5X13
ZUSAS1.5X14
ZUSAS1.5X15
ZUSAS70FDA144
ZUSAS70FDA145
ZUSAS70FDA146
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

50 Pieces Per Package

1 Pack(s)

13 Days

1613-1.5 mm-13 mm-16 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

1714-1.5 mm-14 mm-17 mm-

50 Pieces Per Package

1 Pack(s)

81 Days

1815-1.5 mm-15 mm-18 mm-

10 Pieces Per Package

1 Pack(s)

13 Days

2-11/16"2-1/2"1440.103"3/32"2.487"2-1/2"2.693"2-11/16"

10 Pieces Per Package

1 Pack(s)

Quote

2-3/4"2-9/16"1450.103"3/32"2.55"2-9/16"2.756"2-3/4"

10 Pieces Per Package

1 Pack(s)

81 Days

2-13/16"2-5/8"1460.103"3/32"2.612"2-5/8"2.818"2-13/16"

Additional Products in this Category

Tech Support