(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Temperature Soft Silicone O-Rings【5-25 Pieces Per Package】 (Part Numbers)

High Temperature Soft Silicone O-Rings

Soft durometer makes these easier to compress than standard Silicone. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.

Part Number

Configured Part Number is shown.

ZUSAS50FDA228

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusas50fda006siliconeinch0061/16"1/8"1/4"50aroundredfood
zusas50fda007siliconeinch0071/16"5/32"9/32"50aroundredfood
zusas50fda008siliconeinch0081/16"3/16"5/16"50aroundredfood
zusas50fda009siliconeinch0091/16"7/32"11/32"50aroundredfood
zusas50fda010siliconeinch0101/16"1/4"3/8"50aroundredfood
zusas50fda011siliconeinch0111/16"5/16"7/16"50aroundredfood
zusas50fda012siliconeinch0121/16"3/8"1/2"50aroundredfood
zusas50fda013siliconeinch0131/16"7/16"9/16"50aroundredfood
zusas50fda014siliconeinch0141/16"1/2"5/8"50aroundredfood
zusas50fda015siliconeinch0151/16"9/16"11/16"50aroundredfood
zusas50fda016siliconeinch0161/16"5/8"3/4"50aroundredfood
zusas50fda017siliconeinch0171/16"11/16"13/16"50aroundredfood
zusas50fda018siliconeinch0181/16"3/4"7/8"50aroundredfood
zusas50fda019siliconeinch0191/16"13/16"15/16"50aroundredfood
zusas50fda020siliconeinch0201/16"7/8"1"50aroundredfood
zusas50fda021siliconeinch0211/16"15/16"1-1/16"50aroundredfood
zusas50fda022siliconeinch0221/16"1"1-1/8"50aroundredfood
zusas50fda023siliconeinch0231/16"1-1/16"1-3/16"50aroundredfood
zusas50fda024siliconeinch0241/16"1-1/8"1-1/4"50aroundredfood
zusas50fda025siliconeinch0251/16"1-3/16"1-5/16"50aroundredfood
zusas50fda026siliconeinch0261/16"1-1/4"1-3/8"50aroundredfood
zusas50fda027siliconeinch0271/16"1-5/16"1-7/16"50aroundredfood
zusas50fda028siliconeinch0281/16"1-3/8"1-1/2"50aroundredfood
zusas50fda029siliconeinch0291/16"1-1/2"1-5/8"50aroundredfood
zusas50fda030siliconeinch0301/16"1-5/8"1-3/4"50aroundredfood
zusas50fda031siliconeinch0311/16"1-3/4"1-7/8"50aroundredfood
zusas50fda108siliconeinch1083/32"1/4"7/16"50aroundredfood
zusas50fda109siliconeinch1093/32"5/16"1/2"50aroundredfood
zusas50fda110siliconeinch1103/32"3/8"9/16"50aroundredfood
zusas50fda111siliconeinch1113/32"7/16"5/8"50aroundredfood
zusas50fda112siliconeinch1123/32"1/2"11/16"50aroundredfood
zusas50fda113siliconeinch1133/32"9/16"3/4"50aroundredfood
zusas50fda114siliconeinch1143/32"5/8"13/16"50aroundredfood
zusas50fda115siliconeinch1153/32"11/16"7/8"50aroundredfood
zusas50fda116siliconeinch1163/32"3/4"15/16"50aroundredfood
zusas50fda117siliconeinch1173/32"13/16"1"50aroundredfood
zusas50fda118siliconeinch1183/32"7/8"1-1/16"50aroundredfood
zusas50fda119siliconeinch1193/32"15/16"1-1/8"50aroundredfood
zusas50fda120siliconeinch1203/32"1"1-3/16"50aroundredfood
zusas50fda121siliconeinch1213/32"1-1/16"1-1/4"50aroundredfood
zusas50fda122siliconeinch1223/32"1-1/8"1-5/16"50aroundredfood
zusas50fda123siliconeinch1233/32"1-3/16"1-3/8"50aroundredfood
zusas50fda124siliconeinch1243/32"1-1/4"1-7/16"50aroundredfood
zusas50fda125siliconeinch1253/32"1-5/16"1-1/2"50aroundredfood
zusas50fda126siliconeinch1263/32"1-3/8"1-9/16"50aroundredfood
zusas50fda128siliconeinch1283/32"1-1/2"1-11/16"50aroundredfood
zusas50fda129siliconeinch1293/32"1-9/16"1-3/4"50aroundredfood
zusas50fda206siliconeinch2061/8"1/2"3/4"50aroundredfood
zusas50fda208siliconeinch2081/8"5/8"7/8"50aroundredfood
zusas50fda210siliconeinch2101/8"3/4"1"50aroundredfood
zusas50fda211siliconeinch2111/8"13/16"1-1/16"50aroundredfood
zusas50fda212siliconeinch2121/8"7/8"1-1/8"50aroundredfood
zusas50fda213siliconeinch2131/8"15/16"1-3/16"50aroundredfood
zusas50fda214siliconeinch2141/8"1"1-1/4"50aroundredfood
zusas50fda215siliconeinch2151/8"1-1/16"1-5/16"50aroundredfood
zusas50fda216siliconeinch2161/8"1-1/8"1-3/8"50aroundredfood
zusas50fda217siliconeinch2171/8"1-3/16"1-7/16"50aroundredfood
zusas50fda218siliconeinch2181/8"1-1/4"1-1/2"50aroundredfood
zusas50fda219siliconeinch2191/8"1-5/16"1-9/16"50aroundredfood
zusas50fda220siliconeinch2201/8"1-3/8"1-5/8"50aroundredfood
zusas50fda222siliconeinch2221/8"1-1/2"1-3/4"50aroundredfood
zusas50fda223siliconeinch2231/8"1-5/8"1-7/8"50aroundredfood
zusas50fda224siliconeinch2241/8"1-3/4"2"50aroundredfood
zusas50fda225siliconeinch2251/8"1-7/8"2-1/8"50aroundredfood
zusas50fda226siliconeinch2261/8"2"2-1/4"50aroundredfood
zusas50fda227siliconeinch2271/8"2-1/8"2-3/8"50aroundredfood
zusas50fda228siliconeinch2281/8"2-1/4"2-1/2"50aroundredfood
zusas50fda229siliconeinch2291/8"2-3/8"2-5/8"50aroundredfood
zusas50fda230siliconeinch2301/8"2-1/2"2-3/4"50aroundredfood
zusas50fda231siliconeinch2311/8"2-5/8"2-7/8"50aroundredfood
zusas50fda232siliconeinch2321/8"2-3/4"3"50aroundredfood
zusas50fda233siliconeinch2331/8"2-7/8"3-1/8"50aroundredfood
zusas50fda234siliconeinch2341/8"3"3-1/4"50aroundredfood
zusas50fda235siliconeinch2351/8"3-1/8"3-3/8"50aroundredfood
zusas50fda236siliconeinch2361/8"3-1/4"3-1/2"50aroundredfood
zusas50fda237siliconeinch2371/8"3-3/8"3-5/8"50aroundredfood
zusas50fda238siliconeinch2381/8"3-1/2"3-3/4"50aroundredfood
zusas50fda240siliconeinch2401/8"3-3/4"4"50aroundredfood
zusas50fda241siliconeinch2411/8"3-7/8"4-1/8"50aroundredfood
zusas50fda242siliconeinch2421/8"4"4-1/4"50aroundredfood
Part Number
ZUSAS50FDA228
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

10 Pieces Per Package

1 Pack(s)

13 Days

2-1/2"2-1/4"2280.139"1/8"2.234"2-1/4"2.512"2-1/2"

Loading...

  1. 1

Basic Information

Material Silicon Rubber Environment, Applications Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Silicone
Durometer 50A Hardness Soft Cross Section Shape Round
Color Red Grade Food Specs Met FDA, 3A 18-03
Temperature Range -80° to 450° F

Please check the type/dimensions/specifications of the part ZUSAS50FDA228 in the High Temperature Soft Silicone O-Rings series.

Products like this...

Part Number
ZUSAS50FDA009
ZUSAS50FDA010
ZUSAS50FDA011
ZUSAS50FDA229
ZUSAS50FDA230
ZUSAS50FDA231
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

11/32"7/32"0090.070"1/16"0.176"7/32"0.348"11/32"

25 Pieces Per Package

1 Pack(s)

81 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

10 Pieces Per Package

1 Pack(s)

13 Days

2-5/8"2-3/8"2290.139"1/8"2.359"2-3/8"2.637"2-5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

2-3/4"2-1/2"2300.139"1/8"2.484"2-1/2"2.762"2-3/4"

10 Pieces Per Package

1 Pack(s)

13 Days

2-7/8"2-5/8"2310.139"1/8"2.609"2-5/8"2.887"2-7/8"

Additional Products in this Category

Tech Support