(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extreme Temperature & Chemical Resistant FFKM O-Rings (Part Numbers)

Extreme Temperature & Chemical Resistant FFKM O-Rings

FFKM has the best resistance to chemicals and high temperatures amongst all O-Ring materials.

Part Number

Configured Part Number is shown.

ZUSADC75012

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusadc75001ffkminch0011/32"1/32"3/32"75aroundblackstandard
zusadc75002ffkminch0023/64"3/64"9/64"75aroundblackstandard
zusadc75003ffkminch0031/16"1/16"3/16"75aroundblackstandard
zusadc75004ffkminch0041/16"5/64"13/64"75aroundblackstandard
zusadc75005ffkminch0051/16"3/32"7/32"75aroundblackstandard
zusadc75006ffkminch0061/16"1/8"1/4"75aroundblackstandard
zusadc75007ffkminch0071/16"5/32"9/32"75aroundblackstandard
zusadc75008ffkminch0081/16"3/16"5/16"75aroundblackstandard
zusadc75009ffkminch0091/16"7/32"11/32"75aroundblackstandard
zusadc75010ffkminch0101/16"1/4"3/8"75aroundblackstandard
zusadc75011ffkminch0111/16"5/16"7/16"75aroundblackstandard
zusadc75012ffkminch0121/16"3/8"1/2"75aroundblackstandard
zusadc75013ffkminch0131/16"7/16"9/16"75aroundblackstandard
zusadc75014ffkminch0141/16"1/2"5/8"75aroundblackstandard
zusadc75015ffkminch0151/16"9/16"11/16"75aroundblackstandard
zusadc75016ffkminch0161/16"5/8"3/4"75aroundblackstandard
zusadc75017ffkminch0171/16"11/16"13/16"75aroundblackstandard
zusadc75018ffkminch0181/16"3/4"7/8"75aroundblackstandard
zusadc75019ffkminch0191/16"13/16"15/16"75aroundblackstandard
zusadc75020ffkminch0201/16"7/8"1"75aroundblackstandard
zusadc75021ffkminch0211/16"15/16"1-1/16"75aroundblackstandard
zusadc75022ffkminch0221/16"1"1-1/8"75aroundblackstandard
zusadc75023ffkminch0231/16"1-1/16"1-3/16"75aroundblackstandard
zusadc75024ffkminch0241/16"1-1/8"1-1/4"75aroundblackstandard
zusadc75025ffkminch0251/16"1-3/16"1-5/16"75aroundblackstandard
zusadc75026ffkminch0261/16"1-1/4"1-3/8"75aroundblackstandard
zusadc75027ffkminch0271/16"1-5/16"1-7/16"75aroundblackstandard
zusadc75028ffkminch0281/16"1-3/8"1-1/2"75aroundblackstandard
zusadc75029ffkminch0291/16"1-1/2"1-5/8"75aroundblackstandard
zusadc75030ffkminch0301/16"1-5/8"1-3/4"75aroundblackstandard
zusadc75031ffkminch0311/16"1-3/4"1-7/8"75aroundblackstandard
zusadc75032ffkminch0321/16"1-7/8"2"75aroundblackstandard
zusadc75033ffkminch0331/16"2"2-1/8"75aroundblackstandard
zusadc75034ffkminch0341/16"2-1/8"2-1/4"75aroundblackstandard
zusadc75106ffkminch1063/32"3/16"3/8"75aroundblackstandard
zusadc75108ffkminch1083/32"1/4"7/16"75aroundblackstandard
zusadc75109ffkminch1093/32"5/16"1/2"75aroundblackstandard
zusadc75110ffkminch1103/32"3/8"9/16"75aroundblackstandard
zusadc75111ffkminch1113/32"7/16"5/8"75aroundblackstandard
zusadc75112ffkminch1123/32"1/2"11/16"75aroundblackstandard
zusadc75113ffkminch1133/32"9/16"3/4"75aroundblackstandard
zusadc75114ffkminch1143/32"5/8"13/16"75aroundblackstandard
zusadc75115ffkminch1153/32"11/16"7/8"75aroundblackstandard
zusadc75116ffkminch1163/32"3/4"15/16"75aroundblackstandard
zusadc75117ffkminch1173/32"13/16"1"75aroundblackstandard
zusadc75118ffkminch1183/32"7/8"1-1/16"75aroundblackstandard
zusadc75206ffkminch2061/8"1/2"3/4"75aroundblackstandard
zusadc75208ffkminch2081/8"5/8"7/8"75aroundblackstandard
zusadc75210ffkminch2101/8"3/4"1"75aroundblackstandard
zusadc75211ffkminch2111/8"13/16"1-1/16"75aroundblackstandard
zusadc75212ffkminch2121/8"7/8"1-1/8"75aroundblackstandard
zusadc75214ffkminch2141/8"1"1-1/4"75aroundblackstandard
zusadc75216ffkminch2161/8"1-1/8"1-3/8"75aroundblackstandard
zusadc75218ffkminch2181/8"1-1/4"1-1/2"75aroundblackstandard
zusadc75222ffkminch2221/8"1-1/2"1-3/4"75aroundblackstandard
zusadc75224ffkminch2241/8"1-3/4"2"75aroundblackstandard
zusadc75226ffkminch2261/8"2"2-1/4"75aroundblackstandard
zusadc75228ffkminch2281/8"2-1/4"2-1/2"75aroundblackstandard
zusadc75232ffkminch2321/8"2-3/4"3"75aroundblackstandard
           
Part Number
ZUSADC75012
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

Loading...

  1. 1

Basic Information

Material Perfluoroelastomer Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material FFKM
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range 30° to 600° F

Please check the type/dimensions/specifications of the part ZUSADC75012 in the Extreme Temperature & Chemical Resistant FFKM O-Rings series.

Products like this...

Part Number
ZUSADC75004
ZUSADC75005
ZUSADC75006
ZUSADC75013
ZUSADC75014
ZUSADC75015
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

13/64"5/64"0040.070"1/16"0.07"5/64"0.21"13/64"
1 Piece(s)

13 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"
1 Piece(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"
1 Piece(s)

Quote

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"
1 Piece(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

Additional Products in this Category

Tech Support