(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extreme Temperature & Chemical Resistant FFKM Kalrez 6230 O-Rings (Part Numbers)

Extreme Temperature & Chemical Resistant FFKM Kalrez 6230 O-Rings

FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 6230 has higher purity and fewer extractables for pharmaceutical and food applications.

Part Number

Configured Part Number is shown.

USP-125-6230

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
usp-001-6230kalrez 6230inch0011/32"1/32"3/32"75aroundblackmedical
usp-002-6230kalrez 6230inch0023/64"3/64"9/64"75aroundblackmedical
usp-003-6230kalrez 6230inch0031/16"1/16"3/16"75aroundblackmedical
usp-004-6230kalrez 6230inch0041/16"3/64"13/64"75aroundblackmedical
usp-005-6230kalrez 6230inch0051/16"6/64"7/32"75aroundblackmedical
usp-006-6230kalrez 6230inch0061/16"1/8"1/4"75aroundblackmedical
usp-007-6230kalrez 6230inch0071/16"3/32"9/32"75aroundblackmedical
usp-008-6230kalrez 6230inch0081/16"1/16"5/16"75aroundblackmedical
usp-009-6230kalrez 6230inch0091/16"1/16"11/32"75aroundblackmedical
usp-010-6230kalrez 6230inch0101/16"1/4"3/8"75aroundblackmedical
usp-011-6230kalrez 6230inch0111/16"5/16"7/16"75aroundblackmedical
usp-012-6230kalrez 6230inch0121/16"3/8"1/2"75aroundblackmedical
usp-013-6230kalrez 6230inch0131/16"1/16"9/16"75aroundblackmedical
usp-014-6230kalrez 6230inch0141/16"1/2"5/8"75aroundblackmedical
usp-015-6230kalrez 6230inch0151/16"9/16"11/16"75aroundblackmedical
usp-016-6230kalrez 6230inch0161/16"3/8"3/4"75aroundblackmedical
usp-017-6230kalrez 6230inch0171/16"11/16"13/16"75aroundblackmedical
usp-018-6230kalrez 6230inch0181/16"3/4"7/8"75aroundblackmedical
usp-019-6230kalrez 6230inch0191/16"13/16"15/16"75aroundblackmedical
usp-020-6230kalrez 6230inch0201/16"3/8"1"75aroundblackmedical
usp-021-6230kalrez 6230inch0211/16"15/16"1-1/16"75aroundblackmedical
usp-104-6230kalrez 6230inch1043/32"1/8"5/16"75aroundblackmedical
usp-108-6230kalrez 6230inch1083/32"1/4"7/16"75aroundblackmedical
usp-109-6230kalrez 6230inch1093/32"3/16"1/2"75aroundblackmedical
usp-110-6230kalrez 6230inch1103/32"3/8"9/16"75aroundblackmedical
usp-111-6230kalrez 6230inch1113/32"7/16"5/8"75aroundblackmedical
usp-112-6230kalrez 6230inch1123/32"1/2"11/16"75aroundblackmedical
usp-113-6230kalrez 6230inch1133/32"9/16"3/4"75aroundblackmedical
usp-114-6230kalrez 6230inch1143/32"3/8"13/16"75aroundblackmedical
usp-115-6230kalrez 6230inch1153/32"9/16"7/8"75aroundblackmedical
usp-116-6230kalrez 6230inch1163/32"3/4"15/16"75aroundblackmedical
usp-117-6230kalrez 6230inch1173/32"13/16"1"75aroundblackmedical
usp-119-6230kalrez 6230inch1193/32"15/16"1-1/8"75aroundblackmedical
usp-120-6230kalrez 6230inch1203/32"1"1-3/16"75aroundblackmedical
usp-122-6230kalrez 6230inch1223/32"1-1/8"1-5/16"75aroundblackmedical
usp-123-6230kalrez 6230inch1233/32"1-3/16"1-3/8"75aroundblackmedical
usp-125-6230kalrez 6230inch1253/32"1-5/16"1-1/2"75aroundblackmedical
usp-207-6230kalrez 6230inch2071/8"9/16"13/16"75aroundblackmedical
usp-210-6230kalrez 6230inch2101/8"3/4"1"75aroundblackmedical
usp-212-6230kalrez 6230inch2121/8"7/8"1-1/8"75aroundblackmedical
usp-216-6230kalrez 6230inch2161/8"1-1/8"1-3/8"75aroundblackmedical
Part Number
USP-125-6230
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

Quote

1-1/2"1-5/16"1250.103"3/32"1.299"1-5/16"1.505"1-1/2"

Loading...

  1. 1

Basic Information

Material Perfluoroelastomer Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material Kalrez 6230
Durometer 75A Hardness Standard Cross Section Shape Round
Color Black Grade Medical Specs Met FDA, 3A 18-03, USP Class VI
Temperature Range 30° to 520° F

Please check the type/dimensions/specifications of the part USP-125-6230 in the Extreme Temperature & Chemical Resistant FFKM Kalrez 6230 O-Rings series.

Products like this...

Part Number
USP-004-6230
USP-005-6230
USP-006-6230
USP-207-6230
USP-210-6230
USP-212-6230
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)
1 Piece(s)

13 Days

13/64"3/64"0040.070"1/16"0.070"3/64"0.210"13/64"
1 Piece(s)

81 Days

7/32"6/64"0050.070"1/16"0.101"6/64"0.241"7/32"
1 Piece(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"
1 Piece(s)

81 Days

13/16"9/16"2070.139"1/8"0.546"9/16"0.824"13/16"
1 Piece(s)

81 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"
1 Piece(s)

81 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"

Additional Products in this Category

Tech Support