(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Abrasion-Resistant Polyurethane O-Rings【1-25 Pieces Per Package】

Abrasion-Resistant Polyurethane O-Rings

Polyurethane is the strongest O-Ring material which makes it a popular choice in wear applications where abrasives, high pressure, and movement are present.

Part Number

Configured Part Number is shown.

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusau70005polyurethaneinch0051/16"3/32"7/32"70aroundnaturalstandard
zusau70006polyurethaneinch0061/16"1/8"1/4"70aroundnaturalstandard
zusau70007polyurethaneinch0071/16"5/32"9/32"70aroundnaturalstandard
zusau70008polyurethaneinch0081/16"3/16"5/16"70aroundnaturalstandard
zusau70009polyurethaneinch0091/16"7/32"11/32"70aroundnaturalstandard
zusau70010polyurethaneinch0101/16"1/4"3/8"70aroundnaturalstandard
zusau70011polyurethaneinch0111/16"5/16"7/16"70aroundnaturalstandard
zusau70012polyurethaneinch0121/16"3/8"1/2"70aroundnaturalstandard
zusau70013polyurethaneinch0131/16"7/16"9/16"70aroundnaturalstandard
zusau70014polyurethaneinch0141/16"1/2"5/8"70aroundnaturalstandard
zusau70015polyurethaneinch0151/16"9/16"11/16"70aroundnaturalstandard
zusau70016polyurethaneinch0161/16"5/8"3/4"70aroundnaturalstandard
zusau70017polyurethaneinch0171/16"11/16"13/16"70aroundnaturalstandard
zusau70020polyurethaneinch0201/16"7/8"1"70aroundnaturalstandard
zusau70023polyurethaneinch0231/16"1-1/16"1-3/16"70aroundnaturalstandard
zusau70028polyurethaneinch0281/16"1-3/8"1-1/2"70aroundnaturalstandard
zusau70029polyurethaneinch0291/16"1-1/2"1-5/8"70aroundnaturalstandard
zusau70108polyurethaneinch1083/32"1/4"7/16"70aroundnaturalstandard
zusau70109polyurethaneinch1093/32"5/16"1/2"70aroundnaturalstandard
zusau70110polyurethaneinch1103/32"3/8"9/16"70aroundnaturalstandard
zusau70111polyurethaneinch1113/32"7/16"5/8"70aroundnaturalstandard
zusau70112polyurethaneinch1123/32"1/2"11/16"70aroundnaturalstandard
zusau70113polyurethaneinch1133/32"9/16"3/4"70aroundnaturalstandard
zusau70114polyurethaneinch1143/32"5/8"13/16"70aroundnaturalstandard
zusau70115polyurethaneinch1153/32"11/16"7/8"70aroundnaturalstandard
zusau70116polyurethaneinch1163/32"3/4"15/16"70aroundnaturalstandard
zusau70117polyurethaneinch1173/32"13/16"1"70aroundnaturalstandard
zusau70118polyurethaneinch1183/32"7/8"1-1/16"70aroundnaturalstandard
zusau70119polyurethaneinch1193/32"15/16"1-1/8"70aroundnaturalstandard
zusau70120polyurethaneinch1203/32"1"1-3/16"70aroundnaturalstandard
zusau70122polyurethaneinch1223/32"1-1/8"1-5/16"70aroundnaturalstandard
zusau70123polyurethaneinch1233/32"1-3/16"1-3/8"70aroundnaturalstandard
zusau70124polyurethaneinch1243/32"1-1/4"1-7/16"70aroundnaturalstandard
zusau70127polyurethaneinch1273/32"1-7/16"1-5/8"70aroundnaturalstandard
zusau70129polyurethaneinch1293/32"1-9/16"1-3/4"70aroundnaturalstandard
zusau70131polyurethaneinch1313/32"1-11/16"1-7/8"70aroundnaturalstandard
zusau70132polyurethaneinch1323/32"1-3/4"1-15/16"70aroundnaturalstandard
zusau70134polyurethaneinch1343/32"1-7/8"2-1/16"70aroundnaturalstandard
zusau70136polyurethaneinch1363/32"2"2-3/16"70aroundnaturalstandard
zusau70145polyurethaneinch1453/32"2-9/16"2-3/4"70aroundnaturalstandard
zusau70146polyurethaneinch1463/32"2-5/8"2-13/16"70aroundnaturalstandard
zusau70153polyurethaneinch1533/32"3-1/2"3-11/16"70aroundnaturalstandard
zusau70210polyurethaneinch2101/8"3/4"1"70aroundnaturalstandard
zusau70211polyurethaneinch2111/8"13/16"1-1/16"70aroundnaturalstandard
zusau70212polyurethaneinch2121/8"7/8"1-1/8"70aroundnaturalstandard
zusau70213polyurethaneinch2131/8"15/16"1-3/16"70aroundnaturalstandard
zusau70214polyurethaneinch2141/8"1"1-1/4"70aroundnaturalstandard
zusau70216polyurethaneinch2161/8"1-1/8"1-3/8"70aroundnaturalstandard
zusau70217polyurethaneinch2171/8"1-3/16"1-7/16"70aroundnaturalstandard
zusau70218polyurethaneinch2181/8"1-1/4"1-1/2"70aroundnaturalstandard
zusau70220polyurethaneinch2201/8"1-3/8"1-5/8"70aroundnaturalstandard
zusau70222polyurethaneinch2221/8"1-1/2"1-3/4"70aroundnaturalstandard
zusau70224polyurethaneinch2241/8"1-3/4"2"70aroundnaturalstandard
zusau70225polyurethaneinch2251/8"1-7/8"2-1/8"70aroundnaturalstandard
zusau70226polyurethaneinch2261/8"2"2-1/4"70aroundnaturalstandard
zusau70227polyurethaneinch2271/8"2-1/8"2-3/8"70aroundnaturalstandard
zusau70229polyurethaneinch2291/8"2-3/8"2-5/8"70aroundnaturalstandard
zusau70231polyurethaneinch2311/8"2-5/8"2-7/8"70aroundnaturalstandard
zusau70232polyurethaneinch2321/8"2-3/4"3"70aroundnaturalstandard
zusau70247polyurethaneinch2471/8"4-5/8"4-7/8"70aroundnaturalstandard
zusau70256polyurethaneinch2561/8"5-3/4"6"70aroundnaturalstandard
           
Part Number
ZUSAU70005
ZUSAU70006
ZUSAU70007
ZUSAU70008
ZUSAU70009
ZUSAU70010
ZUSAU70011
ZUSAU70012
ZUSAU70013
ZUSAU70014
ZUSAU70015
ZUSAU70016
ZUSAU70017
ZUSAU70020
ZUSAU70023
ZUSAU70028
ZUSAU70029
ZUSAU70108
ZUSAU70109
ZUSAU70110
ZUSAU70111
ZUSAU70112
ZUSAU70113
ZUSAU70114
ZUSAU70115
ZUSAU70116
ZUSAU70117
ZUSAU70118
ZUSAU70119
ZUSAU70120
ZUSAU70122
ZUSAU70123
ZUSAU70124
ZUSAU70127
ZUSAU70129
ZUSAU70131
ZUSAU70132
ZUSAU70134
ZUSAU70136
ZUSAU70145
ZUSAU70146
ZUSAU70153
ZUSAU70210
ZUSAU70211
ZUSAU70212
ZUSAU70213
ZUSAU70214
ZUSAU70216
ZUSAU70217
ZUSAU70218
ZUSAU70220
ZUSAU70222
ZUSAU70224
ZUSAU70225
ZUSAU70226
ZUSAU70227
ZUSAU70229
ZUSAU70231
ZUSAU70232
ZUSAU70247
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

7/32"3/32"0050.070"1/16"0.101"3/32"0.241"7/32"

25 Pieces Per Package

1 Pack(s)

13 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

10 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

10 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

10 Pieces Per Package

1 Pack(s)

13 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

10 Pieces Per Package

1 Pack(s)

13 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

5 Pieces Per Package

1 Pack(s)

13 Days

11/16"9/16"0150.070"1/16"0.551"9/16"0.691"11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3/4"5/8"0160.070"1/16"0.614"5/8"0.754"3/4"

5 Pieces Per Package

1 Pack(s)

13 Days

13/16"11/16"0170.070"1/16"0.676"11/16"0.816"13/16"

5 Pieces Per Package

1 Pack(s)

13 Days

1"7/8"0200.070"1/16"0.864"7/8"1.004"1"

5 Pieces Per Package

1 Pack(s)

13 Days

1-3/16"1-1/16"0230.070"1/16"1.051"1-1/16"1.191"1-3/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-3/8"0280.070"1/16"1.364"1-3/8"1.504"1-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-1/2"0290.070"1/16"1.489"1-1/2"1.629"1-5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

7/16"1/4"1080.103"3/32"0.237"1/4"0.443"7/16"

10 Pieces Per Package

1 Pack(s)

13 Days

1/2"5/16"1090.103"3/32"0.299"5/16"0.505"1/2"

10 Pieces Per Package

1 Pack(s)

13 Days

9/16"3/8"1100.103"3/32"0.362"3/8"0.568"9/16"

10 Pieces Per Package

1 Pack(s)

13 Days

5/8"7/16"1110.103"3/32"0.424"7/16"0.63"5/8"

10 Pieces Per Package

1 Pack(s)

13 Days

11/16"1/2"1120.103"3/32"0.487"1/2"0.693"11/16"

5 Pieces Per Package

1 Pack(s)

13 Days

3/4"9/16"1130.103"3/32"0.549"9/16"0.755"3/4"

5 Pieces Per Package

1 Pack(s)

13 Days

13/16"5/8"1140.103"3/32"0.612"5/8"0.818"13/16"

5 Pieces Per Package

1 Pack(s)

13 Days

7/8"11/16"1150.103"3/32"0.674"11/16"0.88"7/8"

5 Pieces Per Package

1 Pack(s)

13 Days

15/16"3/4"1160.103"3/32"0.737"3/4"0.943"15/16"

5 Pieces Per Package

1 Pack(s)

13 Days

1"13/16"1170.103"3/32"0.799"13/16"1.005"1"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"7/8"1180.103"3/32"0.862"7/8"1.068"1-1/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"15/16"1190.103"3/32"0.924"15/16"1.13"1-1/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/16"1"1200.103"3/32"0.987"1"1.193"1-3/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-5/16"1-1/8"1220.103"3/32"1.112"1-1/8"1.318"1-5/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-3/16"1230.103"3/32"1.174"1-3/16"1.38"1-3/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-7/16"1-1/4"1240.103"3/32"1.237"1-1/4"1.443"1-7/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-7/16"1270.103"3/32"1.424"1-7/16"1.63"1-5/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/4"1-9/16"1290.103"3/32"1.549"1-9/16"1.755"1-3/4"

2 Pieces Per Package

1 Pack(s)

13 Days

1-7/8"1-11/16"1310.103"3/32"1.674"1-11/16"1.88"1-7/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-15/16"1-3/4"1320.103"3/32"1.737"1-3/4"1.943"1-15/16"

2 Pieces Per Package

1 Pack(s)

13 Days

2-1/16"1-7/8"1340.103"3/32"1.862"1-7/8"2.068"2-1/16"
1 Piece(s)

13 Days

2-3/16"2"1360.103"3/32"1.987"2"2.193"2-3/16"
1 Piece(s)

13 Days

2-3/4"2-9/16"1450.103"3/32"2.55"2-9/16"2.756"2-3/4"
1 Piece(s)

13 Days

2-13/16"2-5/8"1460.103"3/32"2.612"2-5/8"2.818"2-13/16"
1 Piece(s)

13 Days

3-11/16"3-1/2"1530.103"3/32"3.487"3-1/2"3.693"3-11/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1"3/4"2100.139"1/8"0.734"3/4"1.012"1"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/16"13/16"2110.139"1/8"0.796"13/16"1.074"1-1/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/8"7/8"2120.139"1/8"0.859"7/8"1.137"1-1/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/16"15/16"2130.139"1/8"0.921"15/16"1.199"1-3/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/4"1"2140.139"1/8"0.984"1"1.262"1-1/4"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/8"1-1/8"2160.139"1/8"1.109"1-1/8"1.387"1-3/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-7/16"1-3/16"2170.139"1/8"1.171"1-3/16"1.449"1-7/16"

2 Pieces Per Package

1 Pack(s)

13 Days

1-1/2"1-1/4"2180.139"1/8"1.234"1-1/4"1.512"1-1/2"

2 Pieces Per Package

1 Pack(s)

13 Days

1-5/8"1-3/8"2200.139"1/8"1.359"1-3/8"1.637"1-5/8"

2 Pieces Per Package

1 Pack(s)

13 Days

1-3/4"1-1/2"2220.139"1/8"1.484"1-1/2"1.762"1-3/4"

2 Pieces Per Package

1 Pack(s)

13 Days

2"1-3/4"2240.139"1/8"1.734"1-3/4"2.012"2"

2 Pieces Per Package

1 Pack(s)

13 Days

2-1/8"1-7/8"2250.139"1/8"1.859"1-7/8"2.137"2-1/8"

2 Pieces Per Package

1 Pack(s)

13 Days

2-1/4"2"2260.139"1/8"1.984"2"2.262"2-1/4"

2 Pieces Per Package

1 Pack(s)

13 Days

2-3/8"2-1/8"2270.139"1/8"2.109"2-1/8"2.387"2-3/8"
1 Piece(s)

13 Days

2-5/8"2-3/8"2290.139"1/8"2.359"2-3/8"2.637"2-5/8"
1 Piece(s)

13 Days

2-7/8"2-5/8"2310.139"1/8"2.609"2-5/8"2.887"2-7/8"
1 Piece(s)

13 Days

3"2-3/4"2320.139"1/8"2.734"2-3/4"3.012"3"
1 Piece(s)

13 Days

4-7/8"4-5/8"2470.139"1/8"4.609"4-5/8"4.887"4-7/8"

Loading...

Basic Information

Environment, Applications Mineral Oil Resistant / Weather Resistant Material Polyurethane Durometer 70A
Hardness Standard Cross Section Shape Round Color Natural
Grade Standard Temperature Range -20° to 180° F

Additional Products in this Category

Tech Support