(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Chemical-Resistant PTFE O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Ultra Chemical-Resistant PTFE O-Rings

PTFE is a low friction material with an excellent temperature range. It also has excellent resistance to chemicals and steam.

Part Number

Configured Part Number is shown.

ZUSATFE256

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusatfe004ptfeinch0041/16"5/64"13/64"55droundwhitestandard
zusatfe005ptfeinch0051/16"3/32"7/32"55droundwhitestandard
zusatfe006ptfeinch0061/16"1/8"1/4"55droundwhitestandard
zusatfe007ptfeinch0071/16"5/32"9/32"55droundwhitestandard
zusatfe008ptfeinch0081/16"3/16"5/16"55droundwhitestandard
zusatfe009ptfeinch0091/16"7/32"11/32"55droundwhitestandard
zusatfe010ptfeinch0101/16"1/4"3/8"55droundwhitestandard
zusatfe011ptfeinch0111/16"5/16"7/16"55droundwhitestandard
zusatfe012ptfeinch0121/16"3/8"1/2"55droundwhitestandard
zusatfe013ptfeinch0131/16"7/16"9/16"55droundwhitestandard
zusatfe014ptfeinch0141/16"1/2"5/8"55droundwhitestandard
zusatfe015ptfeinch0151/16"9/16"11/16"55droundwhitestandard
zusatfe016ptfeinch0161/16"5/8"3/4"55droundwhitestandard
zusatfe017ptfeinch0171/16"11/16"13/16"55droundwhitestandard
zusatfe018ptfeinch0181/16"3/4"7/8"55droundwhitestandard
zusatfe019ptfeinch0191/16"13/16"15/16"55droundwhitestandard
zusatfe020ptfeinch0201/16"7/8"1"55droundwhitestandard
zusatfe021ptfeinch0211/16"15/16"1-1/16"55droundwhitestandard
zusatfe022ptfeinch0221/16"1"1-1/8"55droundwhitestandard
zusatfe023ptfeinch0231/16"1-1/16"1-3/16"55droundwhitestandard
zusatfe024ptfeinch0241/16"1-1/8"1-1/4"55droundwhitestandard
zusatfe025ptfeinch0251/16"1-3/16"1-5/16"55droundwhitestandard
zusatfe026ptfeinch0261/16"1-1/4"1-3/8"55droundwhitestandard
zusatfe027ptfeinch0271/16"1-5/16"1-7/16"55droundwhitestandard
zusatfe028ptfeinch0281/16"1-3/8"1-1/2"55droundwhitestandard
zusatfe029ptfeinch0291/16"1-1/2"1-5/8"55droundwhitestandard
zusatfe030ptfeinch0301/16"1-5/8"1-3/4"55droundwhitestandard
zusatfe031ptfeinch0311/16"1-3/4"1-7/8"55droundwhitestandard
zusatfe032ptfeinch0321/16"1-7/8"2"55droundwhitestandard
zusatfe033ptfeinch0331/16"2"2-1/8"55droundwhitestandard
zusatfe034ptfeinch0341/16"2-1/8"2-1/4"55droundwhitestandard
zusatfe035ptfeinch0351/16"2-1/4"2-3/8"55droundwhitestandard
zusatfe036ptfeinch0361/16"2-3/8"2-1/2"55droundwhitestandard
zusatfe037ptfeinch0371/16"2-1/2"2-5/8"55droundwhitestandard
zusatfe038ptfeinch0381/16"2-5/8"2-3/4"55droundwhitestandard
zusatfe039ptfeinch0391/16"2-3/4"2-7/8"55droundwhitestandard
zusatfe040ptfeinch0401/16"2-7/8"3"55droundwhitestandard
zusatfe041ptfeinch0411/16"3"3-1/8"55droundwhitestandard
zusatfe042ptfeinch0421/16"3-1/4"3-3/8"55droundwhitestandard
zusatfe043ptfeinch0431/16"3-1/2"3-5/8"55droundwhitestandard
zusatfe044ptfeinch0441/16"3-3/4"3-7/8"55droundwhitestandard
zusatfe045ptfeinch0451/16"4"4-1/8"55droundwhitestandard
zusatfe047ptfeinch0471/16"4-1/2"4-5/8"55droundwhitestandard
zusatfe048ptfeinch0481/16"4-3/4"4-7/8"55droundwhitestandard
zusatfe104ptfeinch1043/32"1/8"5/16"55droundwhitestandard
zusatfe105ptfeinch1053/32"5/32"11/32"55droundwhitestandard
zusatfe106ptfeinch1063/32"3/16"3/8"55droundwhitestandard
zusatfe107ptfeinch1073/32"7/32"13/32"55droundwhitestandard
zusatfe108ptfeinch1083/32"1/4"7/16"55droundwhitestandard
zusatfe109ptfeinch1093/32"5/16"1/2"55droundwhitestandard
zusatfe110ptfeinch1103/32"3/8"9/16"55droundwhitestandard
zusatfe111ptfeinch1113/32"7/16"5/8"55droundwhitestandard
zusatfe112ptfeinch1123/32"1/2"11/16"55droundwhitestandard
zusatfe113ptfeinch1133/32"9/16"3/4"55droundwhitestandard
zusatfe114ptfeinch1143/32"5/8"13/16"55droundwhitestandard
zusatfe115ptfeinch1153/32"11/16"7/8"55droundwhitestandard
zusatfe116ptfeinch1163/32"3/4"15/16"55droundwhitestandard
zusatfe117ptfeinch1173/32"13/16"1"55droundwhitestandard
zusatfe118ptfeinch1183/32"7/8"1-1/16"55droundwhitestandard
zusatfe119ptfeinch1193/32"15/16"1-1/8"55droundwhitestandard
zusatfe120ptfeinch1203/32"1"1-3/16"55droundwhitestandard
zusatfe121ptfeinch1213/32"1-1/16"1-1/4"55droundwhitestandard
zusatfe122ptfeinch1223/32"1-1/8"1-5/16"55droundwhitestandard
zusatfe123ptfeinch1233/32"1-3/16"1-3/8"55droundwhitestandard
zusatfe124ptfeinch1243/32"1-1/4"1-7/16"55droundwhitestandard
zusatfe125ptfeinch1253/32"1-5/16"1-1/2"55droundwhitestandard
zusatfe126ptfeinch1263/32"1-3/8"1-9/16"55droundwhitestandard
zusatfe127ptfeinch1273/32"1-7/16"1-5/8"55droundwhitestandard
zusatfe128ptfeinch1283/32"1-1/2"1-11/16"55droundwhitestandard
zusatfe129ptfeinch1293/32"1-9/16"1-3/4"55droundwhitestandard
zusatfe130ptfeinch1303/32"1-5/8"1-13/16"55droundwhitestandard
zusatfe131ptfeinch1313/32"1-11/16"1-7/8"55droundwhitestandard
zusatfe132ptfeinch1323/32"1-3/4"1-15/16"55droundwhitestandard
zusatfe133ptfeinch1333/32"1-13/16"2"55droundwhitestandard
zusatfe134ptfeinch1343/32"1-7/8"2-1/16"55droundwhitestandard
zusatfe135ptfeinch1353/32"1-15/16"2-1/8"55droundwhitestandard
zusatfe136ptfeinch1363/32"2"2-3/16"55droundwhitestandard
zusatfe137ptfeinch1373/32"2-1/16"2-1/4"55droundwhitestandard
zusatfe138ptfeinch1383/32"2-1/8"2-5/16"55droundwhitestandard
zusatfe139ptfeinch1393/32"2-3/16"2-3/8"55droundwhitestandard
zusatfe140ptfeinch1403/32"2-1/4"2-7/16"55droundwhitestandard
zusatfe141ptfeinch1413/32"2-5/16"2-1/2"55droundwhitestandard
zusatfe142ptfeinch1423/32"2-3/8"2-9/16"55droundwhitestandard
zusatfe143ptfeinch1433/32"2-7/16"2-5/8"55droundwhitestandard
zusatfe144ptfeinch1443/32"2-1/2"2-11/16"55droundwhitestandard
zusatfe145ptfeinch1453/32"2-9/16"2-3/4"55droundwhitestandard
zusatfe146ptfeinch1463/32"2-5/8"2-13/16"55droundwhitestandard
zusatfe147ptfeinch1473/32"2-11/16"2-7/8"55droundwhitestandard
zusatfe148ptfeinch1483/32"2-3/4"2-15/16"55droundwhitestandard
zusatfe149ptfeinch1493/32"2-13/16"3"55droundwhitestandard
zusatfe150ptfeinch1503/32"2-7/8"3-1/16"55droundwhitestandard
zusatfe151ptfeinch1513/32"3"3-3/16"55droundwhitestandard
zusatfe153ptfeinch1533/32"3-1/2"3-11/16"55droundwhitestandard
zusatfe154ptfeinch1543/32"3-3/4"3-15/16"55droundwhitestandard
zusatfe155ptfeinch1553/32"4"4-3/16"55droundwhitestandard
zusatfe156ptfeinch1563/32"4-1/4"4-7/16"55droundwhitestandard
zusatfe157ptfeinch1573/32"4-1/2"4-11/16"55droundwhitestandard
zusatfe158ptfeinch1583/32"4-3/4"4-15/16"55droundwhitestandard
zusatfe159ptfeinch1593/32"5"5-3/16"55droundwhitestandard
zusatfe161ptfeinch1613/32"5-1/2"5-11/16"55droundwhitestandard
zusatfe163ptfeinch1633/32"6"6-3/16"55droundwhitestandard
zusatfe173ptfeinch1733/32"8-1/2"8-11/16"55droundwhitestandard
zusatfe201ptfeinch2011/8"3/16"7/16"55droundwhitestandard
zusatfe202ptfeinch2021/8"1/4"1/2"55droundwhitestandard
zusatfe203ptfeinch2031/8"5/16"9/16"55droundwhitestandard
zusatfe204ptfeinch2041/8"3/8"5/8"55droundwhitestandard
zusatfe205ptfeinch2051/8"7/16"11/16"55droundwhitestandard
zusatfe206ptfeinch2061/8"1/2"3/4"55droundwhitestandard
zusatfe207ptfeinch2071/8"9/16"13/16"55droundwhitestandard
zusatfe208ptfeinch2081/8"5/8"7/8"55droundwhitestandard
zusatfe209ptfeinch2091/8"11/16"15/16"55droundwhitestandard
zusatfe210ptfeinch2101/8"3/4"1"55droundwhitestandard
zusatfe211ptfeinch2111/8"13/16"1-1/16"55droundwhitestandard
zusatfe212ptfeinch2121/8"7/8"1-1/8"55droundwhitestandard
zusatfe213ptfeinch2131/8"15/16"1-3/16"55droundwhitestandard
zusatfe214ptfeinch2141/8"1"1-1/4"55droundwhitestandard
zusatfe215ptfeinch2151/8"1-1/16"1-5/16"55droundwhitestandard
zusatfe216ptfeinch2161/8"1-1/8"1-3/8"55droundwhitestandard
zusatfe217ptfeinch2171/8"1-3/16"1-7/16"55droundwhitestandard
zusatfe218ptfeinch2181/8"1-1/4"1-1/2"55droundwhitestandard
zusatfe219ptfeinch2191/8"1-5/16"1-9/16"55droundwhitestandard
zusatfe220ptfeinch2201/8"1-3/8"1-5/8"55droundwhitestandard
zusatfe221ptfeinch2211/8"1-7/16"1-11/16"55droundwhitestandard
zusatfe222ptfeinch2221/8"1-1/2"1-3/4"55droundwhitestandard
zusatfe223ptfeinch2231/8"1-5/8"1-7/8"55droundwhitestandard
zusatfe224ptfeinch2241/8"1-3/4"2"55droundwhitestandard
zusatfe225ptfeinch2251/8"1-7/8"2-1/8"55droundwhitestandard
zusatfe226ptfeinch2261/8"2"2-1/4"55droundwhitestandard
zusatfe227ptfeinch2271/8"2-1/8"2-3/8"55droundwhitestandard
zusatfe228ptfeinch2281/8"2-1/4"2-1/2"55droundwhitestandard
zusatfe229ptfeinch2291/8"2-3/8"2-5/8"55droundwhitestandard
zusatfe230ptfeinch2301/8"2-1/2"2-3/4"55droundwhitestandard
zusatfe231ptfeinch2311/8"2-5/8"2-7/8"55droundwhitestandard
zusatfe232ptfeinch2321/8"2-3/4"3"55droundwhitestandard
zusatfe233ptfeinch2331/8"2-7/8"3-1/8"55droundwhitestandard
zusatfe234ptfeinch2341/8"3"3-1/4"55droundwhitestandard
zusatfe235ptfeinch2351/8"3-1/8"3-3/8"55droundwhitestandard
zusatfe236ptfeinch2361/8"3-1/4"3-1/2"55droundwhitestandard
zusatfe237ptfeinch2371/8"3-3/8"3-5/8"55droundwhitestandard
zusatfe238ptfeinch2381/8"3-1/2"3-3/4"55droundwhitestandard
zusatfe239ptfeinch2391/8"3-5/8"3-7/8"55droundwhitestandard
zusatfe240ptfeinch2401/8"3-3/4"4"55droundwhitestandard
zusatfe241ptfeinch2411/8"3-7/8"4-1/8"55droundwhitestandard
zusatfe242ptfeinch2421/8"4"4-1/4"55droundwhitestandard
zusatfe243ptfeinch2431/8"4-1/8"4-3/8"55droundwhitestandard
zusatfe244ptfeinch2441/8"4-1/4"4-1/2"55droundwhitestandard
zusatfe245ptfeinch2451/8"4-3/8"4-5/8"55droundwhitestandard
zusatfe246ptfeinch2461/8"4-1/2"4-3/4"55droundwhitestandard
zusatfe247ptfeinch2471/8"4-5/8"4-7/8"55droundwhitestandard
zusatfe248ptfeinch2481/8"4-3/4"5"55droundwhitestandard
zusatfe249ptfeinch2491/8"4-7/8"5-1/8"55droundwhitestandard
zusatfe250ptfeinch2501/8"5"5-1/4"55droundwhitestandard
zusatfe251ptfeinch2511/8"5-1/8"5-3/8"55droundwhitestandard
zusatfe252ptfeinch2521/8"5-1/4"5-1/2"55droundwhitestandard
zusatfe254ptfeinch2541/8"5-1/2"5-3/4"55droundwhitestandard
zusatfe255ptfeinch2551/8"5-5/8"5-7/8"55droundwhitestandard
zusatfe256ptfeinch2561/8"5-3/4"6"55droundwhitestandard
zusatfe258ptfeinch2581/8"6"6-1/4"55droundwhitestandard
zusatfe259ptfeinch2591/8"6-1/4"6-1/2"55droundwhitestandard
zusatfe260ptfeinch2601/8"6-1/2"6-3/4"55droundwhitestandard
zusatfe261ptfeinch2611/8"6-3/4"7"55droundwhitestandard
zusatfe262ptfeinch2621/8"7"7-1/4"55droundwhitestandard
zusatfe263ptfeinch2631/8"7-1/4"7-1/2"55droundwhitestandard
zusatfe264ptfeinch2641/8"7-1/2"7-3/4"55droundwhitestandard
zusatfe265ptfeinch2651/8"7-3/4"8"55droundwhitestandard
zusatfe266ptfeinch2661/8"8"8-1/4"55droundwhitestandard
zusatfe267ptfeinch2671/8"8-1/4"8-1/2"55droundwhitestandard
zusatfe312ptfeinch3123/16"5/8"1"55droundwhitestandard
zusatfe318ptfeinch3183/16"1"1-3/8"55droundwhitestandard
zusatfe322ptfeinch3223/16"1-1/4"1-5/8"55droundwhitestandard
zusatfe324ptfeinch3243/16"1-3/8"1-3/4"55droundwhitestandard
zusatfe325ptfeinch3253/16"1-1/2"1-7/8"55droundwhitestandard
zusatfe326ptfeinch3263/16"1-5/8"2"55droundwhitestandard
zusatfe327ptfeinch3273/16"1-3/4"2-1/8"55droundwhitestandard
zusatfe328ptfeinch3283/16"1-7/8"2-1/4"55droundwhitestandard
zusatfe329ptfeinch3293/16"2"2-3/8"55droundwhitestandard
zusatfe330ptfeinch3303/16"2-1/8"2-1/2"55droundwhitestandard
zusatfe331ptfeinch3313/16"2-1/4"2-5/8"55droundwhitestandard
zusatfe332ptfeinch3323/16"2-3/8"2-3/4"55droundwhitestandard
zusatfe333ptfeinch3333/16"2-1/2"2-7/8"55droundwhitestandard
zusatfe334ptfeinch3343/16"2-5/8"3"55droundwhitestandard
zusatfe336ptfeinch3363/16"2-7/8"3-1/4"55droundwhitestandard
zusatfe337ptfeinch3373/16"3"3-3/8"55droundwhitestandard
zusatfe338ptfeinch3383/16"3-1/8"3-1/2"55droundwhitestandard
zusatfe340ptfeinch3403/16"3-3/8"3-3/4"55droundwhitestandard
zusatfe341ptfeinch3413/16"3-1/2"3-7/8"55droundwhitestandard
zusatfe342ptfeinch3423/16"3-5/8"4"55droundwhitestandard
zusatfe345ptfeinch3453/16"4"4-3/8"55droundwhitestandard
zusatfe346ptfeinch3463/16"4-1/8"4-1/2"55droundwhitestandard
zusatfe347ptfeinch3473/16"4-1/4"4-5/8"55droundwhitestandard
zusatfe349ptfeinch3493/16"4-1/2"4-7/8"55droundwhitestandard
zusatfe350ptfeinch3503/16"4-5/8"5"55droundwhitestandard
zusatfe445ptfeinch4451/4"8"8-1/2"55droundwhitestandard
zusatfe446ptfeinch4461/4"8-1/2"9"55droundwhitestandard
Part Number
ZUSATFE256
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

2 Pieces Per Package

1 Pack(s)

13 Days

6"5-3/4"2560.139"1/8"5.734"5-3/4"6.012"6"

Loading...

  1. 1

Basic Information

Environment, Applications Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant Material PTFE Durometer 55D
Hardness Hard Cross Section Shape Round Color White
Grade Standard Temperature Range -50° to 500° F

Please check the type/dimensions/specifications of the part ZUSATFE256 in the Ultra Chemical-Resistant PTFE O-Rings series.

Products like this...

Part Number
ZUSATFE007
ZUSATFE008
ZUSATFE009
ZUSATFE258
ZUSATFE259
ZUSATFE260
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

13 Days

9/32"5/32"0070.070"1/16"0.145"5/32"0.285"9/32"

25 Pieces Per Package

1 Pack(s)

13 Days

5/16"3/16"0080.070"1/16"0.176"3/16"0.316"5/16"

25 Pieces Per Package

1 Pack(s)

13 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"
1 Piece(s)

13 Days

6-1/4"6"2580.139"1/8"5.984"6"6.262"6-1/4"
1 Piece(s)

13 Days

6-1/2"6-1/4"2590.139"1/8"6.234"6-1/4"6.512"6-1/2"
1 Piece(s)

81 Days

6-3/4"6-1/2"2600.139"1/8"6.484"6-1/2"6.762"6-3/4"

Additional Products in this Category

Tech Support