(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Resistant HNBR O-Rings【1-25 Pieces Per Package】 (Part Numbers)

Oil-Resistant HNBR O-Rings

HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.

Part Number

Configured Part Number is shown.

ZUSAHSN80009

part numbermaterialinch/metricdash sizecross section (fractional)id (fractional)od (fractional)durometercross section shapecolorgrade
zusahsn80006hnbrinch0061/16"1/8"1/4"80aroundblackstandard
zusahsn80009hnbrinch0091/16"7/32"11/32"80aroundblackstandard
zusahsn80010hnbrinch0101/16"1/4"3/8"80aroundblackstandard
zusahsn80011hnbrinch0111/16"5/16"7/16"80aroundblackstandard
zusahsn80012hnbrinch0121/16"3/8"1/2"80aroundblackstandard
zusahsn80013hnbrinch0131/16"7/16"9/16"80aroundblackstandard
zusahsn80014hnbrinch0141/16"1/2"5/8"80aroundblackstandard
zusahsn80015hnbrinch0151/16"9/16"11/16"80aroundblackstandard
zusahsn80016hnbrinch0161/16"3/8"3/4"80aroundblackstandard
zusahsn80017hnbrinch0171/16"11/16"13/16"80aroundblackstandard
zusahsn80018hnbrinch0181/16"3/4"7/8"80aroundblackstandard
zusahsn80019hnbrinch0191/16"13/16"15/16"80aroundblackstandard
zusahsn80021hnbrinch0211/16"15/16"1-1/16"80aroundblackstandard
zusahsn80022hnbrinch0221/16"1"1-1/8"80aroundblackstandard
zusahsn80106hnbrinch1063/32"3/16"3/8"80aroundblackstandard
zusahsn80107hnbrinch1073/32"6/32"13/32"80aroundblackstandard
zusahsn80108hnbrinch1083/32"1/4"7/16"80aroundblackstandard
zusahsn80109hnbrinch1093/32"3/16"1/2"80aroundblackstandard
zusahsn80110hnbrinch1103/32"3/8"9/16"80aroundblackstandard
zusahsn80111hnbrinch1113/32"7/16"5/8"80aroundblackstandard
zusahsn80112hnbrinch1123/32"1/2"11/16"80aroundblackstandard
zusahsn80113hnbrinch1133/32"9/16"3/4"80aroundblackstandard
zusahsn80114hnbrinch1143/32"3/8"13/16"80aroundblackstandard
zusahsn80115hnbrinch1153/32"9/16"7/8"80aroundblackstandard
zusahsn80116hnbrinch1163/32"3/4"15/16"80aroundblackstandard
zusahsn80117hnbrinch1173/32"13/16"1"80aroundblackstandard
zusahsn80118hnbrinch1183/32"7/8"1-1/16"80aroundblackstandard
zusahsn80120hnbrinch1203/32"1"1-3/16"80aroundblackstandard
zusahsn80121hnbrinch1213/32"1-1/16"1-1/4"80aroundblackstandard
zusahsn80124hnbrinch1243/32"1-1/4"1-7/16"80aroundblackstandard
zusahsn80127hnbrinch1273/32"1-7/16"1-5/8"80aroundblackstandard
zusahsn80137hnbrinch1373/32"2-1/16"2-1/4"80aroundblackstandard
zusahsn80140hnbrinch1403/32"2-1/4"2-7/16"80aroundblackstandard
zusahsn80144hnbrinch1443/32"2-1/2"2-11/16"80aroundblackstandard
zusahsn80147hnbrinch1473/32"2-11/16"2-7/8"80aroundblackstandard
zusahsn80148hnbrinch1483/32"2-3/4"2-15/16"80aroundblackstandard
zusahsn80154hnbrinch1543/32"3-3/4"3-15/16"80aroundblackstandard
zusahsn80155hnbrinch1553/32"4"4-3/16"80aroundblackstandard
zusahsn80156hnbrinch1563/32"4-1/4"4-7/16"80aroundblackstandard
zusahsn80204hnbrinch2041/8"3/8"5/8"80aroundblackstandard
zusahsn80206hnbrinch2061/8"1/2"3/4"80aroundblackstandard
zusahsn80208hnbrinch2081/8"5/8"7/8"80aroundblackstandard
zusahsn80209hnbrinch2091/8"11/16"15/16"80aroundblackstandard
zusahsn80210hnbrinch2101/8"3/4"1"80aroundblackstandard
zusahsn80211hnbrinch2111/8"13/16"1-1/16"80aroundblackstandard
zusahsn80212hnbrinch2121/8"7/8"1-1/8"80aroundblackstandard
zusahsn80213hnbrinch2131/8"15/16"1-3/16"80aroundblackstandard
zusahsn80214hnbrinch2141/8"1"1-1/4"80aroundblackstandard
zusahsn80215hnbrinch2151/8"1-1/16"1-5/16"80aroundblackstandard
zusahsn80216hnbrinch2161/8"1-1/8"1-3/8"80aroundblackstandard
zusahsn80217hnbrinch2171/8"1-3/16"1-7/16"80aroundblackstandard
zusahsn80218hnbrinch2181/8"1-1/4"1-1/2"80aroundblackstandard
zusahsn80219hnbrinch2191/8"1-5/16"1-9/16"80aroundblackstandard
zusahsn80220hnbrinch2201/8"1-3/8"1-5/8"80aroundblackstandard
zusahsn80222hnbrinch2221/8"1-1/2"1-3/4"80aroundblackstandard
zusahsn80223hnbrinch2231/8"1-5/8"1-7/8"80aroundblackstandard
zusahsn80224hnbrinch2241/8"1-3/4"2"80aroundblackstandard
zusahsn80226hnbrinch2261/8"2"2-1/4"80aroundblackstandard
zusahsn80227hnbrinch2271/8"2-1/8"2-3/8"80aroundblackstandard
zusahsn80228hnbrinch2281/8"2-1/4"2-1/2"80aroundblackstandard
zusahsn80229hnbrinch2291/8"2-3/8"2-5/8"80aroundblackstandard
zusahsn80230hnbrinch2301/8"2-1/2"2-3/4"80aroundblackstandard
zusahsn80232hnbrinch2321/8"2-3/4"3"80aroundblackstandard
zusahsn80236hnbrinch2361/8"3-1/4"3-1/2"80aroundblackstandard
zusahsn80237hnbrinch2371/8"3-3/8"3-5/8"80aroundblackstandard
zusahsn80239hnbrinch2391/8"3-5/8"3-7/8"80aroundblackstandard
zusahsn80242hnbrinch2421/8"4"4-1/4"80aroundblackstandard
zusahsn80243hnbrinch2431/8"4-1/8"4-3/8"80aroundblackstandard
zusahsn80244hnbrinch2441/8"4-1/4"4-1/2"80aroundblackstandard
zusahsn80246hnbrinch2461/8"4-1/2"4-3/4"80aroundblackstandard
zusahsn80248hnbrinch2481/8"4-3/4"5"80aroundblackstandard
zusahsn80252hnbrinch2521/8"5-1/4"5-1/2"80aroundblackstandard
zusahsn80254hnbrinch2541/8"5-1/2"5-3/4"80aroundblackstandard
zusahsn80256hnbrinch2561/8"5-3/4"6"80aroundblackstandard
zusahsn80258hnbrinch2581/8"6"6-1/4"80aroundblackstandard
zusahsn80266hnbrinch2661/8"8"8-1/4"80aroundblackstandard
zusahsn80267hnbrinch2671/8"8-1/4"8-1/2"80aroundblackstandard
zusahsn80319hnbrinch3193/16"1-1/16"1-7/16"80aroundblackstandard
zusahsn80323hnbrinch3233/16"1-5/16"1-11/16"80aroundblackstandard
zusahsn80325hnbrinch3253/16"1-1/2"1-7/8"80aroundblackstandard
zusahsn80326hnbrinch3263/16"1-5/8"2"80aroundblackstandard
zusahsn80327hnbrinch3273/16"1-3/4"2-1/8"80aroundblackstandard
zusahsn80330hnbrinch3303/16"2-1/8"2-1/2"80aroundblackstandard
zusahsn80331hnbrinch3313/16"2-1/4"2-5/8"80aroundblackstandard
zusahsn80332hnbrinch3323/16"2-3/8"2-3/4"80aroundblackstandard
zusahsn80333hnbrinch3333/16"2-1/2"2-7/8"80aroundblackstandard
zusahsn80334hnbrinch3343/16"2-5/8"3"80aroundblackstandard
zusahsn80335hnbrinch3353/16"2-3/4"3-1/8"80aroundblackstandard
zusahsn80336hnbrinch3363/16"2-7/8"3-1/4"80aroundblackstandard
zusahsn80337hnbrinch3373/16"3"3-3/8"80aroundblackstandard
zusahsn80338hnbrinch3383/16"3-1/8"3-1/2"80aroundblackstandard
zusahsn80340hnbrinch3403/16"3-3/8"3-3/4"80aroundblackstandard
zusahsn80341hnbrinch3413/16"3-1/2"3-7/8"80aroundblackstandard
zusahsn80342hnbrinch3423/16"3-5/8"4"80aroundblackstandard
zusahsn80343hnbrinch3433/16"3-3/4"4-1/8"80aroundblackstandard
zusahsn80344hnbrinch3443/16"3-7/8"4-1/4"80aroundblackstandard
zusahsn80345hnbrinch3453/16"4"4-3/8"80aroundblackstandard
zusahsn80346hnbrinch3463/16"4-1/8"4-1/2"80aroundblackstandard
zusahsn80347hnbrinch3473/16"4-1/4"4-5/8"80aroundblackstandard
zusahsn80348hnbrinch3483/16"4-3/8"4-3/4"80aroundblackstandard
zusahsn80350hnbrinch3503/16"4-5/8"5"80aroundblackstandard
zusahsn80351hnbrinch3513/16"4-3/4"5-1/8"80aroundblackstandard
zusahsn80352hnbrinch3523/16"4-7/8"5-1/4"80aroundblackstandard
zusahsn80353hnbrinch3533/16"5"5-3/8"80aroundblackstandard
zusahsn80354hnbrinch3543/16"5-1/8"5-1/2"80aroundblackstandard
zusahsn80355hnbrinch3553/16"5-1/4"5-5/8"80aroundblackstandard
zusahsn80356hnbrinch3563/16"5-3/8"5-3/4"80aroundblackstandard
zusahsn80357hnbrinch3573/16"5-1/2"5-7/8"80aroundblackstandard
zusahsn80358hnbrinch3583/16"5-5/8"6"80aroundblackstandard
zusahsn80359hnbrinch3593/16"5-3/4"6-1/8"80aroundblackstandard
zusahsn80360hnbrinch3603/16"5-7/8"6-1/4"80aroundblackstandard
zusahsn80361hnbrinch3613/16"6"6-3/8"80aroundblackstandard
zusahsn80362hnbrinch3623/16"6-1/4"6-5/8"80aroundblackstandard
zusahsn80363hnbrinch3633/16"6-1/2"6-7/8"80aroundblackstandard
zusahsn80364hnbrinch3643/16"6-3/4"7-1/8"80aroundblackstandard
zusahsn80365hnbrinch3653/16"7"7-3/8"80aroundblackstandard
zusahsn80367hnbrinch3673/16"7-1/2"7-7/8"80aroundblackstandard
zusahsn80375hnbrinch3753/16"9-1/2"9-7/8"80aroundblackstandard
zusahsn80378hnbrinch3783/16"10-1/2"10-7/8"80aroundblackstandard
zusahsn80428hnbrinch4281/4"4-7/8"5-3/8"80aroundblackstandard
zusahsn80429hnbrinch4291/4"5"5-1/2"80aroundblackstandard
zusahsn80430hnbrinch4301/4"5-1/8"5-5/8"80aroundblackstandard
zusahsn80431hnbrinch4311/4"5-1/4"5-3/4"80aroundblackstandard
zusahsn80432hnbrinch4321/4"5-3/8"5-7/8"80aroundblackstandard
zusahsn80433hnbrinch4331/4"5-1/2"6"80aroundblackstandard
zusahsn80441hnbrinch4411/4"7"7-1/2"80aroundblackstandard
zusahsn80443hnbrinch4431/4"7-1/2"8"80aroundblackstandard
Part Number
ZUSAHSN80009
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

11/32"7/32"0090.070"1/16"0.208"7/32"0.348"11/32"

Loading...

  1. 1

Basic Information

Material Hydrogenated Nitrile Rubber Environment, Applications Mineral Oil Resistant / Chemical Resistant / Water Resistant Material HNBR
Durometer 80A Hardness Standard Cross Section Shape Round
Color Black Grade Standard Temperature Range -55 to 300°F

Please check the type/dimensions/specifications of the part ZUSAHSN80009 in the Oil-Resistant HNBR O-Rings series.

Products like this...

Part Number
ZUSAHSN80006
ZUSAHSN80010
ZUSAHSN80011
ZUSAHSN80012
ZUSAHSN80013
ZUSAHSN80014
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(Ø)
I.D. d
(Ø)
Dash Size Cross Section (Actual) Cross Section (Fractional) ID (Actual) ID (Fractional) OD (Actual) OD (Fractional)

25 Pieces Per Package

1 Pack(s)

81 Days

1/4"1/8"0060.070"1/16"0.114"1/8"0.254"1/4"

25 Pieces Per Package

1 Pack(s)

13 Days

3/8"1/4"0100.070"1/16"0.239"1/4"0.379"3/8"

25 Pieces Per Package

1 Pack(s)

13 Days

7/16"5/16"0110.070"1/16"0.301"5/16"0.441"7/16"

25 Pieces Per Package

1 Pack(s)

81 Days

1/2"3/8"0120.070"1/16"0.364"3/8"0.504"1/2"

25 Pieces Per Package

1 Pack(s)

81 Days

9/16"7/16"0130.070"1/16"0.426"7/16"0.566"9/16"

25 Pieces Per Package

1 Pack(s)

81 Days

5/8"1/2"0140.070"1/16"0.489"1/2"0.629"5/8"

Additional Products in this Category

Tech Support