(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Disconnect Acetal Plastic Straight Tube Fittings, Plug x Male NPT

Quick Disconnect Acetal Plastic Straight Tube Fittings, Plug x Male NPT

Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.

Part Number

Configured Part Number is shown.

part numbermaterialvalve typeshapetype connection (a)connection (b)plug/socket size
zusa-tf-qd-a-24acetalshut-offstraightplug1/4" plug1/4" male npt1/4"
zusa-tf-qd-a-25acetalshut-offstraightplug1/8" plug1/8" male npt1/8"
Part Number
ZUSA-TF-QD-A-24
ZUSA-TF-QD-A-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Plug/Socket Size Plug Tip Diameter Pipe Size
1 Piece(s)

13 Days

1/4" Plug1/4" Male NPT1/4"7/16"1/4"
1 Piece(s)

13 Days

1/8" Plug1/8" Male NPT1/8"5/16"1/8"

Loading...

  1. 1

Basic Information

Body Material Stainless Steel(303/304) Operating Temperature Range(℃) -40::88 Material Acetal
Valve Type Shut-Off Shape Straight Type Plug
Pipe Thread Type Male NPT Latch Material 316 Stainless Steel Ring Material EPDM

Additional Products in this Category

Tech Support