(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Weld the beveled neck to pipe for an extra strong connection. Also known as weld-neck flanges. 316 Stainless Steel has excellent corrosion resistance making these fittings ideal for oils, chemicals, and harsh environments.
part number | material | ansi pressure class | connection style | pipe size | flange od | for bolt diameter |
bulk-pf-97 | 316 stainless steel | 150 | butt weld | 1" | 4-1/4" | 1/2" |
bulk-pf-99 | 316 stainless steel | 150 | butt weld | 1-1/2" | 5" | 1/2" |
bulk-pf-100 | 316 stainless steel | 150 | butt weld | 2" | 6" | 5/8" |
bulk-pf-101 | 316 stainless steel | 150 | butt weld | 3" | 7-1/2" | 5/8" |
bulk-pf-102 | 316 stainless steel | 150 | butt weld | 4" | 9" | 5/8" |
bulk-pf-104 | 316 stainless steel | 150 | butt weld | 6" | 11" | 3/4" |
Loading...
Types | Welding flange | Flange Type | Butt Welding Type(WN) | Material | Stainless Steel |
---|---|---|---|---|---|
Material | 316 Stainless Steel | ANSI Pressure Class | 150 | Connection Style | Butt Weld |
Flanged Connection Surface | Raised |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy