(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These caps block flow and close off the end of the pipe. Used for easy access to lines. 316 Stainless Steel has excellent corrosion resistance making these fittings ideal for oils, chemicals, and harsh environments.
part number | material | ansi pressure class | connection style | pipe size | flange od | for bolt diameter |
bulk-pf-129 | 316 stainless steel | 150 | blind cap | 1" | 4-1/4" | 1/2" |
bulk-pf-131 | 316 stainless steel | 150 | blind cap | 1-1/2" | 5" | 1/2" |
bulk-pf-132 | 316 stainless steel | 150 | blind cap | 2" | 6" | 5/8" |
bulk-pf-133 | 316 stainless steel | 150 | blind cap | 3" | 7-1/2" | 5/8" |
bulk-pf-134 | 316 stainless steel | 150 | blind cap | 4" | 9" | 5/8" |
bulk-pf-136 | 316 stainless steel | 150 | blind cap | 6" | 11" | 3/4" |
Part Number |
---|
BULK-PF-129 |
BULK-PF-131 |
BULK-PF-132 |
BULK-PF-133 |
BULK-PF-134 |
BULK-PF-136 |
Loading...
Types | Welding flange | Flange Type | Others | Material | Stainless Steel |
---|---|---|---|---|---|
Material | 316 Stainless Steel | ANSI Pressure Class | 150 | Connection Style | Blind Cap |
Flanged Connection Surface | Raised |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy