(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easily slips on to pipe with no internal stopping lip and should be welded on both sides. Carbon Steel is more economical than both 304 and 316 Stainless Steel.
part number | material | ansi pressure class | connection style | pipe size | flange od | for bolt diameter |
bulk-pf-161 | carbon steel | 150 | slip-on | 1" | 4-1/4" | 1/2" |
bulk-pf-163 | carbon steel | 150 | slip-on | 1-1/2" | 5" | 1/2" |
bulk-pf-164 | carbon steel | 150 | slip-on | 2" | 6" | 5/8" |
bulk-pf-165 | carbon steel | 150 | slip-on | 3" | 7-1/2" | 5/8" |
bulk-pf-166 | carbon steel | 150 | slip-on | 4" | 9" | 5/8" |
bulk-pf-168 | carbon steel | 150 | slip-on | 6" | 11" | 3/4" |
Part Number |
---|
BULK-PF-161 |
BULK-PF-163 |
BULK-PF-164 |
BULK-PF-165 |
BULK-PF-166 |
BULK-PF-168 |
Loading...
Types | Welding flange | Flange Type | Others | Material | Carbon Steel |
---|---|---|---|---|---|
ANSI Pressure Class | 150 | Connection Style | Slip-On | Flanged Connection Surface | Raised |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy