(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Designed to fit flared metal tubing, these Flared plug fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. 316 Stainless Steel offers excellent corrosion resistance.
part number | flared angle | material | style | shape | connection (a) | for tube od |
zusa-tf-37fl-69 | 37° | 316 stainless steel | plug | plug | 1/4" male jic 37 deg | 1/4" |
zusa-tf-37fl-70 | 37° | 316 stainless steel | plug | plug | 3/8" male jic 37 deg | 3/8" |
zusa-tf-37fl-71 | 37° | 316 stainless steel | plug | plug | 1/2" male jic 37 deg | 1/2" |
zusa-tf-37fl-72 | 37° | 316 stainless steel | plug | plug | 3/4" male jic 37 deg | 3/4" |
zusa-tf-37fl-73 | 37° | 316 stainless steel | plug | plug | 1" male jic 37 deg | 1" |
Part Number |
---|
ZUSA-TF-37FL-69 |
ZUSA-TF-37FL-70 |
ZUSA-TF-37FL-71 |
ZUSA-TF-37FL-72 |
ZUSA-TF-37FL-73 |
Loading...
Material | 304 Stainless Steel (SUS304) | Type | Fitting | Connection Type | Others |
---|---|---|---|---|---|
Connection Thread Type | UNF | Flared Angle | 37° | Material | 316 Stainless Steel |
Style | Plug | Shape | Plug | Tube Thread Type | UNF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy