(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Reducing Hex Nipple, Male NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Reducing Hex Nipple, Male NPT, 304 Stainless Steel, Class 150

Use Class 150 Reducing Hex Nipple fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-271304 stainless steelclass 150reducing hex nipplestraight1/4" x 1/8"mnpt1/4" npt male1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-273304 stainless steelclass 150reducing hex nipplestraight3/8" x 1/4"mnpt3/8" npt male1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-275304 stainless steelclass 150reducing hex nipplestraight1/2" x 1/4"mnpt1/2" npt male1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-279304 stainless steelclass 150reducing hex nipplestraight3/4" x 1/2"mnpt3/4" npt male1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-281304 stainless steelclass 150reducing hex nipplestraight1" x 1/2"mnpt1" npt male1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-282304 stainless steelclass 150reducing hex nipplestraight1" x 3/4"mnpt1" npt male3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-286304 stainless steelclass 150reducing hex nipplestraight1-1/2" x 1"mnpt1-1/2" npt male1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-288304 stainless steelclass 150reducing hex nipplestraight2" x 1"mnpt2" npt male1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-290304 stainless steelclass 150reducing hex nipplestraight2" x 1-1/2"mnpt2" npt male1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-271
ZUSA-PF-273
ZUSA-PF-275
ZUSA-PF-279
ZUSA-PF-281
ZUSA-PF-282
ZUSA-PF-286
ZUSA-PF-288
ZUSA-PF-290
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

Quote

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Male
1 Piece(s)

51 Days

3/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Male
1 Piece(s)

13 Days

1B(25A)1/2B(15A)1" NPT Male1/2" NPT Male
1 Piece(s)

Quote

1B(25A)3/4B(20A)1" NPT Male3/4" NPT Male
1 Piece(s)

13 Days

1 1/2B(40A)1B(25A)1-1/2" NPT Male1" NPT Male
1 Piece(s)

51 Days

2B(50A)1B(25A)2" NPT Male1" NPT Male
1 Piece(s)

13 Days

2B(50A)1 1/2B(40A)2" NPT Male1-1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support