(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Locknut Fittings, Female NPSL, 316 Stainless Steel, Class 150

Pipe Fittings - Locknut Fittings, Female NPSL, 316 Stainless Steel, Class 150

Use Class 150 Locknut fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6862316 stainless steelclass 150locknutlocknut1/8"nspl1/8" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6863316 stainless steelclass 150locknutlocknut1/4"nspl1/4" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6864316 stainless steelclass 150locknutlocknut3/8"nspl3/8" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6865316 stainless steelclass 150locknutlocknut1/2"nspl1/2" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6866316 stainless steelclass 150locknutlocknut3/4"nspl3/4" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6867316 stainless steelclass 150locknutlocknut1"nspl1" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6869316 stainless steelclass 150locknutlocknut1-1/2"nspl1-1/2" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6870316 stainless steelclass 150locknutlocknut2"nspl2" npsl female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-6862
ZUSA-PF-6863
ZUSA-PF-6864
ZUSA-PF-6865
ZUSA-PF-6866
ZUSA-PF-6867
ZUSA-PF-6869
ZUSA-PF-6870
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/8B(6A)1/8" NPSL Female
1 Piece(s)

13 Days

1/4B(8A)1/4" NPSL Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPSL Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPSL Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPSL Female
1 Piece(s)

13 Days

1B(25A)1" NPSL Female
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPSL Female
1 Piece(s)

13 Days

2B(50A)2" NPSL Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Others Connection Thread Type M1 Other Type Fitting

Additional Products in this Category

Tech Support