(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Cap, Female NPT, Class 3000, 304 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant -  Cap, Female NPT, Class 3000, 304 Stainless Steel

Use Class 3000 fittings in high-pressure applications with Cap Pipe Fittings. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-3365316 stainless steelclass 3000flat capcap1/4"fnpt1/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3367316 stainless steelclass 3000flat capcap1/2"fnpt1/2" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3368316 stainless steelclass 3000flat capcap3/4"fnpt3/4" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
zusa-pf-3369316 stainless steelclass 3000flat capcap1"fnpt1" npt female3000 psiastm a182, ansi/asme b16.11, ansi/asme b1.20.1
Part Number
ZUSA-PF-3365
ZUSA-PF-3367
ZUSA-PF-3368
ZUSA-PF-3369
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support