(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Nipple, Male NPT, 316 Stainless Steel (ZUSA-PF-4611)

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Nipple, Male NPT, 316 Stainless Steel ZUSA-PF-4611

Reducing Nipple Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

ZUSA-PF-4611

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4609316 stainless steelinstrumentationreducing hex nipplestraight1/4" x 1/8"mnpt1/4" npt male1/8" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4610316 stainless steelinstrumentationreducing hex nipplestraight3/8" x 1/8"mnpt3/8" npt male1/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4611316 stainless steelinstrumentationreducing hex nipplestraight3/8" x 1/4"mnpt3/8" npt male1/4" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4612316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 1/8"mnpt1/2" npt male1/8" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4613316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 1/4"mnpt1/2" npt male1/4" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4614316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 3/8"mnpt1/2" npt male3/8" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4611
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Please check the type/dimensions/specifications of the part ZUSA-PF-4611 in the Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Nipple, Male NPT, 316 Stainless Steel series.

Products like this...

Part Number
ZUSA-PF-4609
ZUSA-PF-4610
ZUSA-PF-4612
ZUSA-PF-4613
ZUSA-PF-4614
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

1/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Male

Additional Products in this Category

Tech Support