(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Reducing Adapter Instrumentation Pipe Fittings, Female NPT x Male NPT

Brass Reducing Adapter Instrumentation Pipe Fittings, Female NPT x Male NPT

Reducing Adapter Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4990brassinstrumentationreducing adapterstraight1/4" x 1/8"fnpt x mnpt1/4" npt female1/8" npt male2900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4991brassinstrumentationreducing adapterstraight3/8" x 1/8"fnpt x mnpt3/8" npt female1/8" npt male2300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4992brassinstrumentationreducing adapterstraight3/8" x 1/4"fnpt x mnpt3/8" npt female1/4" npt male2300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4993brassinstrumentationreducing adapterstraight1/2" x 1/8"fnpt x mnpt1/2" npt female1/8" npt male2100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4994brassinstrumentationreducing adapterstraight1/2" x 1/4"fnpt x mnpt1/2" npt female1/4" npt male2100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4995brassinstrumentationreducing adapterstraight1/2" x 3/8"fnpt x mnpt1/2" npt female3/8" npt male2100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4996brassinstrumentationreducing adapterstraight3/4" x 1/4"fnpt x mnpt3/4" npt female1/4" npt male2000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4997brassinstrumentationreducing adapterstraight3/4" x 3/8"fnpt x mnpt3/4" npt female3/8" npt male2000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4998brassinstrumentationreducing adapterstraight3/4" x 1/2"fnpt x mnpt3/4" npt female1/2" npt male2000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4990
ZUSA-PF-4991
ZUSA-PF-4992
ZUSA-PF-4993
ZUSA-PF-4994
ZUSA-PF-4995
ZUSA-PF-4996
ZUSA-PF-4997
ZUSA-PF-4998
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Female1/8" NPT Male
1 Piece(s)

51 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Male
1 Piece(s)

51 Days

3/4B(20A)1/4B(8A)3/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/8B(10A)3/4" NPT Female3/8" NPT Male
1 Piece(s)

51 Days

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Male
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support