(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Hex Bushing Instrumentation Pipe Fittings, Male NPT x Female NPT

Brass Hex Bushing Instrumentation Pipe Fittings, Male NPT x Female NPT

Hex Bushing Instrumentation Pipe fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5005brassinstrumentationhex bushingstraight1/4" x 1/8"mnpt x fnpt1/4" npt male1/8" npt female2900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5006brassinstrumentationhex bushingstraight3/8" x 1/8"mnpt x fnpt3/8" npt male1/8" npt female3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5007brassinstrumentationhex bushingstraight3/8" x 1/4"mnpt x fnpt3/8" npt male1/4" npt female2900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5008brassinstrumentationhex bushingstraight1/2" x 1/8"mnpt x fnpt1/2" npt male1/8" npt female3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5009brassinstrumentationhex bushingstraight1/2" x 1/4"mnpt x fnpt1/2" npt male1/4" npt female3300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5010brassinstrumentationhex bushingstraight1/2" x 3/8"mnpt x fnpt1/2" npt male3/8" npt female2300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5011brassinstrumentationhex bushingstraight3/4" x 1/4"mnpt x fnpt3/4" npt male1/4" npt female3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5012brassinstrumentationhex bushingstraight3/4" x 3/8"mnpt x fnpt3/4" npt male3/8" npt female3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5013brassinstrumentationhex bushingstraight3/4" x 1/2"mnpt x fnpt3/4" npt male1/2" npt female2100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5005
ZUSA-PF-5006
ZUSA-PF-5007
ZUSA-PF-5008
ZUSA-PF-5009
ZUSA-PF-5010
ZUSA-PF-5011
ZUSA-PF-5012
ZUSA-PF-5013
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Female
1 Piece(s)

13 Days

3/4B(20A)1/4B(8A)3/4" NPT Male1/4" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/8B(10A)3/4" NPT Male3/8" NPT Female
1 Piece(s)

Quote

3/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Female

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support