(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Hex Head Plug Instrumentation Pipe Fittings, Male NPT

Brass Hex Head Plug Instrumentation Pipe Fittings, Male NPT

Hex Head Plug Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-5105brassinstrumentationhex head plugplug1/4"mnpt1/4" npt male3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5106brassinstrumentationhex head plugplug3/8"mnpt3/8" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5107brassinstrumentationhex head plugplug1/2"mnpt1/2" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5108brassinstrumentationhex head plugplug3/4"mnpt3/4" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5105
ZUSA-PF-5106
ZUSA-PF-5107
ZUSA-PF-5108
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support