(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Cap Instrumentation Pipe Fittings, Female NPT

Galvanized Steel Cap Instrumentation Pipe Fittings, Female NPT

Steel cap Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-5460galvanized steelinstrumentationhex capcap1/4"fnpt1/4" npt female6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5461galvanized steelinstrumentationhex capcap3/8"fnpt3/8" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5462galvanized steelinstrumentationhex capcap1/2"fnpt1/2" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5463galvanized steelinstrumentationhex capcap3/4"fnpt3/4" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5460
ZUSA-PF-5461
ZUSA-PF-5462
ZUSA-PF-5463
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

Quote

3/4B(20A)3/4" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support