(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT

316 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT

Schedule 40 Threaded Pipe Nipples are well suited for low-to-medium pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-2241316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"1-1/2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2242316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"1-1/2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2243316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"1-1/2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2244316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"1-1/2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2245316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"1-1/2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2246316 stainless steelschedule 40pipe nipplethreaded on both ends1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2248316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"1-1/2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2249316 stainless steelschedule 40pipe nipplethreaded on both ends2"1-1/2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2255316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2256316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2257316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2258316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2259316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2260316 stainless steelschedule 40pipe nipplethreaded on both ends1"2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2262316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2263316 stainless steelschedule 40pipe nipplethreaded on both ends2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2283316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"3"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2284316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"3"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2285316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"3"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2286316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"3"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2287316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"3"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2288316 stainless steelschedule 40pipe nipplethreaded on both ends1"3"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2290316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"3"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2291316 stainless steelschedule 40pipe nipplethreaded on both ends2"3"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2311316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2312316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"4"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2313316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"4"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2314316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"4"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2315316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"4"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2316316 stainless steelschedule 40pipe nipplethreaded on both ends1"4"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2318316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2319316 stainless steelschedule 40pipe nipplethreaded on both ends2"4"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2367316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"6"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2368316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"6"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2369316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"6"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2370316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"6"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2371316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"6"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2372316 stainless steelschedule 40pipe nipplethreaded on both ends1"6"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2374316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"6"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2375316 stainless steelschedule 40pipe nipplethreaded on both ends2"6"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2395316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"8"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2396316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2397316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"8"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2398316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2399316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2400316 stainless steelschedule 40pipe nipplethreaded on both ends1"8"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2402316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"8"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2403316 stainless steelschedule 40pipe nipplethreaded on both ends2"8"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2423316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"10"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2424316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"10"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2425316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"10"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2426316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"10"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2427316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"10"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2428316 stainless steelschedule 40pipe nipplethreaded on both ends1"10"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2430316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"10"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2431316 stainless steelschedule 40pipe nipplethreaded on both ends2"10"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2451316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"12"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2452316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"12"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2453316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"12"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2454316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"12"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2455316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"12"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2456316 stainless steelschedule 40pipe nipplethreaded on both ends1"12"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2458316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"12"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2459316 stainless steelschedule 40pipe nipplethreaded on both ends2"12"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2465316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"14"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2466316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"14"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2467316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"14"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2468316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"14"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2469316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"14"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2470316 stainless steelschedule 40pipe nipplethreaded on both ends1"14"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2472316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"14"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2473316 stainless steelschedule 40pipe nipplethreaded on both ends2"14"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2479316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"16"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2480316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"16"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2481316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"16"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2482316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"16"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2483316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"16"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2484316 stainless steelschedule 40pipe nipplethreaded on both ends1"16"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2486316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"16"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2487316 stainless steelschedule 40pipe nipplethreaded on both ends2"16"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2493316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"18"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2494316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"18"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2495316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"18"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2496316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"18"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2497316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"18"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2498316 stainless steelschedule 40pipe nipplethreaded on both ends1"18"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2500316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"18"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2501316 stainless steelschedule 40pipe nipplethreaded on both ends2"18"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2507316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"24"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2508316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"24"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2509316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"24"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2510316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"24"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2511316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"24"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2512316 stainless steelschedule 40pipe nipplethreaded on both ends1"24"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2514316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"24"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2515316 stainless steelschedule 40pipe nipplethreaded on both ends2"24"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2521316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"36"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2522316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"36"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2523316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"36"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2524316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"36"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2525316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"36"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2526316 stainless steelschedule 40pipe nipplethreaded on both ends1"36"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2528316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"36"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2529316 stainless steelschedule 40pipe nipplethreaded on both ends2"36"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2535316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"48"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2536316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"48"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2537316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"48"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2538316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"48"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2539316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"48"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2540316 stainless steelschedule 40pipe nipplethreaded on both ends1"48"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2542316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"48"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2543316 stainless steelschedule 40pipe nipplethreaded on both ends2"48"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2549316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"60"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2550316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"60"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2551316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"60"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2552316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"60"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2553316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"60"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2554316 stainless steelschedule 40pipe nipplethreaded on both ends1"60"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2556316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"60"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2557316 stainless steelschedule 40pipe nipplethreaded on both ends2"60"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2563316 stainless steelschedule 40pipe nipplethreaded on both ends1/8"72"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2564316 stainless steelschedule 40pipe nipplethreaded on both ends1/4"72"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2565316 stainless steelschedule 40pipe nipplethreaded on both ends3/8"72"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2566316 stainless steelschedule 40pipe nipplethreaded on both ends1/2"72"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2567316 stainless steelschedule 40pipe nipplethreaded on both ends3/4"72"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2568316 stainless steelschedule 40pipe nipplethreaded on both ends1"72"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2570316 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"72"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2571316 stainless steelschedule 40pipe nipplethreaded on both ends2"72"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-2241
ZUSA-PF-2242
ZUSA-PF-2243
ZUSA-PF-2244
ZUSA-PF-2245
ZUSA-PF-2246
ZUSA-PF-2248
ZUSA-PF-2249
ZUSA-PF-2255
ZUSA-PF-2256
ZUSA-PF-2257
ZUSA-PF-2258
ZUSA-PF-2259
ZUSA-PF-2260
ZUSA-PF-2262
ZUSA-PF-2263
ZUSA-PF-2283
ZUSA-PF-2284
ZUSA-PF-2285
ZUSA-PF-2286
ZUSA-PF-2287
ZUSA-PF-2288
ZUSA-PF-2290
ZUSA-PF-2291
ZUSA-PF-2311
ZUSA-PF-2312
ZUSA-PF-2313
ZUSA-PF-2314
ZUSA-PF-2315
ZUSA-PF-2316
ZUSA-PF-2318
ZUSA-PF-2319
ZUSA-PF-2367
ZUSA-PF-2368
ZUSA-PF-2369
ZUSA-PF-2370
ZUSA-PF-2371
ZUSA-PF-2372
ZUSA-PF-2374
ZUSA-PF-2375
ZUSA-PF-2395
ZUSA-PF-2396
ZUSA-PF-2397
ZUSA-PF-2398
ZUSA-PF-2399
ZUSA-PF-2400
ZUSA-PF-2402
ZUSA-PF-2403
ZUSA-PF-2423
ZUSA-PF-2424
ZUSA-PF-2425
ZUSA-PF-2426
ZUSA-PF-2427
ZUSA-PF-2428
ZUSA-PF-2430
ZUSA-PF-2431
ZUSA-PF-2451
ZUSA-PF-2452
ZUSA-PF-2453
ZUSA-PF-2454
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male12"

Loading...

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support