(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

316 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded) w/ Thread Sealant, Male NPT

The male threads on these Pipe Nipple Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-2677316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"1-1/2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2678316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"1-1/2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2679316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"1-1/2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2680316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"1-1/2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2681316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"1-1/2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2682316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2684316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"1-1/2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2685316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"1-1/2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2691316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2692316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2693316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2694316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2695316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2696316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2698316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2699316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2719316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"3"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2720316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"3"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2721316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"3"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2722316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"3"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2723316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"3"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2724316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"3"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2726316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"3"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2727316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"3"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2747316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2748316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"4"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2749316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"4"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2750316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"4"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2751316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"4"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2752316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"4"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2754316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2755316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"4"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2803316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"6"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2804316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"6"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2805316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"6"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2806316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"6"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2807316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"6"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2808316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"6"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2810316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"6"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2811316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"6"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2831316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"8"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2832316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2833316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"8"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2834316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2835316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2836316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"8"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2838316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"8"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2839316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"8"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2859316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"10"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2860316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"10"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2861316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"10"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2862316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"10"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2863316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"10"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2864316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"10"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2866316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"10"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2867316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"10"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2887316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"12"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2888316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"12"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2889316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"12"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2890316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"12"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2891316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"12"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2892316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"12"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2894316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"12"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2895316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"12"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2901316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"14"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2902316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"14"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2903316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"14"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2904316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"14"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2905316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"14"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2906316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"14"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2908316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"14"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2909316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"14"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2915316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"16"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2916316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"16"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2917316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"16"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2918316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"16"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2919316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"16"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2920316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"16"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2922316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"16"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2923316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"16"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2929316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"18"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2930316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"18"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2931316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"18"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2932316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"18"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2933316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"18"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2934316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"18"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2936316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"18"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2937316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"18"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2943316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"24"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2944316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"24"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2945316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"24"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2946316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"24"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2947316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"24"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2948316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"24"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2950316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"24"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2951316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"24"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2957316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"36"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2958316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"36"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2959316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"36"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2960316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"36"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2961316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"36"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2962316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"36"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2964316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"36"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2965316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"36"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2971316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"48"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2972316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"48"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2973316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"48"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2974316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"48"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2975316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"48"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2976316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"48"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2978316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"48"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2979316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"48"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2985316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"60"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2986316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"60"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2987316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"60"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2988316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"60"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2989316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"60"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2990316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"60"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2992316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"60"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2993316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"60"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2999316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/8"72"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3000316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/4"72"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3001316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/8"72"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3002316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"72"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3003316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"72"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3004316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1"72"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3006316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"72"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-3007316 stainless steelschedule 40pipe nipplethreaded on both endsptfe thread sealant2"72"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-2677
ZUSA-PF-2678
ZUSA-PF-2679
ZUSA-PF-2680
ZUSA-PF-2681
ZUSA-PF-2682
ZUSA-PF-2684
ZUSA-PF-2685
ZUSA-PF-2691
ZUSA-PF-2692
ZUSA-PF-2693
ZUSA-PF-2694
ZUSA-PF-2695
ZUSA-PF-2696
ZUSA-PF-2698
ZUSA-PF-2699
ZUSA-PF-2719
ZUSA-PF-2720
ZUSA-PF-2721
ZUSA-PF-2722
ZUSA-PF-2723
ZUSA-PF-2724
ZUSA-PF-2726
ZUSA-PF-2727
ZUSA-PF-2747
ZUSA-PF-2748
ZUSA-PF-2749
ZUSA-PF-2750
ZUSA-PF-2751
ZUSA-PF-2752
ZUSA-PF-2754
ZUSA-PF-2755
ZUSA-PF-2803
ZUSA-PF-2804
ZUSA-PF-2805
ZUSA-PF-2806
ZUSA-PF-2807
ZUSA-PF-2808
ZUSA-PF-2810
ZUSA-PF-2811
ZUSA-PF-2831
ZUSA-PF-2832
ZUSA-PF-2833
ZUSA-PF-2834
ZUSA-PF-2835
ZUSA-PF-2836
ZUSA-PF-2838
ZUSA-PF-2839
ZUSA-PF-2859
ZUSA-PF-2860
ZUSA-PF-2861
ZUSA-PF-2862
ZUSA-PF-2863
ZUSA-PF-2864
ZUSA-PF-2866
ZUSA-PF-2867
ZUSA-PF-2887
ZUSA-PF-2888
ZUSA-PF-2889
ZUSA-PF-2890
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male8"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male8"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1-1/2" NPT Male1-1/2" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)2" NPT Male2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)1/8" NPT Male1/8" NPT Male10"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male12"

Loading...

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support