(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow 45° Fitting, O-Ring Boss to NPSM, 6902-NWO Series

Hydraulic Hose Adapters - Elbow 45° Fitting, O-Ring Boss to NPSM, 6902-NWO Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number
6902-04-04-NWO-FG
6902-06-04-NWO-FG
6902-08-06-NWO-FG
6902-08-08-NWO-FG
6902-08-12-NWO-FG
6902-10-08-NWO-FG
6902-12-12-NWO-FG
6902-16-16-NWO-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

1/4"1/4"
1 Piece(s)

9 Days

3/8"1/4"
1 Piece(s)

9 Days

1/2"3/8"
1 Piece(s)

9 Days

1/2"1/2"
1 Piece(s)

9 Days

1/2"3/4"
1 Piece(s)

9 Days

5/8"1/2"
1 Piece(s)

9 Days

3/4"3/4"
1 Piece(s)

9 Days

1"1"

Loading...

  1. 1

Basic Information

Material Steel Shape 90° Elbow Connecting Thread Type M1 UNF O Ring
Connecting Thread Type M2 Others Surface Treatment Zinc Plating Thread Type Side 1 UN/UNF/SAE (Male)
Thread Type Side 2 NPT (Female)

Additional Products in this Category

Tech Support