(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Adapter Straight Fitting, Flareless, Biting Type, BT-FP Adapter Straight, C2405 Series

Hydraulic Hose Adapters - Adapter Straight Fitting, Flareless, Biting Type, BT-FP Adapter Straight, C2405 Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number
C2405-04-02
C2405-04-04
C2405-06-04
C2405-06-06
C2405-06-08-SS
C2405-08-06
C2405-08-08
C2405-08-08-SS
C2405-10-08
C2405-12-12
C2405-16-16
C2405-20-20
C2405-24-24
C2406-08-06-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Thread Size Side 1 Thread Size Side 2
1 Piece(s)

9 Days

SteelZinc Plating1/4"1/8"
1 Piece(s)

9 Days

SteelZinc Plating1/4"1/4"
1 Piece(s)

9 Days

SteelZinc Plating3/8"1/4"
1 Piece(s)

9 Days

SteelZinc Plating3/8"3/8"
1 Piece(s)

11 Days

Stainless Steel-3/8"1/2"
1 Piece(s)

9 Days

SteelZinc Plating1/2"3/8"
1 Piece(s)

9 Days

SteelZinc Plating1/2"1/2"
1 Piece(s)

11 Days

Stainless Steel-1/2"1/2"
1 Piece(s)

9 Days

SteelZinc Plating5/8"1/2"
1 Piece(s)

9 Days

SteelZinc Plating3/4"3/4"
1 Piece(s)

9 Days

SteelZinc Plating1"1"
1 Piece(s)

9 Days

SteelZinc Plating1-1/4"1-1/4"
1 Piece(s)

9 Days

SteelZinc Plating1-1/2"1-1/2"
1 Piece(s)

11 Days

Stainless SteelZinc Plating1/2"3/8"

Loading...

  1. 1

Basic Information

Shape Straight Connecting Thread Type M1 Others Connecting Thread Type M2 Others
Thread Type Side 2 NPT (Female)

Additional Products in this Category

Tech Support